Product Details Portlet
Note: The contact and vibration resistance are the values when the Plug is mated with an XR2C.
XR2P Single-row Round Pin Plugs
OMRON's IC Connectors Have Excellent Reliability and Can Tolerate Momentary Interruptions in Power. Ideal for Highspeed Data Processing.
- Round pins and 4-point (4-finger) contact construction ensure long life and excellent shock and vibration durability.
- Contact entry holes are large for easy insertion.
- IC lead contacts placed high for solid connections.
- No flux rise.
- A wide product range: open-frame, closed-frame, single-row, carrier-type DIP terminals, wrap terminals, solder-sleeve terminals, and low-profile DIP terminals.
- A new tin-plated product series offers more choice when it comes to selecting the optimum IC Socket for an application.
- Conform to UL standards (file no. E 103202)(Excluding XR2P).
RoHS Compliant
- English
Datasheet
- English
Connector Selection
- Japanese
データシート
- Chinese
目录

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
No. of contacts | Model |
---|---|
10 | XR2P-1041 |
16 | XR2P-1641 |
20 | XR2P-2041 |
32 | XR2P-3241 |
Rated current | 1A |
---|---|
Rated voltage | 300 VAC |
Contact resistance (See note.) |
20 mΩ max. (at 20 mV, 10 mA max.) |
Insulation resistance | 1,000 MΩ min. (at 500 VDC) |
Dielectric strength | 1,000 VAC for 1 min (leakage current:1 mA max.) |
Ambient operating temperature | - 55 to 125℃ (with no condensation or icing) |
(unit: mm)
XR2P-□□41 |
|||||||||||
Dimensions
|
|||||||||||
|