Product Details Portlet

XR2C Single-row Sockets

OMRON's IC Connectors Have Excellent Reliability and Can Tolerate Momentary Interruptions in Power. Ideal for Highspeed Data Processing.

  • Round pins and 4-point (4-finger) contact construction ensure long life and excellent shock and vibration durability.
  • Contact entry holes are large for easy insertion.
  • IC lead contacts placed high for solid connections.
  • No flux rise.
  • A wide product range: open-frame, closed-frame, single-row, carrier-type DIP terminals, wrap terminals, solder-sleeve terminals, and low-profile DIP terminals.
  • A new tin-plated product series offers more choice when it comes to selecting the optimum IC Socket for an application.
  • Conform to UL standards (file no. E 103202)(Excluding XR2P).
RoHS Compliant
Model 2D/3D CAD ECAD(Download symbol,FootPrint,3DCAD)
* External site (Ultra Librarian) opens in a new window.
XR2C-2001-N Download Download
XR2C-3201-N Download Download
(*) Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Appearance No. of contacts With 0.25-μm gold plating With 0.75-μm gold plating With gold flash plating
Sockets with DIP terminals
10 XR2C-1011-N --- ---
16 XR2C-1611-N --- ---
20 XR2C-2011-N XR2C-2001-N XR2C-2021-N
32 XR2C-3211-N XR2C-3201-N XR2C-3221-N
Sockets with low-profile DIP terminals
20 XR2C-2015 XR2C-2005 XR2C-2025
32 XR2C-3215 XR2C-3205 XR2C-3225
Sockets with wrap terminals
20 --- XR2C-2002 ---
32 --- XR2C-3202 ---
Item Gold plated Gold flash plated
Rated current 1A
Rated voltage 300 VAC
Contact resistance 20 mΩ max. (at 20 mV, 100 mA max.)
Insulation resistance 1,000 MΩ min. (at 500 VDC)
Dielectric strength 1,000 VAC for 1 min (leakage current: 1 mA max.)
Insertion force (See note.) 3.92 N max.
Removal force (See note.) 0.64 N min.
Insertion durability 100 times (0.75-μm gold plating), 50 times (0.25-μm gold plating) 20 times (gold flash plating)
Ambient operating temperature - 55 to 125℃ (with no condensation or icing)
Note: The contact insertion force and contact removal force are for a test gauge, t = 0.432 mm.
· The contact has a round-pin 4-point contact structure, which is the same as the XR2A series.
· The single-row type allows you set the pitch between lines freely.
· Components can easily be divided into a desired number of pins.
 
(unit: mm)

XR2C-□□11-N
XR2C-□□01-N
XR2C-□□21-N
(With DIP terminals)

XR2A:1

 

XR2C-□□15
XR2C-□□05
XR2C-□□25
(With low-profile DIP terminals)

XR2A:1
 
 

XR2C-□□02
(With wrap terminals)

XR2A:1
 
 
Dimensions
No. of
contacts
A (mm)
20 48.26
32 78.74