Product Details Portlet

XM7 USB Connectors

Small Interface Connectors That Conform to USB Standards

  • Compliant with the USB 2.0 standard.
  • Insertion durability of 1,500 times.
  • USB A-type sockets for mounting on personal computers and USB hubs. USB B-type sockets for mounting on printers, scanners, mouses, and other peripheral devices for computers.
  • See the "Standards certification / conformity list" for information on conformity to certification standards.
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
USB 2.0
Mini-USB
Connectors
Appearance Right-angle DIP terminals
img
Right-angle SMT terminals
img
Loose sockets Model XM7D-0512 XM7D-0514
Minimum ordering quantity
(pieces)
100 50
Packaged on reels Model - XM7D-0514-R Available soon.
Quantity per reel (pieces) - 500
USB 2.0
Connectors
Appearance With straight DIP
kinked terminals
img
With right-angle DIP
kinked terminals
img
With right-angle DIP
kinked terminals
img
With right-angle DIP
kinked terminals
img
Model XM7A-0441 XM7A-0442 XM7A-0442-A XM7B-0442
Minimum ordering quantity (pieces) 120 150 120 150
  XM7D XM7A/B
Rated current 1 A 1 A
Rated voltage 30 V 30 VAC
Contact resistance 50 mΩ max. 30 mΩ max.
(at 20 mV, 100 mA max. (excluding cable conductor resistance))
Insulation resistance 100 MΩ min. 1,000 MΩ min. (at 500 VDC)
Dielectric strength 100 VAC for 1 min
(leakage current: 0.5 mA max.)
750 VAC for 1 min
(leakage current: 0.5 mA max.)
Insertion durability 5,000 insertions 1,500 times
Ambient operating temperature 0 to 50°C (with no icing) - 40 to 60℃ (with no icing)
(unit: mm)
XM7D USB 2.0 mini-USB Connectors
XM7D-0512

XM7
PCB Mating Dimensions
(BOTTOM VIEW)
XM7

XM7D-0514
XM7D-0514-R* Available soon.

XM7
PCB Mating Dimensions
(BOTTOM VIEW)
XM7
* The adhesive tape is on the top surface of the Connectors.

XM7A/B USB 2.0 USB Connectors
XM7A-0441
One A-type Socket

XM7:1
PCB Mounting Holes
(t = 1.6 mm, bottom view)
XM7

 
 

XM7A-0442
One A-type Socket

XM7:1
PCB Mounting Holes
(t = 1.6 mm, bottom view)
XM7
 

XM7A-0442-A
Two Stacked A-type Sockets

XM7:2
PCB Mounting Holes
(t = 1.6 mm, bottom view)
XM7
 

XM7B-0442
One B-type Socket

XM7:3
PCB Mounting Holes
(t = 1.6 mm, bottom view)
XM7

Precautions for Correct Use

●Automatic Soldering Reference Information: Automated Soldering Conditions (Jet Flow)

(1) Soldering temperature: 250 ±5°C
(2) Continuous soldering time: 5 ±1 s max.

●Soldering Conditions

• Reference Information: Reflow Conditions
Maximum temperature: 260°C
Time: 5 to 15 s max.

These conditions, however, depend on the type of solder, the manufacturer, the amount of solder, the size of the board, and the other mounting materials.

●Screen Thickness for Printing Cream Solder

We recommend a metal mask thickness of 0.15 mm when printing cream solder.
The appropriate conditions, however, depend on the type of solder, the manufacturer, the amount of solder, the size of the circuit board, other mounting materials, and other conditions.

●Terminal Shapes

The terminals will deform if they are subjected to an excessive load, which will in turn reduce solderability when mounting. Do not drop the Connectors or handle them carelessly. Do not connect anything when the Connectors are not mounted to a board. Doing so may deform the terminals.

●Using an Automatic Solder Bath after Reflow

Mask the mating portion with tape before you perform automatic soldering to prevent flux or solder from entering the mating portion of the Connector. Select and use a suitable masking tape.

●Application Precautions

• Confirm that there is no excessive misalignment or inclination in the mating contact portion between the plug and socket before mating the Connector. Make sure that the Connector is mated all the way to the back. If the Connector is not mated all the way to the back, contact reliability may be lost.
• Do not apply an extreme load during Connector insertion or removal. The Connector may be damaged, and contact failure may result. Twist the plug and socket as little as possible when mating the Connector. Not doing so may deform the terminals or housing or crack the housing.
• Do not insert a foreign object, such as tweezers, into the Connector mating contact portion. Doing so may cause the plating to peel off or deform the terminals.

●Precautions for Board Mounting

Be careful of the amount of board warping. If the board is excessively warped, soldering faults may occur.

●Storage

Do not store the Connectors in locations subject to dust or high humidity. Do not store the Connectors in locations close to sources of gasses such ammonia gas or sulfide gas.