Product Details Portlet
XM3F Sockets with Straight DIP Terminals
D-sub Connectors Are Ideal for Office Automation Interfacing.
- Shielded against EMI.
- A new line of multi-hole, ferrite-core Connectors (XM3B-F) offers space-saving design and superior noise protection at high frequency.
- Fitted in a rugged, compact metal shell.
- Many kinds of standard Anchors and grounding fixtures available.
- The XM3 conform to UL standards (No.E103202)
RoHS Compliant
- English
Datasheet
- English
Connector Selection
- Japanese
データシート
- Chinese
目录

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
|
No anchors or Grounding Fixtures | Anchors and Lock Pin Grounding Fixtures | |||
---|---|---|---|---|---|
9 | XM3F-0920 | XM3F-0920-112 | |||
15 | XM3F-1520 | XM3F-1520-112 | |||
25 | XM3F-2520 | XM3F-2520-112 | |||
37 | XM3F-3720 | XM3F-3720-112 |
Rated current | 5 A |
---|---|
Rated voltage | 300 VAC |
Contact resistance | 15 mMΩ max. (at 20 mVDC, 100 mA max.) |
Insulation resistance | 1,000 MΩ min. (at 500 V DC) |
Dielectric strength | 1,000 VAC for 1 min (leakage current: 1 mA max.) |
Insertion durability | 200 times |
Ambient operating temperature |
-55℃ to 105℃ (with no icing at low temperature) |
(Unit:mm)
Straight DIP Terminals
XM3F-□□20
(No Anchor or Grounding Fixtures)
Dimensions
Straight DIP Terminals
XM3F-□□20
(No Anchor or Grounding Fixtures)
XM3F-□□20-112 (With Anchor and Lock Pin Grounding Fixtures) |
Dimensions
|
A | B | C | D | E | F | G | H | ||
---|---|---|---|---|---|---|---|---|---|---|
9 | 30.7 | 24.99 | 10.98 | 1.37 | 8.22 | 2.74 | 19.00 | 16.33 | ||
15 | 39.0 | 33.32 | 19.20 | 1.37 | 16.44 | 2.74 | 27.12 | 24.66 | ||
25 | 52.9 | 47.04 | 33.12 | 1.38 | 30.36 | 2.76 | 41.04 | 38.38 | ||
37 | 69.2 | 63.50 | 49.68 | 1.38 | 46.92 | 2.76 | 57.60 | 54.84 |