Product Details Portlet
Note: The XM3C-□□22-111/-112 with Anchor 2 (M2.6 × 0.45) and Grounding Fixtures as well as the XM3C-□□22-501/-502 with Grounding Fixtures and no Anchor are available as standard models.Two M3 × 0.5 Tap Hole Grounding Fixtures and an M3 × 0.5 Lock Pin Grounding Fixture for the Anchor side are provided.
Contact your OMRON representative for other anchor and grounding fixture specifications. See Accessories (Sold Separately) of XM2/XM3 for details on accesories.
Tap Hole Grounding Fixtures and Lock Pin Grounding Fixtures are not sold separately.
XM3C Plugs with Right-angle DIP Terminals
D-sub Connectors Are Ideal for Office Automation Interfacing.
- Shielded against EMI.
- A new line of multi-hole, ferrite-core Connectors (XM3B-F) offers space-saving design and superior noise protection at high frequency.
- Fitted in a rugged, compact metal shell.
- Many kinds of standard Anchors and grounding fixtures available.
- The XM3 conform to UL standards (No.E103202)
RoHS Compliant
- English
Datasheet
- English
Connector Selection
- Japanese
データシート
- Chinese
目录

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
|
Anchor 2 and Tap Hole Grounding Fixtures | Anchor 2 and Lock Pin Grounding Fixtures | No anchors or Grounding Fixtures | ||||
---|---|---|---|---|---|---|---|
XM2Z-0011 Anchor 2 (M2.6 × 0.45 metric screws) | - | ||||||
Tap Hole Grounding Fixtures | Lock Pin Grounding Fixtures | - | |||||
9 | XM3C-0922-111 | XM3C-0922-112 | XM3C-0922 | ||||
15 | XM3C-1522-111 | XM3C-1522-112 | XM3C-1522 | ||||
25 | XM3C-2522-111 | XM3C-2522-112 | XM3C-2522 | ||||
37 | XM3C-3722-111 | XM3C-3722-112 | XM3C-3722 | ||||
|
No anchors, with Tap Hole Grounding Fixtures | No anchors, with Lock Pin Grounding Fixtures | |||||
No anchors | |||||||
Tap Hole Grounding Fixtures | Lock Pin Grounding Fixtures | ||||||
9 | XM3C-0922-501 | XM3C-0922-502 | |||||
15 | XM3C-1522-501 | XM3C-1522-502 | |||||
25 | XM3C-2522-501 | XM3C-2522-502 | |||||
37 | XM3C-3722-501 | XM3C-3722-502 |
Contact your OMRON representative for other anchor and grounding fixture specifications. See Accessories (Sold Separately) of XM2/XM3 for details on accesories.
Tap Hole Grounding Fixtures and Lock Pin Grounding Fixtures are not sold separately.
All XM3C models except for those with 37 pins |
XM3C models with 37 pins | |
---|---|---|
Rated current | 5 A | 3 A |
Rated voltage | 300 VAC | |
Contact resistance | 15 mMΩ max. (at 20 mVDC, 100 mA max.) | |
Insulation resistance | 1,000 MΩ min. (at 500 V DC) | |
Dielectric strength | 1,000 VAC for 1 min (leakage current: 1 mA max.) | |
Insertion durability | 200 times | |
Ambient operating temperature |
-55℃ to 105℃ (with no icing at low temperature) |
(unit: mm)
DIP Terminals
XM3C-□□22 (No Anchors or Grounding Fixtures)
XM3C-□□22-501 (No Anchors, with Tap Hole Grounding Fixtures)
XM3C-□□22-502 (No Anchors, with Lock Pin Grounding Fixtures)
XM3C-□□22-111 (With Anchor 2 and Tap Hole Grounding Fixtures)
XM3C-□□22-112 (With Anchor 2 and Lock Pin Grounding Fixtures)
Note: XM3C Terminals were manufactured in accordance with JIS X 5101. Terminal pitches are a mixed arrangement of 2.77- and 2.74-mm contacts on 25- and 37-contact models as specified in the JIS standard. A pitch of 2.76 mm is recommended for the mounting holes because of the more advanced numerical control available today. This is sufficient to avoid any problems.
Mounting holes
(t = 1.6 mm, bottom view)
Dimensions
DIP Terminals
XM3C-□□22 (No Anchors or Grounding Fixtures)
XM3C-□□22-501 (No Anchors, with Tap Hole Grounding Fixtures)
XM3C-□□22-502 (No Anchors, with Lock Pin Grounding Fixtures)
XM3C-□□22-111 (With Anchor 2 and Tap Hole Grounding Fixtures)
XM3C-□□22-112 (With Anchor 2 and Lock Pin Grounding Fixtures)
25-contact model shown above. (No Anchor or Grounding Fixtures) |
Mounting holes
(t = 1.6 mm, bottom view)
Dimensions
|
A | B | C | D | E | F | G | ||
---|---|---|---|---|---|---|---|---|---|
9 | 30.8 | 24.99 | 16.91 | 10.96 | 8.22 | 2.74 | 1.37 | ||
15 | 39.1 | 33.32 | 25.25 | 19.18 | 16.44 | 2.74 | 1.37 | ||
25 | 53.0 | 47.04 | 38.96 | 33.12 | 30.36 | 2.76 | 1.38 | ||
37 | 69.3 | 63.50 | 55.42 | 49.68 | 46.92 | 2.76 | 1.38 |