Product Details Portlet

G6QE PCB Power Relay

Miniature and Low Height
Single-pole Power Relay
with 36A Switching Current

  • High switching current of 36 A@250 VAC and 10,000 operations, 30 A@250 VAC and 100,000 operations in a miniature package
  • Achieved 10-kV impulse withstand voltage (between coil and contacts)
  • Power consumption reduced to 12% compared with rated coil consumption by lowering the applied voltage to the coil after applying nominal voltage for 100 ms relay operation (Reduced to 35% from rated coil voltage)
  • Conforms to cULus, EN and CQC
RoHS Compliant
Model 2D/3D CAD ECAD(Download symbol,FootPrint,3DCAD)
* External site (Ultra Librarian) opens in a new window.
G6QE-1A Download Download
(*) Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Terminal Shape Classification Contact Form Enclosure rating Model Rated coil voltage Minimum packing unit
PCB terminals Standard SPST-NO (1a) Flux protection G6QE-1A 5VDC
12VDC
24VDC
50pcs/tray
Coil Ratings
Rated Voltage Rated current
(mA)
Coil resistance
(Ω)
Must operate voltage
(V)
Must release voltage
(V)
Max. voltage
(V)
Power consumption
(mW)
% of rated voltage
DC 5 280 17.9 70% max. 5 to 23% 140%
(at 23ºC)
Approx. 1400
Approx. 172 *
DC 12 116.7 102.9
DC 24 58.3 411.4
Note: 1. The rated current and resistance are measured at a coil temperature of 23°C with a tolerance of ±10%.
  2. The operating characteristics are measured at a coil temperature of 23°C.
  3. The maximum permissible voltage is the maximum value of the fluctuation range for the Relay coil operating power supply and was measured at an ambient temperature of 23°C.
* Power consumption with Holding Voltage is approx.172 mW (when applying Holding Voltage at 35%). Please confirm the detail in page 3 Coil Voltage Reduction (Holding Voltage).

Contact
Contact type Single
Contact material Ag Alloy (Cd free)
Rated load 36 A at 250 VAC (Resistive Load)
32 A at 250 VAC (Resistive Load)
30 A at 250 VAC (Resistive Load)
Rated carry current 36 A
Max. switching voltage AC 277 V
Max. switching current AC: 36 A

Characteristics
Contact resistance *1 100 m Ω max.
Operate time 20 ms max.
Release time 10 ms max.
Insulation resistance *2 1000 MΩ min.
Dielectric strength Between coil and contacts 4,500 VAC, 50/60 Hz for 1 min
Between contacts of the same polarity 2,000 VAC, 50/60 Hz for 1 min
Insulation distance Between coil and contacts Clearance: 3.2 mm, Creepage: 6.4 mm
Impulse withstand voltage Between coil and contacts 10 kV (1.2×50μs)
Vibration resistance Destruction 10 to 55 to 10 Hz, 0.75 mm single amplitude
(1.5 mm double amplitude)
Malfunction 10 to 55 to 10 Hz, 0.75 mm single amplitude
(1.5 mm double amplitude)
Shock resistance Destruction 1,000 m/s2
Malfunction 200 m/s2
Durability Mechanical 1,000,000 operations min. (at 18,000 operations/h)
Electrical 100,000 operations min. (30 A, 250 VAC, resistive load)
50,000 operations min. (32 A, 250 VAC, resistive load)
10,000 operations min. (36 A, 250 VAC, resistive load)
(ON for 1 s and OFF for 9 s)
Failure rate (P level) (reference value) *3 100 mA at 5 VDC
Coil holding voltage *4 35% to 80% of rated coil voltage (contact carrying current 32 A, at 85 °C)
35% to 50% of rated coil voltage (contact carrying current 36 A, at 85 °C)
Ambient operating temperature -40°C to +60°C (when applying Rated Coil Voltage)
-40°C to +85°C
(contact carrying current 32 A, when applying Holding Voltage at 35% to 80%)
(contact carrying current 36 A, when applying Holding Voltage at 35% to 50%)
(with no icing or condensation)
Ambient operating humidity 5% to 85%
Weight Approx. 17 g
Note.   The values given above are initial values.
*1.   Measurement conditions:
5 VDC, 1 A, voltage drop method.
*2.   Measurement conditions:
The insulation resistance was measured with a 500 VDC megohmmeter at the same locations as the dielectric strength was measured.
*3.   This value was measured at a switching frequency of 120 operations/min.
*4.   Power consumption with Holding Voltage is approx.172 mW (when applying Holding Voltage at 35%). Please confirm the detail in page 3 Coil Voltage Reduction (Holding Voltage).
G6QE-1A

PCB Mounting Holes
(BOTTOM VIEW)

Terminal Arrangement/

Internal Connections
(BOTTOM VIEW)