Product Details Portlet

XM3B Sockets with Right-angle DIP Terminals

D-sub Connectors Are Ideal for Office Automation Interfacing.

  • Fitted in a rugged, compact metal shell.
  • Many kinds of standard Anchors and grounding fixtures available.
  • See the "Standards certification / conformity list" for information on conformity to certification standards.
RoHS Compliant
Model 2D/3D CAD ECAD(Download symbol,FootPrint,3DCAD)
* External site (Ultra Librarian) opens in a new window.
XM3B-0922-112 Download Download
XM3B-0942-112LS Download Download
XM3B-1522-112 Download Download
XM3B-2522-112 Download Download
XM3B-3722-112 Download Download
(*) Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Appearance
 
Accessories
No. of contacts
Anchor 2 and
Tap Hole Grounding Fixtures
Anchor 2 and
Lock Pin Grounding Fixtures
No anchors or
grounding fixtures
(See note 1.)
XM2Z-0011 Anchor 2 (M2.6 × 0.45 metric screws) -
XM2Z-0061
Tap Hole Grounding Fixtures
XM2Z-0062
Lock Pin Grounding Fixtures
-
9 XM3B-0922-111 XM3B-0922-112 XM3B-0922
15 XM3B-1522-111 XM3B-1522-112 XM3B-1522
25 XM3B-2522-111 XM3B-2522-112 XM3B-2522
37 XM3B-3722-111 XM3B-3722-112 XM3B-3722
Accessories
No. of contacts
XM2Z-0013 Anchor 2 (#4-40 UNC inch screws)
XM2Z-0061
Tap Hole Grounding Fixtures
XM2Z-0062
Lock Pin Grounding Fixtures
-
9 XM3B-0922-131 XM3B-0922-132 -
15 XM3B-1522-131 XM3B-1522-132
25 XM3B-2522-131 XM3B-2522-132
37 XM3B-3722-131 XM3B-3722-132
Appearance
 
Accessories
No. of contacts
No anchors, with
Tap Hole Grounding Fixtures
No anchors, with
Lock Pin Grounding Fixtures
-
-
No anchors -
XM2Z-0061
Tap Hole Grounding Fixtures
XM2Z-0062
Lock Pin Grounding Fixtures
-
9 XM3B-0922-501 XM3B-0922-502 -
15 XM3B-1522-501 XM3B-1522-502
25 XM3B-2522-501 XM3B-2522-502
37 XM3B-3722-501 XM3B-3722-502
Note:
1. Use the XM3B-□□22 (No anchors or grounding fixtures) in combination with suitable Anchors and Grounding Fixtures.
2. Two M3 × 0.5 Tap Hole Grounding Fixtures and an M3 × 0.5 Lock Pin Grounding Fixture for the Anchor side are provided.
3. For other models with Anchors or Grounding Fixtures, contact your OMRON representative. For accessories, refer to Accessories (Sold Separately) in the XM2/XM3 datasheet.
Rated current 5A
Rated voltage 300 VAC
Contact resistance 15 mΩ max. (at 20 mVDC, 100 mA max.)
Insulation resistance 103MΩmin. (at 500 V DC)
Dielectric strength 1,000 VAC for 1 min (leakage current: 1 mA max.)
Insertion durability 200 times
Ambient operating temperature -55°C to 105°C (with no icing at low temperature)
(unit: mm)

XM3B-□□22 (No anchors, no grounding fixtures)
XM3B-□□22-501 (No anchors, Tap Hole Grounding Fixtures)
XM3B-□□22-111 (With Anchor 2 (See note 1.), Tap Hole Grounding Fixtures)
XM3B-□□22-131 (With Anchor 2 (See note 2.), Tap Hole Grounding Fixtures)
XM3B-□□22-502 (No anchors, Lock Pin Grounding Fixtures)
XM3B-□□22-112 (With Anchor 2 (See note 1.), Lock Pin Grounding Fixtures)
XM3B-□□22-132 (With Anchor 2 (See note 2.), Lock Pin Grounding Fixtures)

*1. Metric screws (M2.6 × 0.45)
*2. Inch screws (#4-40 UNC)

25-contact model shown above.
(With anchor 2, Lock Pin, Grounding Fixtures)
Note: XM3B Sockets were manufactured in accordance with JIS X 5101. Terminal pitches are a mixed ar- rangement of 2.77- and 2.74-mm contacts on 25- and 37-contact models as specified in the JIS standard. A pitch of 2.76 mm is recommended for the mounting holes because of the more advanced numerical control available today. This is sufficient to avoid any problems.

Mounting holes (t = 1.6 mm, bottom view)
(t=1.6mm、BOTTOM VIEW)



Dimensions
Dimensions (mm)

No. of contacts

A B C D E F
9 30.8 24.99 16.30 10.96 8.22 2.74
15 39.1 33.32 24.65 19.18 16.44 2.74
25 53.0 47.04 38.35 33.12 30.36 2.76
37 69.3 63.50 54.80 49.68 46.92 2.76