Product Details Portlet

XM3A/XM3D Plugs with Solder-cup Terminals/Sockets with Solder-cup Terminals

D-sub Connectors Are Ideal for Office Automation Interfacing.

  • Fitted in a rugged, compact metal shell.
  • Many kinds of standard Anchors and grounding fixtures available.
  • See the "Standards certification / conformity list" for information on conformity to certification standards.
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Appearance
 
No. of contacts
Plugs Sockets
9 XM3A-0921 XM3D-0921
15 XM3A-1521 XM3D-1521
25 XM3A-2521 XM3D-2521
37 XM3A-3721 XM3D-3721
Rated current 5 A
Rated voltage 300 VAC
Contact resistance 15 mMΩ max. (at 20 mVDC, 100 mA max.)
Insulation resistance 1,000 MΩ min. (at 500 V DC)
Dielectric strength 1,000 VAC for 1 min (leakage current: 1 mA max.)
Insertion durability 200 times
Ambient operating
temperature
-55℃ to 105℃ (with no icing at low temperature)
(unit: mm)
Plugs/Solder-cup Terminals
XM3A-□□21
XM3A-□□21:01
Note: 25-contact model shown above.
XM3A-□□21:02
Dimensions (mm)
No. of contacts
A B C D E F G
9 30.7 24.99 16.91 10.98 8.22 2.74 1.37
15 39.0 33.32 25.25 19.20 16.46 2.74 1.37
25 52.9 47.04 38.96 33.12 30.38 2.76 1.38
37 69.2 63.50 55.42 49.68 46.94 2.76 1.38

Sockets, Solder-cup Terminals
XM3D-□□21
XM3D-□□21:01
Note: 25-contact model shown above.
XM3D-□□21:02
 
Dimensions (mm)
No. of contacts
A B C D E F G
9 30.7 24.99 16.33 10.98 8.22 2.74 1.37
15 39.0 33.32 24.66 19.20 16.46 2.74 1.37
25 52.9 47.04 38.38 33.12 30.38 2.76 1.38
37 69.2 63.50 54.84 49.68 46.94 2.76 1.38