Product Details Portlet
XM3-LS Slim D-Sub Connector
Space-saving 9-pin Slim D-sub Connectors for Boards
- Board mounting area is reduced by 33% (compared with previous models) using depth of 8.4 mm.
- Nine D-sub right-angle DIP terminals.
RoHS Compliant
- English
Datasheet
- English
Connector Selection
- Japanese
データシート
- Chinese
目录

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Socket
Plug
| ||||||
---|---|---|---|---|---|---|
M2.6 × 0.45 | #4-40 UNC | |||||
9 | XM3B-0942-112LS | XM3B-0942-132LS |
Plug
| ||||||
---|---|---|---|---|---|---|
M2.6 × 0.45 | #4-40 UNC | |||||
9 | XM3C-0942-112LS | XM3C-0942-132LS |
Rated current | 3A |
---|---|
Rated voltage | 300 VAC |
Contact resistance | 20 mΩ max. (at 20mVDC, 100 mA max.) |
Insulation resistance | 1,000 MΩ min. (at 500 VDC for 1 min) |
Withstand voltage | 1,000 VAC for 1 min(leakage current:1 mA max.) |
Insertion durability | 100 times |
Operating temperature | −25 to 105°C (with no icing at low temperature) |
Socket XM3B-0942-1□2LS | |
Plug XM3C-0942-1□2LS | |
Mounting Holes (BOTTOM VIEW) | |
Panel Cutout |
Precautions for Correct Use
·Insert the connector into the board and then simultaneously dip-solder the connector terminals and lock pins to the board.
·Pull or push the connector straight in or out when you connect or disconnect it. Twisting it may cause damage or faulty contact.
·Do not remove the anchors from the connector. Removing the anchors may cause damage or faulty contact.
·The Plugs cannot be secured to a panel.
●AutomaticSoldering
·Automated Soldering Conditions (Jet Flow)
(1)Soldering temperature: 250 ±5℃
(2)Continuous soldering time: within 5 ±1 s max.
●Mating
·Do not connect the Connectors in the wrong direction, otherwise it may be damaged.