Product Details Portlet

XM2S D-sub Connector Assembly Hoods

D-Sub Connector Assembly Hoods That Are Ideal for Office Equipment Interfaces

  • Metallized plastic Hood provides excellent noise protection.
  • Connectors are available with cables connected horizontally (9-pin and 25-pin models only) to enable using the space behind the Connectors more effectively.
RoHS Compliant
Model 2D/3D CAD ECAD(Download symbol,FootPrint,3DCAD)
* External site (Ultra Librarian) opens in a new window.
XM2S-0921 Download Download
XM2S-0922 Download Download
XM2S-0923 Download Download
XM2S-2521 Download Download
XM2S-2522 Download Download
XM2S-2523 Download Download
(*) Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Type Appearance No. of contacts Model Lock screws (See note.)
D-sub Connector Assembly
Hood with
Right-angle Connecting Cable
25 XM2S-2521 M2.6 × 0.45 metric screws (No slot)
XM2S-2522 M3 × 0.5 metric screws (1 slot)
XM2S-2523 #4-40 UNC inch screws (2 slots)
9 XM2S-0921 M2.6 × 0.45 metric screws (No slot)
XM2S-0922 M3 × 0.5 metric screws (1 slot)
XM2S-0923 #4-40 UNC inch screws (2 slots)
Note: Lock screws are attached to the Hood. Select D-sub Connectors with Anchors or Grounding Fixtures that fit the lock screw of the Hood.
(unit: mm)
25-contact D-sub Connector Assembly Hood with Right-angle Connecting Cable
XM2S-2521 (M2.6 × 0.45 metric screws)
XM2S-2522 (M3 × 0.5 metric screws)
XM2S-2523 (#4-40 UNC inch screws)
img Note: The cable bushing, cable clamp, shielded tape and assorted screws are supplied.
Note: The maximum applicable cable diameter is 9 dia if the cable clamp supplied is mounted facing the rear. Do not use a cable bushing in this case.
 
9-contact D-sub Connector Assembly Hood with Right-angle Connecting Cable
XM2S-0921 (M2.6 × 0.45 metric screws)
XM2S-0922 (M3 × 0.5 metric screws)
XM2S-0923 (#4-40 UNC inch screws)
img Note: The cable bushing, cable clamp, shielded tape and assorted screws are supplied.