Product Details Portlet
Note: Lock screws are attached to the Hood. Select D-sub Connectors with Anchors or Grounding Fixtures that fit the lock screw of the Hood.
XM2S D-sub Connector Assembly Hoods
D-Sub Connector Assembly Hoods That Are Ideal for Office Equipment Interfaces
- Metallized plastic Hood provides excellent noise protection.
- Connectors are available with cables connected horizontally (9-pin and 25-pin models only) to enable using the space behind the Connectors more effectively.
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Type | Appearance | No. of contacts | Model | Lock screws (See note.) |
---|---|---|---|---|
D-sub Connector Assembly Hood with Right-angle Connecting Cable |
![]() |
25 | XM2S-2521 | M2.6 × 0.45 metric screws (No slot) |
XM2S-2522 | M3 × 0.5 metric screws (1 slot) | |||
XM2S-2523 | #4-40 UNC inch screws (2 slots) | |||
![]() |
9 | XM2S-0921 | M2.6 × 0.45 metric screws (No slot) | |
XM2S-0922 | M3 × 0.5 metric screws (1 slot) | |||
XM2S-0923 | #4-40 UNC inch screws (2 slots) |
(unit: mm)
|
||||||||
|
||||||||
|