Product Details Portlet

XM2S Hood Covers

D-Sub Connector Assembly Hoods That Are Ideal for Office Equipment Interfaces

  • Shielded against EMI.
  • Metallized plastic Hood (XM2S) provides excellent noise protection.
  • A new line of multi-hole, ferrite-core Connectors (XM3B-F) offers space-saving design and superior noise protection at high frequency.
  • Fitted in a rugged, compact metal shell.
  • Many kinds of standard Anchors and grounding fixtures available.
  • The XM2/XM3 conform to UL standards (No.E103202) (XM2S and some other models are not included)
RoHS Compliant
Model 2D/3D CAD ECAD(Download symbol,FootPrint,3DCAD)
* External site (Ultra Librarian) opens in a new window.
XM2S-0911 Download Download
XM2S-0912 Download Download
XM2S-0913 Download Download
XM2S-0921 Download Download
XM2S-1511 Download Download
XM2S-1512 Download Download
XM2S-1513 Download Download
XM2S-2511 Download Download
XM2S-2512 Download Download
XM2S-2513 Download Download
XM2S-3711 Download Download
XM2S-3712 Download Download
XM2S-3713 Download Download
(*) Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Lock screw
M2.6 × 0.45 metric screws
(No dot)
M3 × 0.5 metric screws
(1 dot)
#4-40 UNC inch screws
(2 dots)

Applicable Anchors

No. of contacts
Anchor 1XM2Z-0001XM2Z-0002XM2Z-0003
Anchor 2XM2Z-0011XM2Z-0012XM2Z-0013
Anchor 3XM2Z-0021XM2Z-0022XM2Z-0023
9XM2S-0911XM2S-0912XM2S-0913
15XM2S-1511XM2S-1512XM2S-1513
25XM2S-2511XM2S-2512XM2S-2513
37XM2S-3711XM2S-3712XM2S-3713
Note: Lock screws are attached to the Hood. Select D-sub Connectors with Anchors or Grounding Fixtures that fit the lock screw of the Hood.
Ambient operating
temperature
−25 to 85°C (with no condensation or icing)
Shield performanceMounted in panel: 25 dB min. (30 to 900 MHz)
Mounted on board: 20 dB min. (30 to 300 MHz)
(unit: mm)
9-contact Hoods
XM2S-0911 (M2.6 × 0.45 metric screws)
XM2S-0912 (M3 × 0.5 metric screws)
XM2S-0913 (#4-40 UNC inch screws)

XM2A:1

15-, 25- and 37-contact Hoods
XM2S-□□11 (M2.6 × 0.45 metric screws )
XM2S-□□12 (M3 × 0.5 metric screws )
XM2S-□□13 (#4-40 UNC inch screws)

XM2S:2

XM2S:3

Dimensions
Dimensions (mm)
No. of contacts
ABCDEF
1540.533.3226.5193010
2554.047.0440293811
3770.563.5057425013