Product Details Portlet
Note for sale of Automotive relays and using catalogue
- 1. Selling for car makers and companies related to Automotive
-
- Omron and car makers or companies related to automotive confirm relay specifications and actual using condition to use relays safely. Tests are included when necessary.
- Omron can not sell or guarantee our automotive relays when we have not finished making contracts with Product Specification.
- 2. Selling for NO car makers or companies NOT related to automotive, and individual customers
-
- Basically, Omron can not sell our automotive relays for NO car maker or companies NOT related to automotive.
- Omron basically can not support for individual customers.
- 3. Safety Precautions for All Automotive Relays
-
- When you consider using our automotive relays or see our catalogue,
please confirm our Safety Precautions for All Automotive Relays in advance.
- When you consider using our automotive relays or see our catalogue,
G8N Micro-mini PCB relay for automobile use
High-density design (smallest class in the industry) Half-size in comparison with the existing type (Omron G8QN)
- Super-slim width (7.2mm). Good for parts layout.
- Even at a small size, high-wattage switching is possible due to the contacts and heat-release design. 100,000 times at 14VDC/25A (motor lock).
Please confirm Omron Safety Precautions for all automotive relays first.
Omron can not guarantee automotive relays before finish making a contract with product specifications.
RoHS Compliant

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
■Ratings/Performance
Type Item | G8N-1 | G8N-1S | G8N-1L | G8N-1H | G8N-1U | G8N-1F | ||
---|---|---|---|---|---|---|---|---|
Standard | Low operating voltage | High heat resistance | High heat resistance and Low operating voltage | Super low operating voltage | For flasher lamp | |||
Coil | Rated coil voltage | 12 VDC | ||||||
Coil resistance (at 20°C) | 225Ω | 180Ω | 225Ω | 180Ω | 130Ω | |||
Service voltage range | 10 to 16 VDC | |||||||
Operating voltage (at 20°C) | 7.2 V or less | 6.5 V or less | 7.2 V or less | 6.5 V or less | 5.5 V or less | 7.2 V or less | ||
Release voltage (at 20°C) | 1.0 V or more | 0.8 V or more | ||||||
Max value of rated coil voltage (5A) | 14 VDC (continuous) 16 VDC at 15 min | 12 VDC (continuous) 16 VDC at 15 min | 16 VDC (continuous) | 14 VDC (continuous) 16 VDC at 15 min | 16 VDC at 3 min | 16 VDC (a fleeting moment) 85 times/min | ||
Contact | Contact configuration | 1c (SPDT) | ||||||
Contact material | AgSn type (non-cadmium) | PdRu alloy | ||||||
Rated load | 14 VDC 25 A Motor load | 54 W lamp 85 times/min Polarized (No. 3 terminal+) | ||||||
Max switching current | 30 A | |||||||
Endurance (Lifetime) | Mechanical | 1,000,000 times | 10,000,000 times | |||||
Electrical (Rated load) | 100,000 times | 2000 hrs | ||||||
Mechanical | Impact resistance | Malfunction | 100 m/s2 | |||||
Destruction | 1,000 m/s2 | |||||||
Vibration resistance | Malfunction | 10~55 Hz, Peak to peak: 1.5 mm | ||||||
Destruction | 10~55 Hz, Peak to peak: 1.5 mm | |||||||
Ambient temperature range | —40~+85°C | —40~+105°C | —40~+85°C | |||||
Weight | About 4.0 g |
G8N