Product Details Portlet
G3VM-401VY MOS FET Relays
General-purpose MOS FET Relays in SOP 4-pin packages for a wide range of applications
- Contact form: 1a (SPST-NO)
- Load voltage: 400 V
RoHS Compliant
- English
Datasheet
- English
Mosfet Selection
- Japanese
データシート
- Chinese
目录
Model | 2D/3D CAD | |
---|---|---|
G3VM-401VY | Download |

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Package type | Contact form | Terminals | Load voltage (peak value)* | Continuous load current (peak value) * | Stick packaging | Tape packaging | ||
---|---|---|---|---|---|---|---|---|
Model | Minimum package quantity |
Model | Minimum package quantity |
|||||
Special SOP 4-PIN |
1a (SPST-NO) |
Surface-mounting terminals | 400 V | 110mA | G3VM-401VY | 125 pcs. | G3VM-401VY(TR05) | 500 pcs. |
* The AC peak and DC value are given for the load voltage and continuous load current. Note: To order tape packaging for Relays with surface-mounting terminals, add "(TR)", "(TR05)" to the end of the model number. |
Absolute Maximum Ratings (Ta = 25ºC)
Electrical Characteristics (Ta = 25ºC)
*1. Turn-ON and Turn-OFF Times

*2. These values are for Relays with NC contacts
Item | Symbol | Rating | Unit | Measurement Conditions | |
---|---|---|---|---|---|
Input | LED forward current | IF | 30 | mA | |
LED forward current reduction rate | Δ IF/ºC | -0.3 | mA/ºC | Ta ≥ 25ºC | |
LED reverse voltage | VR | 6 | V | ||
Connection temperature | Tj | 125 | ºC | ||
Output | Load voltage (AC peak/DC) | VOFF | 400 | V | |
Continuous load current (AC peak/DC) | IO | 110 | mA | ||
ON current reduction rate | Δ IO/ºC | -1.1 | mA/ºC | Ta ≥ 25ºC | |
Pulse ON current | Iop | 330 | mA | t=100 ms, Duty=1/10 |
|
Connection temperature | TJ | 125 | |||
Dielectric strength between I/O * | VI-O | 3750 | Vrms | AC for 1 min | |
Ambient operating temperature | Ta | -40 to +110 | ºC | With no icing or condensation | |
Ambient storage temperature | Tstg | -55 to + 125 | ºC | ||
Soldering temperature | --- | 260 | ºC | 10 s |
* | The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side. |
Electrical Characteristics (Ta = 25ºC)
Item | Symbol | Minimum | Typical | Maximum | Unit | Measurement Conditions | |
---|---|---|---|---|---|---|---|
Input | LED forward voltage | VF | 1.1 | 1.27 | 1.4 | V | IF=10 mA |
Reverse current | IR | --- | --- | 10 | µA | VR= 5V | |
Capacitance between terminals | CT | --- | 30 | --- | pF | V=0, f=1MHz |
|
Trigger LED forward current | IFT (IFC) *2 |
--- | 0.8 | 3 | mA | IO= 110 mA | |
Release LED forward current | IFC (IFT) *2 |
0.1 | 0.5 | --- | mA | IOFF=100 μA | |
Output | Maximum resistance with output ON | RON | --- | 40 (30) | 65 (45) | Ω | IF = 5mA IO = 110mA Values in parentheses are for t < 1 s. |
Current leakage when the relay is open | ILEAK | --- | 1 | 1,000 | nA | VOFF=400 V | |
Capacitance between terminals | COFF | --- | 30 | --- | pF | V = 0, f = 1 MHz | |
Capacitance between I/O terminals | CI-O | --- | 0.8 | --- | pF | f=1 MHz, Vs = 0V |
|
Insulation resistance between I/O terminals | RI-O | 1000 | 108 | --- | MΩ | VI-O=500VDC, RoH ≤ 60% |
|
Turn-ON time | tON | --- | 0.5 | 1 | ms | IF=5 mA, RL=200Ω VDD=20V *1 |
|
Turn-OFF time | tOFF | --- | 0.1 | 0.5 |

*2. These values are for Relays with NC contacts
Surface-mounting Terminals |
||||||
|
||||||
Actual Mounting Pad Dimensions |
||||||
Appearance
|
||||||
|