Product Details Portlet
XM2C-L D-sub Plugs with Right-angle DIP Terminals
The D-sub Connector Series Enters a New Era with Lead-free Products.
- Determine anchor screw diameters at a glance.
- Greatly simplified anchor combinations.
- Shielded against EMI.
- The XM3-L/XM2-L/XM4K/XM4L conform to UL standards (No. E103202)
(Some models are not included)
RoHS Compliant
- English
Datasheet
- English
Connector Selection
- Japanese
データシート
- Chinese
目录

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
D-sub Plugs with Right-angle DIP Terminals
Note: For other models with Anchors, contact your OMRON representative.
Appearance
Accessories
No. of contacts |
|||
---|---|---|---|
No anchors | Anchor 2 (XM4Z-0011) M2.6 × 0.45 | Anchor 2 (XM4Z-0013) #4-40 UNC | |
9 | XM2C-0942-502L | XM2C-0942-112L | XM2C-0942-132L |
15 | XM2C-1542-502L | XM2C-1542-112L | XM2C-1542-132L |
25 | XM2C-2542-502L | XM2C-2542-112L | XM2C-2542-132L |
Rated current | 3 A |
---|---|
Rated voltage | 300 VAC |
Contact resistance | 20mΩmax. (at 20 mV, 100 mA max.) |
Insulation resistance | 1,000MΩmin. (at 500 VDC) |
Dielectric strength | 1,000 VAC for 1 min (leakage current: 1 mA max.) |
Insertion durability | 100 times |
Ambient operating temperature | - 25 to 105℃ (with no condensation or icing) |
(unit: mm)
D-sub Plugs with Right-angle DIP TerminalsXM2C-0942-132L XM2C-1542-132L XM2C-2542-132L |
|||||||||||||||||||||
Mounting holes (t = 1.6 mm, bottom view) |
|||||||||||||||||||||
Dimensions
|