Product Details Portlet

XH4A Half-pitch Low-profile Stacking Connectors

An Integrated Male/ Female Half-pitch Stacking Connector with Board Space Adjustable from 5 to 11 mm.

  • Board space can be adjusted from 5 to 11 mm in 1-mm increments. (Surface-mounted Connectors can be adjusted from 5 to 9 mm in 1-mm increments.)
  • The product line includes DIP and SMT Connectors.
  • Integrated male/female Connectors.
  • All models incorporate fastening pins to secure the terminals, thus preventing floating or falling over during soldering.
  • The leaf contact construction resists bending.
  • Not mated with XH2 and XH3 Half-pitch Connectors.
  • See the "Standards certification / conformity list" for information on conformity to certification standards.
RoHS Compliant
Model 2D/3D CAD ECAD(Download symbol,FootPrint,3DCAD)
* External site (Ultra Librarian) opens in a new window.
XH4A-0135-1A Download Download
XH4A-0135-2A Download Download
XH4A-4035-1A Download Download
XH4A-4035-2A Download Download
XH4A-4035-A Download Download
XH4A-6035-2A Download Download
XH4A-6035-A Download Download
XH4A-8035-1A Download Download
XH4A-8035-2A Download Download
XH4A-8035-A Download Download
(*) Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Model
No. of contacts
Straight DIP Terminals
40 XH4A-4031
50 XH4A-5031
60 XH4A-6031
80 XH4A-8031
100 XH4A-0131
Model
No. of contacts
Straight DIP Terminals
with fastening pins
(See note.)
(Standard)
Straight DIP Terminals
with fastening pins
(See note.)
(1-mm increment)
Straight DIP Terminals
with fastening pins
(See note.)
(2-mm increments)
Straight DIP Terminals
with fastening pins
(See note.)
(3-mm increments)
40 XH4A-4031-A XH4A-4031-1A XH4A-4031-2A XH4A-4031-3A
50 XH4A-5031-A XH4A-5031-1A XH4A-5031-2A XH4A-5031-3A
60 XH4A-6031-A XH4A-6031-1A XH4A-6031-2A XH4A-6031-3A
80 XH4A-8031-A XH4A-8031-1A XH4A-8031-2A XH4A-8031-3A
100 XH4A-0131-A XH4A-0131-1A XH4A-0131-2A XH4A-0131-3A
Note: Applicable board thickness is 1.6 mm.
Model
No. of contacts
SMT Terminals
with fastening pins
(See note.) (Standard)
SMT Terminals
with fastening pins
(See note.) (1-mm increment)
SMT Terminals
with fastening pins
(See note.) (2-mm increments)
40 XH4A-4035-A XH4A-4035-1A XH4A-4035-2A
50 XH4A-5035-A XH4A-5035-1A XH4A-5035-2A
60 XH4A-6035-A XH4A-6035-1A XH4A-6035-2A
80 XH4A-8035-A XH4A-8035-1A XH4A-8035-2A
100 XH4A-0135-A XH4A-0135-1A XH4A-0135-2A
Note: Applicable board thickness is 1.6 mm.
Rated current 0.5 A
Rated voltage 125 VAC
Contact resistance (See note.) 30mΩmax. (20 mV max., 100 mA max.)
Insulation resistance 1000MΩ min. (at 500 VDC)
Dielectric strength 650 VAC for 1 min (leakage current: 1 mA max.)
Total insertion force 1.47 N max. per contact
Total removal force 0.15 N min. per contact
Insertion durability 50 times
Ambient operating temperature Operating: -55 to 105℃ (with no condensation or icing)
Note:The contact resistance depends on which XH4A-□□31 Connectors are mated to each other.
XH4A-□□31
(Straight DIP Terminals)

XH3:01
XH3:02
 
Mounting holes(bottom view)
XH3:03
 
Dimensions
Dimensions(mm)
No. of contacts
A B C
40 32.73 24.13 28.63
50 39.08 30.48 34.98
60 45.43 36.83 41.33
80 58.13 49.53 54.03
100 70.83 62.23 66.73
 
XH4A-□□31-A(Standard)
XH4A-□□31-1A(1-mm Increment)
XH4A-□□31-2A(2-mm Increments)
XH4A-□□31-3A(3-mm Increments)
(Straight DIP Terminals with Fastening Pins)

XH3:04
XH3:05
 
Mounting holes(bottom view)
XH3:06
 
Dimensions
Dimensions(mm)
No. of contacts
A B C
40 32.73 24.13 30.23
50 39.08 30.48 36.58
60 45.43 36.83 42.93
80 58.13 49.53 55.63
100 70.83 62.23 68.33
 
XH4A-□□35-A(Standard)
XH4A-□□35-1A(1-mm Increment)
XH4A-□□35-2A(2-mm Increments)
(SMT Terminals with Fastening Pins)

XH3:06
XH3:07
 
Mounting holes(top view)
XH3:08
 
Dimensions
Dimensions(mm)
No. of contacts
A B C
40 32.73 24.13 30.23
50 39.08 30.48 36.58
60 45.43 36.83 42.93
80 58.13 49.53 55.63
100 70.83 62.23 68.33

Correct Use

PCB settings

XH4A Half-pitch Connectors are male/female connectors with integrated plugs and sockets.
Refer to Contact Numbers above when designing boards.

Mating Compatibility

XH4 Half-pitch Connectors do not mate with XH2 or XH3 Half-pitch Connectors.

Soldering Conditions

Straight DIP Terminals (Automated Soldering)
(1) Soldering temperature: 250±5℃
(2) Continuous soldering time: Within 5 s Be sure to wash the board after automated soldering is completed.
SMT Terminals
Recommended reflow conditions
Pre-heat temperature: 150±10℃
Pre-heat time: 60 to 120 s
Soldering temperature: 200 to 240℃
Soldering time: Within 30 s
(Within 10 s at the maximum temperature of 240℃)