Product Details Portlet

2JCIE-BL Environment Sensor

Sense a variety of environmental
information

  • Sense your surrounding environment and helps you to assist your comprehensive assessment of indoor comfort
  • Battery operable 46 x 39 x 15mm small package including 6 sensors
  • Based on BluetoothR low energy, Sensor beacon can simplify the deployment
  • Embedded memory for data logging can keep track of surrounding environments

*Environmental sensor is available in following areas only.
 America, Europe, Japan, China, Taiwan

RoHS Compliant
Model 2D/3D CAD ECAD(Download symbol,FootPrint,3DCAD)
* External site (Ultra Librarian) opens in a new window.
2JCIE-BL01 Download Download
2JCIE-BL01-P1 Download Download
(*) Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.

Feature

Concepts and application examples can be seen with Environment Sensor Special contents.

Environment Sensor Special contents
  • Heatstroke Risk Levels*1

    Heatstroke risk level is determined by air temperature and humidity.
    Users can estimate the risk of heat while performing day-to-day activities.

    Sensing Technology
    [ Guideline for action limits ]*2
    Reference temperature WBGT*3 Heat stress precautions Awareness guide
    Danger
    31°C or above
    (88°F or above)
    Dangerous heat for all activities. Especially dangerous to senior citizens, even if they are just resting. Avoid going outside and stay indoors in cooler places.
    Severe warning
    28°C – 31°C
    (82°F – 88°F)
    Dangerous heat for all activities. Stay out of the blazing sun and be aware of indoor ambient temperature rise.
    Warning
    25°C – 28°C
    (77°F – 82°F)
    Dangerous heat for activities that involve moderate to strenuous physical exercises. Take adequate rest periods during physical training and strenuous work.
    Caution
    Below 25°C
    (Below 77°F)
    Dangerous heat for activities that involve vigorous physical exercises. Risk is low but still exists on the basis of vigorous exercises and hard labor.
  • Heatstroke Risk Levels
  • Discomfort Index*1

    The discomfort index is calculated from the air temperature and humidity to help users realize the importance of maintaining a comfortable environment.

    Sensing Technology
    [ DI=0.81T+0.01H(0.99T-14.3)+46.3 ]

    DI: Discomfort Index T: Temperature (°C) H: Humidity (%)

    Discomfort index Thermal comfort
    65 – 70 Comfortable
    70 – 75 Neutral
    75 – 80 Warm
    80 – 85 Uncomfortably hot (sweating)
    85 – Severe heat
  • Discomfort Index
  • *1. The Bluetooth® word mark and logos are registered trademarks owned by Bluetooth SIG, Inc. and any use of such marks by OMRON Corporation is under license.
  • *2. Information on UV Index is just for reference. And it may not be the same as that issued by public institutions.
  • *3. Information for heat stroke and discomfort index are only guidelines to be used for air conditioning and physical condition management. An individual difference and physical condition will greatly affect an individual feeling. Sensor output is not to be used for determining the presence of symptoms. Use only as a guideline.
    Warning levels for heat stroke may not be the same as those issued by public institutions.

Ordering Information

Model Appearance Communication interface Output data Minimum packing unit (Unit: pcs)
2JCIE-BL01 2JCIE-BL01 Bluetooth®*1 low energy Temperature, Humidity, Light, UV index*2, Barometric pressure, Sound noise, Discomfort index*3, Heat stroke warning level*3 1
2JCIE-BL01-P1 2JCIE-BL01-P1 Bluetooth®*1 low energy Temperature, Humidity, Light, UV index*2, Barometric pressure, Sound noise, Discomfort index*3, Heat stroke warning level*3 1
  • *1. The Bluetooth® word mark and logos are registered trademarks owned by Bluetooth SIG, Inc. and any use of such marks by OMRON Corporation is under license.
  • *2. Information on UV Index is just for reference. And it may not be the same as that issued by public institutions.
  • *3. Information for heat stroke and discomfort index are only guidelines to be used for air conditioning and physical condition management. An individual difference and physical condition will greatly affect an individual feeling. Sensor output is not to be used for determining the presence of symptoms. Use only as a guideline.
    Warning levels for heat stroke may not be the same as those issued by public institutions.

Ratings

Item 2JCIE-BL01 2JCIE-BL01-P1
Power Supply 3 VDC (Lithium battery CR2032 × 1) 3 VDC
Sensors Temperature, Humidity, Light, UV index*1, Barometric pressure, Sound noise
Interface Bluetooth® low energy*2: GAP advertisement/Custom GATT profile
Communication Range Approx. 10 m *3
Operating Temperature −10 to 60°C
Operating Humidity 30 to 85%RH
Dimensions Approx. 46.0 × 39.0 × 15.0 mm Approx. 27.2 × 24.0 × 1.0 mm
Weight Approx. 16 g (incl. battery) Approx. 2.5 g
Absolute maximum ratings / Power supply −0.3 to 3.6 V
Absolute maximum ratings / Output current ±20 mA
Absolute maximum ratings / Temperature −20 to 70°C
Recommended operating condition / Power supply 2.7 to 3.3 V
Battery Life Approx. 6 months*4 (5 min. measurement interval/one time per day connection) -

Characteristics

Item Measurable range Accuracy
(Vcc = 5.0 V, Ta = 15 to 35°C if not specified)*4
Temperature −10 to 60°C ±2°C
Humidity 30 to 85%RH ±5%RH
Light 10 to 2000 lx ±100 lx
UV Index 0 to 11 For reference *1 *5
Barometric pressure 700 to 1,100 hPa ±4 hPa
Sound noise 37 to 89 dB For reference*5
  • *1. Information on UV Index is just for reference. And it may not be the same as that issued by public institutions.
  • *2. The Bluetooth® word mark and logos are registered trademarks owned by Bluetooth SIG, Inc. and any use of such marks by OMRON Corporation is under license.
  • *3. Communication distance and battery life may vary according to obstacles between the communication equipment, radio wave conditions.
  • *4. These values are specified under standard test condition, and do not guarantee the performance under the complex conditions.
  • *5. These types of output are provided for referential use only, and these values do not guarantee the normal operation within that range.

Dimensions

(Unit: mm)

2JCIE-BL01
2JCIE-BL01
2JCIE-BL01-P1
2JCIE-BL01-P1

Safety Precautions

To assure the correct use of the product basic safety measures should always be followed including the warnings and cautions listed in this document.

Warning

Warning: Improper use may result in death or serious injury.

2JCIE-BL01
  • Keep the battery out of the reach of young children. If young children swallow the battery, immediately consult a doctor.
  • Do not throw the battery into fire. The battery may explode.
Common
  • In places where radio communications are prohibited, remove the battery to turn off the Bluetooth®.
  • Do not place the unit closer than 22 cm (9 inches) from implantable medical devices such as pacemakers.
  • Keep the unit out of the reach of young children. If young children swallow any small piece, immediately consult a doctor.
  • Please stop using the unit immediately, if there is strange smell or smoke from the unit.
  • Do not subject the unit to extreme temperatures, humidity, moisture, or direct sunlight. Internal condensation due to severe change in temperature may cause malfunction.
  • In high temperature or low temperature environment, battery life may be extremely short due to the characteristics of the battery used.
  • Please do not leave in the car.
    Prolonged exposure to the high temperature causes explosion, fire or malfunction of the internal battery.

Caution

Caution: Improper use may result in minor or moderate injury to the user or damage to the equipment.
*Property damage refers to damage related to houses and household belongings, as well as domestic animals and pets.

2JCIE-BL01
  • Do not insert the battery with the polarities in the wrong direction.
  • Always use the type of battery indicated.
  • Remove the battery from this unit when you are not going to use it for a long period of time (approximately 3 months or more).
  • Please read the instruction manual of your smartphone or tablet for the wireless communication.
  • Do not replace the battery during the wireless communication.
  • Do not swing the unit by the strap.
    Swinging the unit while holding the strap may cause an injury.
Common
  • Do not use the unit in the field of strong electromagnetic waves and static electricity.
  • This unit is not a measurement instrument.
    The measured values must be treated as a reference, and do not use it for the purpose of verification or diagnosis.

Precautions for Correct Use

2JCIE-BL01
  • Do not use this product with its vent holes (both sides) and window covered. This will prevent accurate measured values from being obtained.
  • Batteries are not a part of your regular household waste.
    You must return batteries to your municipality’s public collection or wherever batteries of the respective type are beingsold.
  • Dispose of the unit, battery, and components according to applicable local regulations.
    Unlawful disposal may cause environmental pollution.
Common
  • Do not disassemble or modify the unit.
  • Do not subject the unit to strong shocks or vibrations, drop it, step on it.
  • Do not apply a strong force, twist, deflection and mechanical stress on the ring portion.
  • Do not immerse the unit or any of the components in water. The unit is not waterproof. Do not wash it or touch it with wet hands. Be careful that water does not get into the unit.
  • Depending on the surrounding environment and the mounting position, the measured characteristic may vary. The measured values must be treated as a reference.

    1. Do not subject the unit to extreme temperatures, humidity, moisture, or direct sunlight.
    2. Do not subject the unit to water, oil or chemical materials.
    3. Do not use the unit where it will be exposed to dew condensation.
    4. Do not use the unit where it will be exposed to flammable gas or corrosive vapors.
    5. Do not use the unit where it will be exposed to dust, saline matter or iron powder.
  • This Product operates in the unlicensed ISM band at 2.4 GHz. In case this Product is used around the other wireless devices including microwave and wireless LAN, which operate same frequency band of this Product, there is a possibility that interference occurs between this Product and such other devices.
  • If such interference occurs, please stop the operation of other devices or relocate this Product before using this Product or do not use this Product around the other wireless devices.
  • Due to the use of radio waves, third parties may intercept transmissions either deliberately or accidentally. Do not use this Product for matters related to vital secrets or human lives.
  • Application examples provided in this document are just for reference. In actual applications, confirm its functions, limitations and safety before using this Product.
  • Firmware updates may be provided to improve product functions or to fix bugs. Visit the following URL and search the product name. Check the "Software" page for the appropriate product.
    https://components.omron.com/
Acknowledgement

This work was funded by ImPACT Program of Council for Science, Technology and Innovation (Cabinet Office, Government of Japan).
Program: “Innovative Cybernic System for a ZERO Intensive Nursing-care Society” (Program Manager: Yoshiyuki Sankai)

Software

In order to download this software, you must agree to the license agreement.

Software name
  • Firmware update manual