Product Details Portlet

XH2 Half-pitch Board-to-Board Connectors

Allows High-density Mounting for Electronic Devices. A Half-Pitch Connector with a 1.27-mm Pitch for Compactness.

  • A pitch of 1.27 mm for high-density mounting of double-row arrangements.
  • A quadruple-row staggered arrangement (1.27mm x 1.905 mm) for board connection.
  • Leaf contact construction enables smooth mating and resistance to bending.
  • Space saving mating length of 3.1 mm.
  • Press fitting assures long-term contact quality.The gold/palladium plating has been improved for better contact reliability.
  • A special finish improves flux resistance (Straight Terminals only). Also it has fastening pins to standardize all the contacts.
  • Can be mounted to boards with screws.
  • The XH2 conforms to UL standards (file no.E103202).
  • Not mated with XH3 and XH4 Half-pitch Connectors.
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Model
No. of contacts
Plug/Straight DIP Terminals
Plug/Straight DIP Terminals
with fastening pins (See note.)
20 XH2A-2041 XH2A-2041-A
30 XH2A-3041 XH2A-3041-A
40 XH2A-4041 XH2A-4041-A
50 XH2A-5041 XH2A-5041-A
60 XH2A-6041 XH2A-6041-A
68 XH2A-6841 XH2A-6841-A
80 XH2A-8041 XH2A-8041-A
100 XH2A-0141 XH2A-0141-A
Note: Applicable board thickness is 1.6 mm.
Model
No. of contacts
Plug/Right-angle DIP Terminals
Plug/Right-angle DIP Terminals
with fastening pins (See note.)
20 XH2A-2042 XH2A-2042-A
30 XH2A-3042 XH2A-3042-A
40 XH2A-4042 XH2A-4042-A
50 XH2A-5042 XH2A-5042-A
60 XH2A-6042 XH2A-6042-A
68 XH2A-6842 XH2A-6842-A
80 XH2A-8042 XH2A-8042-A
100 XH2A-0142 XH2A-0142-A
Note: Applicable board thickness is 1.6 mm.
Model
No. of contacts
Socket/Straight DIP Terminals
Socket/Straight DIP Terminals with
fastening pins (See note.)
20 XH2B-2041 XH2B-2041-A
30 XH2B-3041 XH2B-3041-A
40 XH2B-4041 XH2B-4041-A
50 XH2B-5041 XH2B-5041-A
60 XH2B-6041 XH2B-6041-A
68 XH2B-6841 XH2B-6841-A
80 XH2B-8041 XH2B-8041-A
100 XH2B-0141 XH2B-0141-A
Note: Applicable board thickness is 1.6 mm.
Model
No. of contacts
Socket/Right-angle DIP Terminals
Socket/Right-angle DIP Terminals
with fastening pins (See note.)
20 XH2B-2042 XH2B-2042-A
30 XH2B-3042 XH2B-3042-A
40 XH2B-4042 XH2B-4042-A
50 XH2B-5042 XH2B-5042-A
60 XH2B-6042 XH2B-6042-A
68 XH2B-6842 XH2B-6842-A
80 XH2B-8042 XH2B-8042-A
100 XH2B-0142 XH2B-0142-A
Note: Applicable board thickness is 1.6 mm.
Rated current 0.5 A
Rated voltage 125 VAC
Contact resistance(See note.) 30mΩmax. (20 mV max., 100 mA max.)
Insulation resistance 1000MΩmin. (at 500 VDC)
Dielectric strength 650 VAC for 1 min(leakage current: 1 mA max.)
Total insertion force 0.78 N max. per contact
Total removal force 0.10 N min. per contact
Insertion durability 400 times
Ambient operating temperature -55 to 105℃ (With no icing at low temperature)
Note:The contact resistance is for the XH2A-□□42 combined with the XH2B-□□41.
(unit: mm)

XH2A-□□41
(Straight DIP Terminals)

XH2:01
XH2A-□□41-A
(Straight DIP Terminals with Fastening Pins)

XH2:03
XH2:02

XH2:04
 
Mounting holes(bottom view)
XH2:05
 
Dimensions
Dimensions(mm)
No. of contacts
A B C D
20 25.4 19.05 15.8 11.43
30 31.8 25.40 22.2 17.78
40 38.1 31.75 28.5 24.13
50 44.5 38.10 34.9 30.48
60 50.8 44.45 41.2 36.83
68 55.9 49.53 46.3 41.91
80 63.5 57.15 53.9 49.53
100 76.2 69.85 66.6 62.23
 
XH2A-□□42
(Right-angle DIP Terminals)

XH2:06
XH2A-□□42-A
(Right-angle DIP Terminals with Fastening Pins)

XH2:08
XH2:07

XH2:09
 
Mounting holes(bottom view)
XH2:10
 
Dimensions
Dimensions(mm)
No. of contacts
A B C D
20 25.4 19.05 15.8 11.43
30 31.8 25.40 22.2 17.78
40 38.1 31.75 28.5 24.13
50 44.5 38.10 34.9 30.48
60 50.8 44.45 41.2 36.83
68 55.9 49.53 46.3 41.91
80 63.5 57.15 53.9 49.53
100 76.2 69.85 66.6 62.23
 
XH2B-□□41
(Straight DIP Terminals)

XH2:11
XH2B-□□41-A
(Straight DIP Terminals with Fastening Pins)

XH2:13
XH2:12

XH2:14
 
Mounting holes(bottom view)
XH2:15
 
Dimensions
Dimensions(mm)
No. of contacts
A B C D
20 25.4 19.05 15.7 11.43
30 31.8 25.40 22.1 17.78
40 38.1 31.75 28.4 24.13
50 44.5 38.10 34.8 30.48
60 50.8 44.45 41.1 36.83
68 55.9 49.53 46.2 41.91
80 63.5 57.15 53.8 49.53
100 76.2 69.85 66.5 62.23
 
XH2B-□□42
(Right-angle DIP Terminals)

XH2:16
XH2B-□□42-A
(Right-angle DIP Terminals with Fastening Pins)

XH2:18
XH2:17

XH2:19
 
Mounting holes(bottom view)
XH2:20
 
Dimensions
Dimensions(mm)
No. of contacts
A B C D
20 25.4 19.05 15.7 11.43
30 31.8 25.40 22.1 17.78
40 38.1 31.75 28.4 24.13
50 44.5 38.10 34.8 30.48
60 50.8 44.45 41.1 36.83
68 55.9 49.53 46.2 41.91
80 63.5 57.15 53.8 49.53
100 76.2 69.85 66.5 62.23

Correct Use

Mating Compatibility

XH2 Half-pitch Connectors do not mate with XH3 or XH4 Half-pitch Connectors.

Special Finish for Preventing Flux Rise

XH2 Connectors (i.e., Straight Terminals) have a special finish that prevents flux rise. (The Connectors are designed for automated soldering. Brush coating flux from the back of the board applies too much flux and may nullify the special finish. Never use this method to apply flux.)

Soldering

Automated soldering
Use tape to mask the Right-angle Terminal Connector prior to automated soldering.

Automated Soldering Conditions (Jet Flow)

1. Soldering temperature: 250±5°C
2. Continuous soldering time: Within 5 s