Product Details Portlet
XC5N Four-row Sockets
Multi-contact (4-row, 128-contact) Connectors Expanding the DIN Concept
- Fully preserve the characteristics of normal DIN connectors while increasing the number of contacts available.
- Right-angle plug terminals of the standard DIN type and those vertically mounted on PCBs are available.
- Twin-contact sockets are used for high reliability and low insertion force.
RoHS Compliant
- English
Datasheet
- English
Connector Selection
- Japanese
データシート
- Chinese
目录
Model | 2D/3D CAD | |
---|---|---|
XC5N-0221 | Download |

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
No. of contacts | Terminal type | Model |
---|---|---|
128 | Straight DIP terminals | XC5N-0221 |
Rated current | 2A |
---|---|
Rated voltage | 300 VAC |
Contact resistance | 30mΩ max. (at 20 mV, 100 mA max.) |
Insulation resistance | 106MΩ min. (at 100 VDC) |
Dielectric strength | 1,000 VAC for 1 min (leakage current:1 mA max.) |
Total insertion force | 0.59 N max. per contact |
Removal force | 0.15 N min. (with test gauge, t = 0.56 mm) |
Insertion durability | 200 times |
Ambient operating temperature | -55 to 125℃ (with no icing at low temperature) |
(unit: mm) XC5N-0221 (With straight DIP terminals) |
Soldering
Automated Soldering
Before using automated soldering on a Connector that has rightangle terminals, mask the Connector (refer to the diagram).
Automated Soldering Conditions (Jet Flow)
1. Soldering temperature: 250±5°C
2. Continuous soldering time: Within 5±1 s
Mounting Position on PCB
When mounting right-angle terminals (DIN Style-1 Connectors) on a PCB, select a position where the PCB is not under the body of the Connector.