Product Details Portlet
*Has no center row (row b).
■Ratings for Fine-fit Connectors
*Has no center row (row b).
Press-fit Tool
XY2D-1005
XC5G Triple-row Plugs, DIN R-type, Fine-fit, W-shaped Pins
International DIN standards; Solderless Connection Series (Fine Fit)
- Backplane systems can be designed with ease with XC5 Connectors as conforming with DIN standards.
- Using unique W-shaped pins, these Connectors prevent contacts from being bent or falling out.
Ensures highly reliable connections. - Less damage to the through-holes in circuit boards.
- The XC6-series Connectors can be used as Backplane Connectors.
- Uses highly-reliable Twin-contact Sockets.
- A special Press-fit Tool is available.
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Appearance | |||
---|---|---|---|
No. of contacts | Terminal type | ||
Straight terminals,4 mm | Straight terminals,13 mm | Straight terminals,17 mm | |
48 | XC5G-482P-1140 | XC5G-482P-1131 | XC5G-482P-1132 |
64* | XC5G-642P-1140 | XC5G-642P-1131 | XC5G-642P-1132 |
96 | XC5G-962P-1140 | XC5G-962P-1131 | XC5G-962P-1132 |
Rated current | 2 A |
---|---|
Rated voltage | 300 VAC |
Contact resistance | 20 mΩ max. (at 20 mV, 100 mA max.) |
Insulation resistance | 106 MΩ min. (at 100 VDC) |
Dielectric strength | 1,000 VAC for 1 min (leakage current: 1 mA min.) |
Total insertion force | 0.59 N max. per contact |
Removal force | 0.15 N min. (with test gauge, t = 0.56 mm) |
Insertion durability | 200 times |
Ambient operating temperature | Operating: -55 to 125℃ (with no icing at low temperature) |
■Ratings for Fine-fit Connectors
Rated current | 2 A |
---|---|
Contact resistance | 5 mΩ max. (at 20 mV, 100 mA max.) |
Pressure input | 196 N max. per contact |
Holding force | 44.1 N min. |
Unit torque durability | 0.022 N-m min. |
Vibration | At 10 to 2,000 Hz, 1.52-mm amplitude, or 147 m/s2 will will not interrupt current for more than 1 μ sec. |
Shock | At 980 m/s2, will not break current for more than 1 μ sec. |
(unit: mm) XC5G-□□2P-11□□ (With straight terminals) Dimensions |
| A | B | C | D | E | F | Coding Key positions (contact No.) | ||
---|---|---|---|---|---|---|---|---|---|
48 | 54.2 | 47.4 | 38.10 | 44.6 | 43.3 | 49.36 | 5, 12 | ||
64* | 94.8 | 88.0 | 78.74 | 85.2 | 83.9 | 90.00 | 6, 13, 20, 27 | ||
96 | 94.8 | 88.0 | 78.74 | 85.2 | 83.9 | 90.00 | 6, 13, 20, 27 |
XY2D-1005
Applicable Connectors | XC5□-□□□P Fine-fit |
---|---|
Max. pressure | 2 t |
Stroke (max.) | 8 mm (handle) 283 mm (handle wheel) |
Weight | 80 kg |
Base area | 500 mm×530 mm |
Contact Repair Tools | |||||||||||||||||||||||||||||||
For Plugs
| For Sockets
|
Support Block and Plungers | ||||||||||||||
Support Blocks
| Plungers
| |||||||||||||
Note:Cut the XY2D-1014 when using Doublerow Connectors with 100 or 32 contacts.Cut the XY2D-1015 when using Triple-row Connectors with 100 or 32 contacts (no center row). |
Correct Use
Basic Mating Dimensions
The basic mating dimensions conform to those of the XC5. See page 11 of DIN Twin-contact Connectors XC5.
Press-fit Tools and Press-fit Precautions
OMRON provides manuals for Press-fit Tools and precautions. Contact your OMRON representative to request copies.
Through-hole Diameters
Holes with 1.0 mm dia. are required by the above Fine-fit Connector.
Mounting Prohibited area
Top jig side:
Mounting of parts is prohibited in the area of the max. outer shape + 1 mm.
Bottom jig:
Mounting of parts is prohibited in an area of the support block max. outer shape and plunger max. outer shape.
Note: An outline drawing of the 64-pin and 96-pin top jigs and support blocks is shown as a sample. For parts with other number of pins, contact your OMRON sales representative.