G9TA AC Power Latching Relay
60 A High power latching relay
- High power switching, Compact size
- High magnetic latching force provides vibration resistance
- Low contact resistance
- PCB terminals type available
- Conforms to UL 508 (Except PCB terminals type)
Classification | Contact Form | Terminal Shape | Enclosure rating | Model | Rated coil voltage | Minimum packing unit |
---|---|---|---|---|---|---|
Single coil | SPST-NO | M5 securing screw | Flux protection | G9TA-U1ATH | 12 VDC | 25 pcs/tray |
Welding terminals | G9TA-U1ATW | |||||
PCB terminals | G9TA-U1AP | |||||
Double coils | M5 securing screw | G9TA-K1ATH | 12 VDC | |||
Welding terminals | G9TA-K1ATW | |||||
PCB terminals | G9TA-K1AP |
![Note. When ordering, add the rated coil voltage to the model number.Example: G9TA-U1ATH DC12 Rated coil voltage However, the notation of the coil voltage on the product case as well as on the packing will be marked as[][] VDC.](https://omronfs.omron.com/en_US/ecb/products/img/relays/g9ta/g9ta-1.gif)
Single-winding Latching Type
|
Rated current (mA)
|
Coil resistance (Ω)
|
Must set voltage
|
Must reset voltage
|
Max. voltage
|
Power consumption
|
|||||
---|---|---|---|---|---|---|---|---|---|---|---|
% of rated voltage
|
Set coil (W)
|
Reset coil (W)
|
|||||||||
DC | 12 | 83 | 145 | 80% max. | 80% max. | 110% max. | Approx. 1.0 |
Double-winding Latching Type
|
Rated current (mA)
|
Coil resistance (Ω)
|
Must set voltage
|
Must reset voltage
|
Max. voltage
|
Power consumption
|
|||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Set coil
|
Reset coil
|
Set coil
|
Reset coil
|
% of rated voltage
|
Set coil (W)
|
Reset coil (W)
|
|||||||
DC | 12 | 217 | 217 | 55 | 55 | 80% max. | 80% max. | 110% max. | Approx. 2.6 | Approx. 2.6 |
Note | 1. | The rated current and coil resistance were measured at a coil temperature of 23°C with tolerances of ± 10%. |
Note | 2. | The operating characteristics are measured at a coil temperature of 23°C. |
Note | 3. | The maximum permissible voltage is the maximum value of the fluctuation range for the Relay coil operating power supply and was measured at an ambient temperature of 23°C. |
Contacts
|
G9TA-U1A□ /G9TA-K1A□
|
||||
---|---|---|---|---|---|
Resistive load
|
Inductive load (PF=0.5)
|
||||
Contact type | SPST-NO | ||||
Contact material | Ag Alloy | ||||
Rated load | 60 A at 250 VAC | ||||
Rated carry current | 60 A | ||||
Max. switching voltage | 250 VAC | ||||
Max. switching current | 60 A |
Characteristics
Item |
G9TA-U1A□
|
G9TA-K1A□
|
|
---|---|---|---|
Contact resistance *1 | 2 mΩ max. | ||
Set time *2 | 30 ms max. | 20 ms max. | |
Reset time *2 | 30 ms max. | 20 ms max. | |
Minimum pulse width | 100 ms | ||
Maximum pulse width | 1,000 ms | ||
Insulation resistance *3 | 1,000 MΩ min. | ||
Dielectric strength | Between coil and contacts | 4,000 VAC, 50/60 Hz for 1 min | |
Between contacts of the same polarity | 1,500 VAC, 50/60 Hz for 1 min | ||
Impulse withstand voltage | Between coil and contacts | 6 kV | |
Vibration resistance | Destruction | 10 to 150 to 10 Hz, f < 60 Hz: Constant amplitude 0.075 mm, f > 60 Hz: Constant acceleration 9.8 m/s2 | |
Malfunction | 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude) | ||
Shock resistance | Destruction | 1,000 m/s2 | |
Malfunction | 100 m/s2 | ||
Durability | Mechanical | 100,000 operations min. (at 7,200 operations/h) | |
Electrical *4 | 5,000 operations, resistive load and then 5,000 operations, inductive load (PF=0.5) (operation: ON for 10 sec, OFF for 20 sec) *5 |
||
Ambient operating temperature | -40 to 85°C (with no icing or condensation) | ||
Ambient operating humidity | 5 to 85% | ||
Weight | Approx. 42 g |
Note. | The values given above are initial values. | |
*1. | Measurement conditions: 24 VDC, 1 A, voltage drop method. | |
*2. | Measurement conditions: Rated operating voltage applied, not including contact bounce. Ambient temperature: 23°C |
|
*3. | Measurement conditions: The insulation resistance was measured with a 500 VDC megohm meter at the same locations as the dielectric strength was measured. | |
*4. | Contact your OMRON sales representative for Electrical Durability technical data. | |
*5. | The characteristic meets IEC62055-31 test requirement. |
G9TA-U1ATH |
Terminal arrangement/Internal Connections Check carefully the coil polarity of the Relay. |
G9TA-U1ATW |
Terminal arrangement/Internal Connections
|
G9TA-U1AP |
|
Terminal arrangement/Internal Connections
|
PCB Mounting Holes |
G9TA-K1ATH |
Terminal arrangement/Internal Connections
|
G9TA-K1ATW |
Terminal arrangement/Internal Connections
|
G9TA-K1AP |
|
Terminal arrangement/Internal Connections
|
PCB Mounting Holes |
Note 1. | Relay is delivered as "reset" status unless specified otherwise. However, the status may change due to the shock from transportation or mounting operations. Therefore, it is recommended the relay should be set to the expected status via a power supply before being used. |
|
Note 2. | In order to maintain "set" or "reset" status, the energizing voltage to coil & the pulse width shouldn't lower then the rated value. | |
Note 3. | Do not energize both of set and reset coil simultaneously. | |
Note 4. | Energizing time longer than 1,000 ms should be avoided. |
Correct Use
●Installation
·The relay contacts are polarized. Incorrect wiring may cause a failure to break the circuit. Wire the Relay with care.
·Install the Relays in locations that are as dry as possible and have as little dust, dirt, and harmful gas.
·Using the Relay under high temperature, high humidity, or harmful gas may deteriorate its performance characteristics due to condensation or corrosive materials, resulting in failure or burn damage to the Relay.
●Wiring
·Be sure to tighten all screws to the appropriate torque given below.
·Loose screws may result in burning due to abnormal heat generation during energization.
·M5 screws: 1.57 to 2.35 N·m
·Use a spring washer in order to prevent deformation and looseness.
·Allow suitable slack on leads when wiring, and do not apply excessive force to the terminals.
●Relay Service Life
·The electrical durability of these Relays is specified as the number of load switching operations under a resistive load and OMRON-specified standard testing conditions.
The coil drive circuit, ambient environment, switching frequency, or load conditions (e.g., inductive load or capacitor load) may reduce the service life and possibly lead to failure to break. Always confirm the service life in the actual equipment.