Product Details Portlet

XC5F Double-row Sockets, DIN Q-type (Reverse)

A Wide Variety of DIN Connectors That Conform to UL/CSA Standards.

  • Fully preserve the characteristics of normal DIN connectors while increasing the number of terminals available.
  • A wide product range to fit almost any application.
  • Meeting world market needs with products ranging from one-piece connectors (card edge) to two-piece connectors.
  • Use the twin-contact system for high reliability.
  • Lower insertion force as a result of FEM analysis techniques.
  • Conform to UL standards (file no. E103202) and CSA standards (file no. LR 62678).
RoHS Compliant
Model 2D/3D CAD ECAD(Download symbol,FootPrint,3DCAD)
* External site (Ultra Librarian) opens in a new window.
XC5F-0122 Download Download
XC5F-2022 Download Download
XC5F-3222 Download Download
XC5F-4422 Download Download
XC5F-5022 Download Download
XC5F-6422 Download Download
(*) Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
No. of contacts Terminal type Model
20* Right-angle DIP terminals XC5F-2022
32 XC5F-3222
44* XC5F-4422
50* XC5F-5022
64 XC5F-6422
100* XC5F-0122
*Marked items have an increased number of contacts while following DIN standards.
Rated current
2 A
Rated voltage
300 VAC
Contact resistance
20 mΩ max. (at 20 mV, 100 mA max.)
Insulation resistance
106 MΩ min. (at 100 VDC)
Dielectric strength
1,000 VAC for 1 min (leakage current:1 mA max.)
Total insertion force
0.59 N max. per contact
Removal force
0.15 N min. (with test gauge, t = 0.56 mm)
Insertion durability
200 times
Ambient operating temperature
Operating: -55 to 125℃ (with no icing at low temperature)
(unit: mm)

XC5F-□□22 (With right-angle DIP terminals)

XC5F:1
 
Dimensions
Dimensions (mm)
No. of contacts
A B C D E Coding Key slot
positions (contact No.)
20 37.9 29.1 22.86 33.02 27.1 3、8
32 53.2 44.4 38.10 48.26 42.3 5、12
44 68.4 59.6 53.34 63.50 57.5 4、9、14、19
50 76.0 67.2 60.96 71.12 65.2 5、10、16、21
64 93.8 85.0 78.74 88.90 82.9 6、13、20、27
100 139.5 130.7 124.46 134.62 128.7 10、20、31、41

Correct Use

Soldering

Automated Soldering

Use masking tape to mask Right-angle Connectors before automated soldering.

Automated Soldering Conditions (Jet Flow)

1. Soldering temperature: 250±5°C
2. Continuous soldering time: Within 5±1 s

Basic Mating Dimensions

Mating dimensions for all Connectors should be as shown in the following diagram.

α: 3.55 mm
The distance between the center line of the mounting holes on the mother board and the daughter board. (This center line is shifted 0.3 mm toward row a from row b.)

β: 2.54 mm
The distance between the mounting holes on the daughter board and row a.

γ: 5.3 mm
The distance between the edge of the daughter board and row a.

δ: 12.4 to 14.2 mm
To ensure reliability, be sure to keep the Connectors within these dimensions when mounting.

The allowable margins for mating the Connectors are shown below.