Product Details Portlet
G3VM-61VY3 MOS FET Relays
Special SOP4-pin package with Dielectric strength AC 3.75 kV
- Load voltage 60V
- Continuous load current of 700 mA.
- Insulation distance 5mm
- Ambient operating temperature -40 to + 110℃
RoHS Compliant
- English
Datasheet
- English
Mosfet Selection
- English
MOS FET Relay General Catalog
- Japanese
データシート
- Chinese
目录
Model | 2D/3D CAD | |
---|---|---|
G3VM-61VY3 | Download |

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Package | Contact form | Terminals | Load voltage(peak value)* | Continuous load current (peak value)* |
Model | Minimum package quantity | |
---|---|---|---|---|---|---|---|
Number per stick | Number per tape | ||||||
Special SOP 4-pin |
1a (SPST-NO) | Surface-mounting terminals | 60 V | 700 mA | G3VM-61VY3 | 125 pcs. | --- |
G3VM-61VY3(TR) | |||||||
--- | 3000 pcs. | ||||||
G3VM-61VY3(TR05) | --- | 500 pcs. |
* | The AC peak and DC value are given for the load voltage and continuous load current. |
Note: | To order tape packaging for Relays with surface-mounting terminals, add "(TR)" or "(TR05)" to the end of the model number. |
Absolute Maximum Ratings (Ta = 25ºC)
Electrical Characteristics (Ta = 25ºC)
*1. Turn-ON and Turn-OFF Times

*2. These values are for Relays with NC contacts
Item | Symbol | Rating | Unit | Measurement Conditions | |
---|---|---|---|---|---|
Input | LED forward current | IF | 30 | mA | |
LED forward current reduction rate | △IF/℃ | -0.3 | mA/ºC | Ta ≥ 25ºC | |
LED reverse voltage | VR | 6 | V | ||
Connection temperature | TJ | 125 | ºC | ||
Output | Load voltage (AC peak/DC) | VOFF | 60 | V | |
Continuous load current (AC peak/DC) | IO | 700 | mA | ||
ON current reduction rate | △IO/℃ | −7.0 | mA/ºC | Ta ≥ 25ºC | |
Pulse on current | IOP | 2100 | mA | t = 100 ms, Duty = 1/10 | |
Connection temperature | TJ | 125 | ºC | ||
Dielectric strength between I/O * | VI-O | 3,750 | Vrms | AC for 1 min | |
Ambient operating temperature | Ta | -40 to + 110 | ºC | With no icing or condensation | |
Ambient storage temperature | Tstg | -55 to + 125 | ºC | With no icing or condensation | |
Soldering temperature | — | 260 | ºC | 10 s |
* | The dielectric strength between the input and output was checked by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side. |
Electrical Characteristics (Ta = 25ºC)
Item | Symbol | Minimum | Typical | Maximum | Unit | Measurement Conditions | |
---|---|---|---|---|---|---|---|
Input | LED forward voltage | VF | 1.1 | 1.27 | 1.4 | V | IF=10 mA |
Reverse current | IR | --- | --- | 10 | µA | VR= 5V | |
Capacitance between terminals | CT | --- | 30 | --- | pF | V=0, f=1MHz |
|
Trigger LED forward current | IFT (IFC) *2 | --- | 1 | 3 | mA | IO=700mA | |
Release LED forward current | IFC (IFT) *2 | 0.1 | --- | --- | mA | IOFF=100µA | |
Output | Maximum resistance with output ON | RON | --- | 0.15 | 2 | Ω | IF = 5mA IO=700mA |
Current leakage when the relay is open | ILEAK | --- | 2 | 1,000 | nA | VOFF=60V | |
Capacitance between terminals | COFF | --- | 100 | --- | pF | V=0, f=1 MHz | |
Capacitance between I/O terminals | CI-O | --- | 0.8 | --- | pF | f=1 MHz, Vs = 0V |
|
Insulation resistance between I/O terminals | RI-O | 1,000 | 108 | --- | MΩ | VI-O=500VDC, RoH ≤ 60% |
|
Turn-ON time | tON | --- | 2 | 3 | ms | IF=5 mA, RL=200Ω VDD=20V *1 |
|
Turn-OFF time | tOFF | --- | 0.1 | 0.5 |

*2. These values are for Relays with NC contacts
Weight: 0.1 g Surface-mounting Terminals ![]() |
|||||
|
|||||
Actual Mounting Pad Dimensions (Recommended Value, TOP VIEW) ![]() |
|||||
|
Note: 1. The actual product is marked differently from the image shown here. |
Note: 2. "G3VM" does not appear in the model number on the Relay. |
Note: 3. The indentation in the corner diagonally opposite from the pin 1 mark is from a pin on the mold. |