XC5D Triple-row Sockets, DIN C-type (Standard)
A Wide Variety of DIN Connectors That Conform to UL/CSA Standards.
- Fully preserve the characteristics of normal DIN connectors while increasing the number of terminals available.
- A wide product range to fit almost any application.
- Meeting world market needs with products ranging from one-piece connectors (card edge) to two-piece connectors.
- Use the twin-contact system for high reliability.
- Lower insertion force as a result of FEM analysis techniques.
- Mates with OMRON's XC6-series connectors.
- Conform to UL standards (file no. E103202) and CSA standards (file no. LR 62678).
No. of contacts | Straight DIP terminals | Straight wrap terminals |
---|---|---|
32* | XC5D-3221 | - |
48 | XC5D-4821 | XC5D-4823 |
64* | XC5D-6421 | XC5D-6423 |
96 | XC5D-9621 | XC5D-9623 |
Rated current | 2 A |
---|---|
Rated voltage | 300 VAC |
Contact resistance | 20 mΩ max. (at 20 mV, 100 mA max.) |
Insulation resistance | 106 MΩ min. (at 100 VDC) |
Dielectric strength | 1,000 VAC for 1 min (leakage current:1 mA max.) |
Total insertion force | 0.59 N max. per contact |
Removal force | 0.15 N min. (with test gauge, t = 0.56 mm) |
Insertion durability | 200 times |
Ambient operating temperature | Operating: -55 to 125℃ (with no icing at low temperature) |
(unit: mm) XC5D-□□21 (With straight DIP terminals) XC5D-□□23 (With straight wrap terminals) | |
Dimensions |
| A | B | C | D | E | Coding Key slot positions (contact No.) | ||
---|---|---|---|---|---|---|---|---|
32* | 54.2 | 44.4 | 38.10 | 49.36 | 42.3 | 5、12 | ||
48 | 54.2 | 44.4 | 38.10 | 49.36 | 42.3 | 5、12 | ||
64* | 94.8 | 85.0 | 78.74 | 90.00 | 82.9 | 6、13、20、27 | ||
96 | 94.8 | 85.0 | 78.74 | 90.00 | 82.9 | 6、13、20、27 |
Correct Use
Soldering
Automated Soldering
Use masking tape to mask Right-angle Connectors before automated soldering.
Automated Soldering Conditions (Jet Flow)
1. Soldering temperature: 250±5°C
2. Continuous soldering time: Within 5 s
Basic Mating Dimensions
Mating dimensions for all Connectors should be as shown in the following diagram.
α: 3.55 mm
The distance between the center line of the mounting holes on the mother board and the daughter board. (This center line is shifted 0.3 mm toward row a from row b.)
β: 2.54 mm
The distance between the mounting holes on the daughter board and row a.
γ: 5.3 mm
The distance between the edge of the daughter board and row a.
δ: 12.4 to 14.2 mm
To ensure reliability, be sure to keep the Connectors within these dimensions when mounting.
The allowable margins for mating the Connectors are shown below.