Product Details Portlet
*Has no center row (row b).
*The XC5K is 30mΩ max. (at 20 mV DC max., 100 mA max.)
XC5C Triple-row Plugs, DIN Style 1
Expanding the DIN Concept
- Mates with DIN connectors.
- Ideal for automated soldering because the Connectors sit on top of the board.
- Mounting dimensions of the DIN Style-1 Connectors are the same as the DIN connector.
- DIN Style-2 Connectors have widened dimensions for ease of mounting.
- Conform to UL standards (file no. E103202) and CSA standards (file no. LR 62678). (Except for XC5K models)
RoHS Compliant
- English
Datasheet
- English
Connector Selection
- Korean
Datasheet
- Chinese
目录

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
No. of contacts | Terminal type | Model |
---|---|---|
64* | Right-angle DIP terminals | XC5C-6482-1 |
96 | XC5C-9682-1 |
Rated current | 2 A |
---|---|
Rated voltage | 300 VAC |
Contact resistance | 20 mΩ max. (at 20 mV, 100 mA max.)* |
Insulation resistance | 106 MΩ min. (at 100 VDC) |
Dielectric strength | 1,000 VAC for 1 min (leakage current: 1 mA max.) |
Total insertion force | 0.59 N max. per contact |
Removal force | 0.15 N min. (with test gauge, t = 0.56 mm) |
Insertion durability | 50 times |
Ambient operating temperature | -55 to 125℃ (with no icing at low temperature) |
(unit: mm) XC5C-□□82-1 (With right-angle DIP terminals) Note: The 64-contact plug does not have the center row (b in the above diagrams). Contact numbers are not marked on the product. |
Correct Use
Circuit Board Mounting
Make sure that the mating area does not extend beyond the board edge.
Automated Soldering Conditions (Jet Flow)
1. Soldering temperature: 250±5°C
2. Continuous soldering time: 5±1 s