Product Details Portlet
Note: The XC5B-□□31-0 Connector with 20, 32, 44, 50, 64, or 100 contacts has the same housing as the standard DIN connector and has Coding Key slots, but these slots cannot be used. The 10-, 14-, 16-, 24- and 30- contact models (triple row) are custom-made so they do not have Coding Key slots.
*The XC5K is 30mΩ max. (at 20 mV DC max., 100 mA max.)
XC5B Double-row Sockets, DIN-style Compatible
Expanding the DIN Concept
- Mates with DIN connectors.
- Ideal for automated soldering because the Connectors sit on top of the board.
- Mounting dimensions of the DIN Style-1 Connectors are the same as the DIN connector.
- DIN Style-2 Connectors have widened dimensions for ease of mounting.
- Conform to UL standards (file no. E103202) and CSA standards (file no. LR 62678). (Except for XC5K models)
RoHS Compliant
- English
Datasheet
- English
Connector Selection
- Korean
Datasheet
- Chinese
目录

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
No. of contacts | Terminal type | Model |
---|---|---|
10 | Straight DIP terminals | XC5B-1031-3 |
14 | XC5B-1431-3 | |
16 | XC5B-1631-3 | |
20 | XC5B-2031-0 | |
24 | XC5B-2431-3 | |
30 | XC5B-3031-3 | |
32 | XC5B-3231-0 | |
44 | XC5B-4431-0 | |
50 | XC5B-5031-0 | |
64 | XC5B-6431-0 | |
100 | XC5B-0131-0 |
Rated current | 2 A |
---|---|
Rated voltage | 300 VAC |
Contact resistance | 20 mΩ max. (at 20 mV, 100 mA max.)* |
Insulation resistance | 106 MΩ min. (at 100 VDC) |
Dielectric strength | 1,000 VAC for 1 min (leakage current: 1 mA max.) |
Total insertion force | 0.59 N max. per contact |
Removal force | 0.15 N min. (with test gauge, t = 0.56 mm) |
Insertion durability | 50 times |
Ambient operating temperature | -55 to 125℃ (with no icing at low temperature) |
(unit: mm)
XC5B-□□31-0
XC5B-□□31-3
(With straight DIP terminals)
XC5B-□□31-0
XC5B-□□31-3
(With straight DIP terminals)
Note: Contact numbers are not marked on the product. | |
Dimensions |
| A | B | C | D | E | Coding Key slot positions (contact No.) | ||
---|---|---|---|---|---|---|---|---|
10 | 26.2 | 16.4 | 10.16 | 21.42 | 14.4 | - | ||
14 | 31.3 | 21.5 | 15.24 | 26.50 | 19.4 | - | ||
16 | 33.8 | 24.0 | 17.78 | 29.04 | 22.0 | - | ||
20 | 38.9 | 29.1 | 22.86 | 34.12 | 27.1 | 3、8 | ||
24 | 44.0 | 34.2 | 27.94 | 39.20 | 32.1 | - | ||
30 | 51.6 | 41.8 | 35.56 | 46.82 | 39.8 | - | ||
32 | 54.2 | 44.4 | 38.10 | 49.36 | 42.3 | 5、12 | ||
44 | 69.4 | 59.6 | 53.34 | 64.60 | 57.5 | 4、8、14、19 | ||
50 | 77.0 | 67.2 | 60.96 | 72.22 | 65.2 | 5、10、16、21 | ||
64 | 94.8 | 85.0 | 78.74 | 90.00 | 82.9 | 6、13、20、27 | ||
100 | 140.5 | 130.7 | 124.46 | 135.72 | 128.7 | 10、20、31、41 |
Correct Use
Circuit Board Mounting
Make sure that the mating area does not extend beyond the board edge.
Automated Soldering Conditions (Jet Flow)
1. Soldering temperature: 250±5°C
2. Continuous soldering time: 5±1 s