Product Details Portlet

M2C Indicator (Cylindrical 12-dia.)

Indicator with Cylindrical 20-mm × 12-dia. Body

  • Same basic design as the A3C Pushbutton Switch.
  • Good illumination with even surface brightness.
  • Cylindrical body means panel cutouts can be made easily.
  • UL (E41515) and CSA (LR45258) approved.
RoHS Compliant
Model 2D/3D CAD ECAD(Download symbol,FootPrint,3DCAD)
* External site (Ultra Librarian) opens in a new window.
M2CA-90A1-14R Download Download
M2CJ-90A1-14R Download Download
M2CT-90A1-14R Download Download
(*) Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
List of Models
Appearance Model
img M2CJ
img M2CA
img M2CT

Ordering as a Set
The model numbers used to order sets of Units are given in the following tables. One set comprises the Display, Lamp, and Socket Unit.
 
img img img

Solder Terminals
Appearance Lighting Model number (for set) Display color symbol Minimum
packing unit
Rectangular ( M2CJ) LED lamp M2CJ-90A1-05E□ R: red
Y: yellow
G: green
W: white
10 pcs
M2CJ-90A1-12E□
M2CJ-90A1-24E□
Square ( M2CA) LED lamp M2CA-90A1-05E□ R: red
Y: yellow
G: green
W: white
M2CA-90A1-12E□
M2CA-90A1-24E□
Round ( M2CT) LED lamp M2CT-90A1-05E□ R: red
Y: yellow
G: green
W: white
M2CT-90A1-12E□
M2CT-90A1-24E□
Note: Enter the desired color symbol for the Display in the □ at the end of the model number.

Illumination-only and Colored-illumination LED Models
"Illumination only" describes LED models for which the screen color is the same whether the LED is lit or not. The screen simply becomes brighter when the LED lights.
Example: Red LED


"Colored illumination" describes LED models for which the screen color is white when the LED is not lit and changes to the color of the LED lamp when the LED is lit.
Example: Red LED



Ordering Individually
Displays,Lamps,and Socket Units can be ordered separately.Combinations that are not available as sets can be created using individual Units. Also,store the parts as spares for maintenance and repairs.

Ordering: Specify a model number from the following page.



Display (Lighted Models)
LED Lamp Incandescent Lamp
Button
color
img img img
Red A3CJ-500R A3CA-500R A3CT-500R
Yellow A3CJ-500Y A3CA-500Y A3CT-500Y
Green A3CJ-500GY A3CA-500GY A3CT-500GY
White A3CJ-500W A3CA-500W A3CT-500W
Minimum packing unit 50 pcs

Incandescent Lamp
Button
color
img img img
Red A3CJ-500R A3CA-500R A3CT-500R
Yellow A3CJ-500Y A3CA-500Y A3CT-500Y
Green A3CJ-500G A3CA-500G A3CT-500G
White A3CJ-500W A3CA-500W A3CT-500W
Blue A3CJ-500A A3CA-500A A3CT-500A
Minimum packing unit 50 pcs
Note:
The red, yellow, and white Displays listed above can be used with either LED lamp-lighted models or incandescent lamp-lighted models.
Lamp
LED Lamp
Color Rated voltage
5 VDC 12 VDC 24 VDC
Red A16-5DR A16-12DR A16-24DR
Yellow A16-5DY A16-12DY A16-24DY
Green A16-5DG A16-12DG A16-24DG
White A16-5DW A16-12DW A16-24DW
Minimum
packing unit
100 pcs

Socket Unit
 
Sealing
Terminal
Appearance
IP40
img img img
Solder terminals M2CJ-7001 M2CA-7001 M2CT-7001
Minimum packing unit 10 pcs
Specifications
Ratings
LED Lamp
Rated
voltage
Rated
current
Operating
voltage
Internal
limiting
resistance
5 VDC 30 mA 5 VDC±5% 33 Ω
12 VDC 15 mA 12 VDC±5% 270 Ω
24 VDC 10 mA 24 VDC±5% 1,600 Ω

Incandescent Lamp
Rated voltage Rated current Operating voltage
6 VAC/VDC 60 mA 5 VAC/VDC
14 VAC/VDC 40 mA 12 VAC/VDC
28 VAC/VDC 24 mA 24 VAC/VDC

Characteristics
Ambient operating temperature –10°C to 55°C (with no icing or condensation)
Ambient operating humidity 35% to 85%
Ambient storage temperature –25°C to 65°C
(with no icing or condensation)
Dimensions
(Unit: mm)


Note: All units are in millimeters unless otherwise indicated.
 
Rectangular Models
(M2CJ)
img
Square Models
(M2CA)
img
Round Models
(M2CT)
img
Note: Unless specified, there is a tolerance of±0.4 mm for dimensions.
 
 
Terminal Connections
Terminal Type
SPST-NO+SPST-NC
Solder terminal img
 

Panel Cutout (Top View)
Accessories used Rectangular/M2CJ Square/M2CA, Round/M2CT
Indicator Unit only img img
With Dust Cover img ---
Note: If the panel is to be finished (e.g., coated), make sure that the panel meets the specified dimensions after the coating.