Product Details Portlet
A6RS Rotary DIP Switch
Surface Mounting Rotary DIP Switches
- Flat/Extended-actuator models are available.
- Terminal arrangement of 4 × 1 and 3 × 3 allow
high flexibility in the PCB design - Embossed 100 pcs reel type is recommended for
flexible demand.
RoHS Compliant
Model | 2D/3D CAD | |
---|---|---|
A6RS-101RF | Download | |
A6RS-101RF-P | Download | |
A6RS-101RS | Download | |
A6RS-101RS-P | Download | |
A6RS-102RF | Download | |
A6RS-102RF-P | Download | |
A6RS-102RS | Download | |
A6RS-102RS-P | Download | |
A6RS-161RF | Download | |
A6RS-161RF-P | Download | |
A6RS-161RS | Download | |
A6RS-161RS-P | Download | |
A6RS-162RF | Download | |
A6RS-162RF-P | Download | |
A6RS-162RS | Download | |
A6RS-162RS-P | Download |

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
List of Models
Note: Order in multiples of the package quantity.
| Top-actuated, Flat | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Quantity per tube | Tube packaging | Embossed taping | |||||||||||||||
Quantity per reel | Quantity per reel | Quantity per reel | 100 pcs reel | ||||||||||||||
10 | 4×1 | BCD Decimal | 48 | A6RS-101RF | 750 | A6RS-101RF-P | 100 | A6RS-101RF-R100 | |||||||||
3×3 | A6RS-102RF | A6RS-102RF-P | A6RS-102RF-R100 | ||||||||||||||
16 | 4×1 | BCD Hexadecimal | A6RS-161RF | A6RS-161RF-P | A6RS-161RF-R100 | ||||||||||||
3×3 | A6RS-162RF | A6RS-162RF-P | A6RS-162RF-R100 |
| Top-actuated, Extended-actuator | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Quantity per tube | Tube packaging | Embossed taping | |||||||||||||||
Quantity per tube | Quantity per reel | Quantity per reel | 100 pcs reel | ||||||||||||||
10 | 4×1 | BCD Decimal | 48 | A6RS-101RS | 250 | A6RS-101RS-P | 100 | A6RS-101RS-R100 | |||||||||
3×3 | A6RS-102RS | A6RS-102RS-P | A6RS-102RS-R100 | ||||||||||||||
16 | 4×1 | BCD Hexadecimal | A6RS-161RS | A6RS-161RS-P | A6RS-161RS-R100 | ||||||||||||
3×3 | A6RS-162RS | A6RS-162RS-P | A6RS-162RS-R100 |
Ratings/Characteristics
Rating (resistive load) | 25 mA at 24 VDC 10 μA (minimum current) at 3.5 VDC | |
---|---|---|
Ambient operating temperature | –25 to +80°C at 60% max. (with no icing or condensation) | |
Ambient operating humidity | 35% to 95% (at +5 to +35°C) | |
Insulation resistance | 100 MΩ min. (at 250 VDC with insulation tester) | |
Contact resistance (initial value) | 200 mΩ max. | |
Dielectric strength | Between terminals | 250 VAC for 1 min |
Vibration resistance | Malfunction | 10 to 55 Hz, 1.5-mm double amplitude |
Shock resistance | Malfunction | 300 m/s2 min. |
Durability | Electrical | 5,000 steps min. |
Washing | Not possible | |
Degree of protection | IEC IP60 | |
Operating torque | 1.96 × 10−2 N·m {2 gf·m} max. | |
Weight | Flat: Approx. 0.6 g Extended-actuator: Approx. 0.73 g |
Output Codes | |
10-position Models | 16-position Models |
Note: " |
Dimensions
(Unit: mm)
(Unit: mm)
| |||||||||||
| |||||||||||
| |||||||||||
| |||||||||||
|
Precautions
Be sure to read the Safety precautions common to all DIP Switches for correct use.