Product Details Portlet
Dimensions
(Unit: mm)
Note: Unless otherwise specified, a tolerance of ± 0.4 mm applies to all dimensions.
A6R/RV Rotary DIP Switch
Through-hole mounting Rotary DIP Switches
- Top/Side-actuated, and Flat/Extended-actuator models available.
- Actuator with an O-ring sealed structure prevents the ingress of dirt and dust.
- Two different terminal arrangements allow the flexibility of circuit design.
RoHS Compliant
Model | 2D/3D CAD | |
---|---|---|
A6R-101RF | Download | |
A6R-101RS | Download | |
A6R-102RF | Download | |
A6R-102RS | Download | |
A6R-161RF | Download | |
A6R-161RS | Download | |
A6R-162RF | Download | |
A6R-162RS | Download | |
A6RV-101RF | Download | |
A6RV-101RS | Download | |
A6RV-102RF | Download | |
A6RV-102RS | Download | |
A6RV-161RF | Download | |
A6RV-161RS | Download | |
A6RV-162RF | Download | |
A6RV-162RS | Download |

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
List of Models
Note: Order in multiples of the package quantity.
|
flat (white) |
extended actuator (white) |
|
extended actuator (white) |
|||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
|
|
||||||||||||||||
10 | 48 | 4 × 1 | BCD Decimal | A6R-101RF | A6R-101RS | A6RV-101RF | A6RV-101RS | ||||||||||||
3 × 3 | A6R-102RF | A6R-102RS | A6RV-102RF | A6RV-102RS | |||||||||||||||
16 | 48 | 4 × 1 | BCD Hexadecimal |
A6R-161RF | A6R-161RS | A6RV-161RF | A6RV-161RS | ||||||||||||
3 × 3 | A6R-162RF | A6R-162RS | A6RV-162RF | A6RV-162RS |
Ratings/Characteristics
Rating (resistive load)
|
25 mA at 24 VDC, 10 μA (minimum current) at 3.5 VDC |
---|---|
Ambient operating temperature
|
–25 to +80°C 60%RH max. (with no icing or condensation) |
Ambient operating humidity
|
35% to 95% (at +5 to +35°C) |
Insulation resistance
|
100 MΩ min. (at 250 VDC with insulation tester) |
Contact resistance (initial value)
|
200 mΩ max. |
Dielectric strength
|
250 VAC for 1 min between terminals |
Vibration resistance
|
Malfunction: 10 to 55 Hz, 1.5-mm double amplitude |
Shock resistance
|
Malfunction: 300 m/s2 min. |
Durability
|
Electrical: 5,000 steps min. |
Washing
|
Not possible |
Degree of protection
|
IEC IP60 |
Operating torque
|
1.96 × 10−2 N·m {2 gf·m} max. |
Weight
|
Top-actuated: Approx. 0.6 g Side-actuated: Approx. 0.8 g (Add 0.13 g for the extended-actuator type of each model.) |
Output Codes
|
|
10-position Models
|
16-position Models
|
Note: " |
Note: | 1. All units are in millimeters unless otherwise indicated. |
2. Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions. |
Dimensions
(Unit: mm)
Top-actuated Flat Models with 4×1 Terminal Arrangement A6R-101RF A6R-161RF |
||
A6R-161RF A6R-101RF | ||
Top-actuated Extended-actuator Models with 4×1 Terminal Arrangement A6R-101RS A6R-161RS |
||
A6R-161RS A6R-101RS | ||
Top-actuated Flat Models with 3×3 Terminal Arrangement A6R-102RF A6R-162RF |
||
A6R-162RF A6R-102RF | ||
Top-actuated Extended-actuator Models with 3×3 Terminal Arrangement A6R-102RS A6R-162RS |
||
A6R-162RS A6R-102RS | ||
Side-actuated Flat Models with 4×1 Terminal Arrangement A6RV-101RF A6RV-161RF |
|
A6RV-161RF A6RV-101RF |
Side-actuated Extended-actuator Models with 4×1 Terminal Arrangement A6RV-101RS A6RV-161RS |
|
A6RV-161RS A6RV-101RS |
Side-actuated Flat Models with 3×3 Terminal Arrangement A6RV-102RF A6RV-162RF |
|
A6RV-162RF A6RV-102RF |
Side-actuated Extended-actuator Models with 3×3 Terminal Arrangement A6RV-102RS A6RV-162RS |
|
A6RV-162RS A6RV-102RS | |
PCB Dimensions | |
Top-actuated Models 4×1 Terminal Arrangement |
3×3 Terminal Arrangement |
P: Pole Numbers |
|
Side-actuated Models 4×1 Terminal Arrangement |
3×3 Terminal Arrangement |
P: Pole Numbers |
Internal Connections Contact Form |
|
Top-actuated Models 4×1 Terminal Arrangement |
3×3 Terminal Arrangement |
Side-actuated Models 4×1 Terminal Arrangement |
3×3 Terminal Arrangement |
Precautions |
Be sure to read the Safety Precautions common to all DIP Switches for correct use. |