Product Details Portlet
Note: These Connectors cannot be coded. There is no Coding Key available for them.
*The XC5K is 30mΩ max. (at 20 mV DC max., 100 mA max.)
XC5A Double-row Plugs, DIN Style 1
Expanding the DIN Concept
- Mates with DIN connectors.
- Ideal for automated soldering because the Connectors sit on top of the board.
- Mounting dimensions of the DIN Style-1 Connectors are the same as the DIN connector.
- DIN Style-2 Connectors have widened dimensions for ease of mounting.
- Conform to UL standards (file no. E103202) and CSA standards (file no. LR 62678). (Except for XC5K models)
RoHS Compliant
- English
Datasheet
- English
Connector Selection
- Korean
Datasheet
- Chinese
目录

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
No. of contacts | Terminal type | Model |
---|---|---|
16 | Right-angle DIP terminals | XC5A-1682-1 |
20 | XC5A-2082-1 | |
24 | XC5A-2482-1 | |
30 | XC5A-3082-1 | |
32 | XC5A-3282-1 | |
44 | XC5A-4482-1 | |
50 | XC5A-5082-1 | |
64 | XC5A-6482-1 | |
100 | XC5A-0182-1 |
Rated current | 2 A |
---|---|
Rated voltage | 300 VAC |
Contact resistance | 20 mΩ max. (at 20 mV, 100 mA max.)* |
Insulation resistance | 106 MΩ min. (at 100 VDC) |
Dielectric strength | 1,000 VAC for 1 min (leakage current: 1 mA max.) |
Total insertion force | 0.59 N max. per contact |
Removal force | 0.15 N min. (with test gauge, t = 0.56 mm) |
Insertion durability | 50 times |
Ambient operating temperature | -55 to 125℃ (with no icing at low temperature) |
(unit: mm)
XC5A-□□82-1 (With right-angle DIP terminals)
XC5A-□□82-1 (With right-angle DIP terminals)
Note: Contact numbers are not marked on the product. |
|
Dimensions |
|
A | B | C | D | E | F | ||
---|---|---|---|---|---|---|---|---|
16 | 32.8 | 27.0 | 17.78 | 27.94 | 23.0 | 24.2 | ||
20 | 37.9 | 32.1 | 22.86 | 33.02 | 28.1 | 29.3 | ||
24 | 43.0 | 37.2 | 27.94 | 38.10 | 33.1 | 34.4 | ||
30 | 50.6 | 44.8 | 35.56 | 45.72 | 40.8 | 42.0 | ||
32 | 53.2 | 47.4 | 38.10 | 48.26 | 43.3 | 44.6 | ||
44 | 68.4 | 62.6 | 53.34 | 63.50 | 58.5 | 59.8 | ||
50 | 76.0 | 70.2 | 60.96 | 71.12 | 66.2 | 67.4 | ||
64 | 93.8 | 88.0 | 78.74 | 88.90 | 83.9 | 85.2 | ||
100 | 139.5 | 133.7 | 124.46 | 134.62 | 129.7 | 130.9 |
Correct Use
Circuit Board Mounting
Make sure that the mating area does not extend beyond the board edge.
Automated Soldering Conditions (Jet Flow)
1. Soldering temperature: 250±5°C
2. Continuous soldering time: 5±1 s