Product Details Portlet

A6K/A6KS Rotary DIP Switch

7.2 mm Square Miniature Rotary DIP Switches

  • Mounting space reduced by 50%, compared with
    10 mm square types.
  • Surface/through-hole mounting terminlas are
    available both Top and Side-actuated types.
  • Gold-plated contacts ensure high reliability.
  • Embossed 100 pcs reel type is recommended for
    flexible demand.
RoHS Compliant
Model 2D/3D CAD ECAD(Download symbol,FootPrint,3DCAD)
* External site (Ultra Librarian) opens in a new window.
A6K-102RF Download Download
A6K-102RS Download Download
A6K-104RF Download Download
A6K-104RS Download Download
A6K-162RF Download Download
A6K-162RS Download Download
A6K-164RF Download Download
A6K-164RS Download Download
A6KV-102RF Download Download
A6KV-102RS Download Download
A6KV-104RF Download Download
A6KV-104RS Download Download
A6KV-162RF Download Download
A6KV-162RS Download Download
A6KV-164RF Download Download
A6KV-164RS Download Download
(*) Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
List of Models
Through hole (3 × 3 Terminal)
Type



No. of
switching
positions
Quantity
per tube
Output code
Top-actuated, flatTop-actuated, extended
actuator
Side-actuated, flatSide-actuated, extended
actuator
10Top :63
Side:60
BCD DecimalA6K-102RFA6K-102RSA6KV-102RFA6KV-102RS
16BCD
Hexadecimal
A6K-162RFA6K-162RSA6KV-162RFA6KV-162RS


Through hole (5 × 2 Terminal)
Type



No. of
switching
positions
Quantity
per tube
Output code
Top-actuated, flatTop-actuated, extended
actuator
Side-actuated, flatSide-actuated, extended
actuator
10Top :63
Side:60
BCD DecimalA6K-104RFA6K-104RSA6KV-104RFA6KV-104RS
16BCD
Hexadecimal
A6K-164RFA6K-164RSA6KV-164RFA6KV-164RS


SMT (3 × 3 Terminal, Tube)
Type



No. of
switching
positions
Quantity
per tube
Output code
Top-actuated, flatTop-actuated, extended
actuator
1063BCD DecimalA6KS-102RFA6KS-102RS
16BCD
Hexadecimal
A6KS-162RFA6KS-162RS


SMT (5 × 2 Terminal, Tube)
Type



No. of
switching
positions
Quantity
per tube
Output code
Top-actuated, flatTop-actuated, extended
actuator
Side-actuated, flatSide-actuated, extended
actuator
1063BCD DecimalA6KS-104RFA6KS-104RSA6KSV-104RFA6KSV-104RS
16BCD
Hexadecimal
A6KS-164RFA6KS-164RSA6KSV-164RFA6KSV-164RS


SMT (3 × 3 Terminal, Embossed taping Packages)
Type



No. of
switching
positions
Output code
Top-actuated, flatTop-actuated, extended
actuator
Quantity per reelStandard reelQuantity per reel100 pcs reelQuantity per reelStandard reelQuantity per reel100 pcs reel
10BCD Decimal1450A6KS-102RF-P100A6KS-102RF-R100850A6KS-102RS-P100A6KS-102RS-R100
16BCD
Hexadecimal
A6KS-162RF-PA6KS-162RF-R100A6KS-162RS-PA6KS-162RS-R100


SMT (5 × 2 Terminal, Embossed taping Packages)
Type


No. of
switching
positions
Output
code
Top-actuated, flatTop-actuated, extended
actuator
Quantity per reelStandard reelQuantity per reel100 pcs reelQuantity per reelStandard reelQuantity per reel100 pcs reel
10BCD Decimal1450A6KS-104RF-P100A6KS-104RF-R100850A6KS-104RS-P100A6KS-104RS- R100
16BCD HexadecimalA6KS-164RF-PA6KS-164RF-R100A6KS-164RS-PA6KS-164RS-R100

Type


No. of
switching
positions
Output
code
Side-actuated, flatSide-actuated, extended
actuator
Quantity per reelStandard reelQuantity per reel100 pcs reelQuantity per reelStandard reelQuantity per reel100 pcs reel
10BCD DecimalBCD DecimalA6KSV-104RF-P100A6KSV-104RF-R100750A6KSV-104RS-P100A6KSV-104RS-R100
16BCD HexadecimalA6KSV-164RF-PA6KSV-164RF-R100A6KSV-164RS-PA6KSV-164RS-R100
Note:Order in multiples of the package quantity.
Ratings/Characteristics
Rating (resistive load)
25 mA at 24 VDC
10 μA (minimum current) at 3.5 VDC
Ambient operating temperature
–30 to +80°C at 60% max. (with no icing or condensation)
Ambient operating humidity
35% to 95% (at +5 to +35°C)
Insulation resistance
100 MΩ min. (at 250 VDC with insulation tester)
Contact resistance (initial value)
200 mΩ max.
Dielectric strength
Between terminals
250 VAC for 1 min
Vibration resistance
Malfunction
10 to 55 Hz, 1.5-mm double amplitude
Shock resistance
Malfunction
300 m/s2 min.
Durability
Electrical
20,000 steps min.
Washing
Not possible
Degree of protection
IEC IP60
Operating torque
1.96 × 10−2 N·m {2 gf·m} max.
Weight (See note.)
Through-hole mounting terminals
Top-actuated, flat: Approx. 0.4 g, Side-actuated, flat: Approx. 0.7 g
Surface mounting terminalsTop-actuated, flat: Approx. 0.4 g, Side-actuated, flat: Approx. 0.4 g
Note:Add 0.03 g for the extended-actuator type of each model.

Output Codes
10-position Models
16-position Models
Note: "" indicates that the internal switch is ON.
Note: Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.

Dimensions
(Unit: mm)

Through-hole mounting terminals Through hole
Top-actuated Flat Models with 3 × 3
Terminal Arrangement

A6K-102RF
A6K-162RF



Top-actuated Extended actuator Models with 3 × 3 Terminal Arrangement
A6K-102RS
A6K-162RS

Side-actuated Flat Models with 3 × 3
Terminal Arrangement

A6KV-102RF
A6KV-162RF



Side-actuated Extended-actuator Models with 3 × 3 Terminal Arrangement
A6KV-102RS
A6KV-162RS

Top-actuated Flat Models with 5 × 2
Terminal Arrangement

A6K-104RF
A6K-164RF



Top-actuated Extended actuator Models with 5 × 2 Terminal Arrangement
A6K-104RS
A6K-164RS

Side-actuated Flat Models with 5 × 2
Terminal Arrangement

A6KV-104RF
A6KV-164RF



Side-actuated Extended-actuator Models with 5 × 2 Terminal Arrangement
A6KV-104RS
A6KV-164RS

 

Surface mounting terminals
Top-actuated Flat Models with 3 × 3 Terminal Arrangement
A6KS-102RF
A6KS-102-RF-R100
A6KS-162RF
A6KS-162RF-R100



Top-actuated Extended actuator Models with 3 × 3 Terminal Arrangement
A6KS-102RS
A6KS-102-RS-R100
A6KS-162RS
A6KS-162RS-R100

Top-actuated Flat Models With 5 × 2 Terminal Arrangement
A6KS-104RF
A6KS-104-RF-R100
A6KS-164RF
A6KS-164RF-R100


 
Top-actuated Extended actuator Models with 5 × 2 Terminal Arrangement
A6KS-104RS
A6KS-104-RS-R100
A6KS-164RS
A6KS-164RS-R100

Side-actuated Flat Models with 5 × 2 Terminal Arrangement
A6KSV-104RF
A6KSV-104-RF-R100
A6KSV-164RF
A6KSV-164RF-R100


 
Side-actuated Extended-actuator Models with 5 × 2 Terminal Arrangement
A6KSV-104RS
A6KSV-104-RS-R100
A6KSV-164RS
A6KSV-164RS-R100

 
PCB Dimensions (Top View)

3×3 Terminal Arrangement


Through hole
(Top-actuated Models)
Through hole
(Side-actuated Models)
SMT
(Top-actuated Models)
5 × 2 Terminal Arrangement

Through hole
(Top-actuated Models)
Through hole
(Side-actuated Models)




SMT
(Top-actuated Models)
SMT
(Side-actuated Models)




 

Internal Connections
Contact Form
Top-actuated Models with
3 × 3 Terminal Arrangement
Through-hole mounting terminals
Surface mounting terminals
Side-actuated Models with
3 × 3 Terminal Arrangement
Through-hole mounting terminals
Surface mounting terminals
Top-actuated Models with
5 × 2 Terminal Arrangement
Through-hole mounting terminals
Surface mounting terminals
Side-actuated Models with
5 × 2 Terminal Arrangement
Through-hole mounting terminals
Side-actuated Models with
5 × 2 Terminal Arrangement
Surface mounting terminals

Precautions

Be sure to read the Safety precautions common to all DIP Switches for correct use.