Product Details Portlet
A6C/A6CV Rotay DIP Switch
Internally Sealed DIL-IC Type Rotary DIP Switch
- A precise rotary cam and contact driving mechanism achieve compactness for high-density mounting.
- Top/Side-actuated models available.
- Insert-molded terminals and an O-ring sealed rotor combine to form a sealed structure equivalent to IP64 (IEC-60529) to prevent flux penetration and provides high contact reliability even in dusty locations.
- Offset between terminal pins and side of case allows simple circuit inspection.
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
List of Models
Note: Order in multiples of the package quantity.
|
Top actuated (Orange) | Side actuated (Orange) | ||||||||
---|---|---|---|---|---|---|---|---|---|---|
Quantity per tube |
Quantity per tube |
|||||||||
10
|
BCD Decimal
|
55 | A6C-10R (N) | 55 | A6CV-10R | |||||
16
|
BCD Hexadecimal
|
A6C-16R (N) | A6CV-16R |
Ratings/Characteristics
Rating (resistive load)
|
0.1 A at 30 VDC, 10 μA (minimum current) at 3.5 VDC |
---|---|
Ambient operating temperature
|
–20 to 70°C 60%RH max. (with no icing or condensation) |
Ambient operating humidity
|
35% to 95%RH (at 5 to 35°C) |
Insulation resistance
|
100 MΩ min. (at 250 VDC with insulation tester) |
Contact resistance
(initial value) |
200 mΩ max. |
Dielectric strength
|
250 VAC for 1 min between terminals |
Vibration resistance
|
Malfunction: 10 to 55 Hz, 1.5-mm double amplitude |
Shock resistance
|
Malfunction: 300 m/s2 min. |
Durability
|
Electrical: 2,000 steps min. |
Washing | Possible |
Degree of protection | Internally sealed (IEC IP64) |
Operating torque
|
0.98 × 10−2 N·m {1 gf·m} max. |
Weight
|
Top actuated type: approx. 0.4 g Side actuated type: approx. 0.8 g |
Output Codes
|
|
10-position Models
|
16-position Models
|
Note: " |
Dimensions
(Unit: mm)
(Unit: mm)
|
|||||||||
|
|||||||||
|
|||||||||
|
|||||||||
|
|||||||||
|
|||||||||
|
|||||||||
|
|||||||||
|
|||||||||
|
|||||||||
Precautions |
|||||||||
Be sure to read the Safety Precautions common to all DIP Switches for correct use. | |||||||||