Product Details Portlet

A6C/A6CV Rotay DIP Switch

Internally Sealed DIL-IC Type Rotary DIP Switch

  • A precise rotary cam and contact driving mechanism achieve compactness for high-density mounting.
  • Top/Side-actuated models available.
  • Insert-molded terminals and an O-ring sealed rotor combine to form a sealed structure equivalent to IP64 (IEC-60529) to prevent flux penetration and provides high contact reliability even in dusty locations.
  • Offset between terminal pins and side of case allows simple circuit inspection.
RoHS Compliant
Model 2D/3D CAD ECAD(Download symbol,FootPrint,3DCAD)
* External site (Ultra Librarian) opens in a new window.
A6CV-10R Download Download
A6CV-16R Download Download
(*) Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
List of Models
 
Type (actuator color)

 
No. of switching positions


 
Output code
Top actuated (Orange) Side actuated (Orange)
Quantity
per tube
Quantity
per tube
10
BCD Decimal
55 A6C-10R (N) 55 A6CV-10R
16
BCD Hexadecimal
A6C-16R (N) A6CV-16R
Note: Order in multiples of the package quantity.
Ratings/Characteristics
Rating (resistive load)
0.1 A at 30 VDC, 10 μA (minimum current) at 3.5 VDC
Ambient operating temperature
–20 to 70°C 60%RH max. (with no icing or condensation)
Ambient operating humidity
35% to 95%RH (at 5 to 35°C)
Insulation resistance
100 MΩ min. (at 250 VDC with insulation tester)
Contact resistance
(initial value)
200 mΩ max.
Dielectric strength
250 VAC for 1 min between terminals
Vibration resistance
Malfunction: 10 to 55 Hz, 1.5-mm double amplitude
Shock resistance
Malfunction: 300 m/s2 min.
Durability
Electrical: 2,000 steps min.
Washing Possible
Degree of protection Internally sealed (IEC IP64)
Operating torque
0.98 × 10−2 N·m {1 gf·m} max.
Weight
Top actuated type: approx. 0.4 g
Side actuated type: approx. 0.8 g
 
Output Codes
10-position Models
A6C
16-position Models
A6C
Note: "" indicates that the internal switch is ON.
Dimensions
(Unit: mm)
Note: 1. All units are in millimeters unless otherwise indicated.
  2. Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
  A6C:Dimensions1
Top Actuated, 10 Positions
A6C-10R (N)
img
 
Top Actuated, 16 Positions
A6C-16R (N)
A6C:Dimensions2
img
 
Side Actuated, 10 Positions
A6CV-10R
A6C:Dimensions3
img
 
Side Actuated, 16 Positions
A6CV-16R
A6C:Dimensions4
img
 
Internal Connections/Terminal arrangement/PCB Dimensions
 
Contact Form(Top View)    Terminal arrangement Mounting holes (top view)
(Single-sided PCB, t = 1.2 to 1.6)

 

Precautions
Be sure to read the Safety Precautions common to all DIP Switches for correct use.