Product Details Portlet

A6A Sealed Rotary DIP Switch

Sealed Rotary DIP Switch with Various selections for Code-setting.

  • Top/Side-visible. Flat/Cone shaped/Extendedactuator models available.
  • A slider lock and rotating PCB mechanism ensure stable contact reliability.
  • Sealed structure equivalent to IP64 (IEC-60529) prevents flux penetration and provides high contact reliability even in dusty locations.
RoHS Compliant
Model 2D/3D CAD ECAD(Download symbol,FootPrint,3DCAD)
* External site (Ultra Librarian) opens in a new window.
A6A-10C Download Download
A6A-10CF Download Download
A6A-10CS Download Download
A6A-10CW Download Download
A6A-10R Download Download
A6A-10RF Download Download
A6A-10RS Download Download
A6A-10RW Download Download
A6A-16C Download Download
A6A-16CF Download Download
A6A-16CS Download Download
A6A-16CW Download Download
A6A-16R Download Download
A6A-16RF Download Download
A6A-16RS Download Download
A6A-16RW Download Download
(*) Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
List of Models








Type (actuation color)
No. of
switching positions
Output code
Quantity
per boxx
Cone type (black) Flat type (white) Extended actuator
wheel type (white)
Wheel type
(White with Black Wheel)
10
BCD Decimal
100 A6A-10R A6A-10RF A6A-10RS A6A-10RW
BCD Decimal complement
A6A-10C A6A-10CF A6A-10CS A6A-10CW
16
BCD Hexadecimal
A6A-16R A6A-16RF A6A-16RS A6A-16RW
BCD Hexadecimal complement
A6A-16C A6A-16CF A6A-16CS A6A-16CW
Note: 1. Contact your OMRON sales representative to request special markings or designations.
  2. Order in multiples of the package quantity.
Ratings/Characteristics
Rating (resistive load)
0.1 A at 28 VDC, 1 mA (minimum current) at 5 VDC
Ambient operating temperature
–10 to +70ºC 60%RH max. (with no icing or condensation)
Ambient operating humidity
45% to 85%RH (at +5 to +35°C)
Insulation resistance
10 MΩ min. (at 250 VDC with insulation tester)
Contact resistance (initial value)
200 mΩ max.
Dielectric strength
Internally sealed (IEC IP64)
Vibration resistance
Malfunction: 10 to 55 Hz, 1.5-mm double amplitude
Shock resistance
Malfunction: 300 m/s2 min.
Durability
Electrical: 2,000 steps min.
Washing
Possible
Degree of protection
Internally sealed (IEC IP64)
Operating torque
1.18 to 2.45 × 10−2 N·m {1.2 to 2.5 gf·m}
Weight
Cone: Approx. 0.8 g
Flat: Approx. 0.7 g
Extended actuator: Approx. 0.8g
Wheel: Approx. 1.0g

Output Codes
10-position Models
A6A
Note: "" indicates that the internal switch is ON.
16-position Models
A6A
Note: "" indicates that the internal switch is ON.
Dimensions
(Unit: mm)
Cone Type, 10 Positions
A6A-10R
A6A-10C
A6A:Dimensions1
img
Note: Unless otherwise specified, a tolerance of ± 0.4 mm applies to all dimensions.
Cone Type, 16 Positions
A6A-16R
A6A-16C
A6A:Dimensions2
img
Flat Type, 10 Positions
A6A-10RF
A6A-10CF
A6A:Dimensions3
img
Flat Type, 16 Positions
A6A-16RF
A6A-16CF
A6A:Dimensions4
img
Extended Actuator Type,
10 Positions

A6A-10RS
A6A-10CS
A6A:Dimensions5
img
Extended Actuator Type,
16 Positions

A6A-16RS
A6A-16CS
A6A:Dimensions6
img
Wheel Type, 10 Positions
A6A-10RW
A6A-10CW
A6A:Dimensions7
img
Wheel Type, 16 Positions
A6A-16RW
A6A-16CW
A6A:Dimensions8
img
Note: Unless otherwise specified, a tolerance of ± 0.4 mm applies to all dimensions.

PCB Dimensions (Top View)

(Single-sided PCB, t = 1.2 to 1.6)


Internal Connections

Contact Form (Top View)

Precautions

Be sure to read the Safety precautions common to all DIP Switches for correct use.