Product Details Portlet

A6T Slide DIP Switch

Standard Through-hole Mounting Slide DIP Switches

  • Gold-plated twin contacts ensure high reliability.
  • Washable, with seal tape available.
  • Models with from 1 to 10 poles meet wide needs.
RoHS Compliant
Model 2D/3D CAD ECAD(Download symbol,FootPrint,3DCAD)
* External site (Ultra Librarian) opens in a new window.
A6T-4101 Download Download
A6T-4104 Download Download
A6T-8101 Download Download
A6T-8104 Download Download
(*) Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
List of Models
Tube packaging
Type





No. of poles
Quantity per tube
Flat actuator Raised actuator
Standard With seal tape
1
130
A6T-1101 A6T-1102 A6T-1104
2
76
A6T-2101 A6T-2102 A6T-2104
3
55
A6T-3101 A6T-3102 A6T-3104
4
42
A6T-4101 A6T-4102 A6T-4104
5
35
A6T-5101 A6T-5102 A6T-5104
6
28
A6T-6101 A6T-6102 A6T-6104
7
25
A6T-7101 A6T-7102 A6T-7104
8
22
A6T-8101 A6T-8102 A6T-8104
9
20
A6T-9101 A6T-9102 A6T-9104
10
18
A6T-0101 A6T-0102 A6T-0104
Note: Order in multiples of the package quantity.
Ratings/Characteristics
Rating (resistive load)
25 mA at 24 VDC
10 μA (minimum current) at 3.5 VDC
Ambient operating temperature
–20 to +70°C at 60% max. (with no icing or condensation)
Ambient operating humidity
35% to 95% (at +5 to +35°C)
Insulation resistance
100 MΩ min. (at 250 VDC with insulation tester)
Contact resistance
(initial value)
200 mΩ max.
Dielectric strength
500 VAC for 1 min between terminals
Vibration resistance
Malfunction: 10 to 55 Hz, 1.5-mm double amplitude
Shock resistance
Malfunction: 300 m/s2 min.
Durability
Electrical: 1,000 operations min.
Washing
Standard models: Not possible, Models with seal tape: Possible,
Models with raised actuators: Not possible
Degree of protection
IEC IP40
Operating force
0.29 to 9.8 N {30 to 1,000 gf}
Weight
0.26 g (2 poles), 0.44 g (4 poles), 0.62 g (6 poles),
0.79 g (8 poles), 0.96 g (10 poles)
Dimensions
(Unit: mm)
●Flat Actuator
Standard/With Seal Tape
     
  Flat Actuator
Standard
Flat Actuator With Seal Tape Raised Actuator  
A6T-img101
A6T-img102

img
A6T:Dimensions1
img A6T:Dimensions1 PCB Dimensions (Reference)
(Top View)
A6T:Dimensions1
P:Number of poles

●Raised Actuator
A6T-img104
img
Note: Unless otherwise specified, a tolerance of ± 0.4 mm applies to all dimensions.
No. of poles
Model
Dimension A
Flat Actuator
Raised
Actuator
Standard
With Seal Tape
1
A6T-1101 A6T-1102 A6T-1104 3.48
2
A6T-2101 A6T-2102 A6T-2104 6.02
3
A6T-3101 A6T-3102 A6T-3104 8.56
4
A6T-4101 A6T-4102 A6T-4104 11.10
5
A6T-5101 A6T-5102 A6T-5104 13.64
6
A6T-6101 A6T-6102 A6T-6104 16.18
7
A6T-7101 A6T-7102 A6T-7104 18.72
8
A6T-8101 A6T-8102 A6T-8104 21.26
9
A6T-9101 A6T-9102 A6T-9104 23.80
10
A6T-0101 A6T-0102 A6T-0104 26.34


Internal Connections
Contact Form (Top View)
A6T/A6S:Dimensions13


Precautions

Be sure to read the Safety precautions common to all DIP Switches for correct use.