Product Details Portlet
A6T Slide DIP Switch
Standard Through-hole Mounting Slide DIP Switches
- Gold-plated twin contacts ensure high reliability.
- Washable, with seal tape available.
- Models with from 1 to 10 poles meet wide needs.
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
List of Models
Tube packaging
Tube packaging
|
Flat actuator | Raised actuator | ||||||
---|---|---|---|---|---|---|---|---|
Standard | With seal tape | |||||||
|
|
|
||||||
1
|
130
|
A6T-1101 | A6T-1102 | A6T-1104 | ||||
2
|
76
|
A6T-2101 | A6T-2102 | A6T-2104 | ||||
3
|
55
|
A6T-3101 | A6T-3102 | A6T-3104 | ||||
4
|
42
|
A6T-4101 | A6T-4102 | A6T-4104 | ||||
5
|
35
|
A6T-5101 | A6T-5102 | A6T-5104 | ||||
6
|
28
|
A6T-6101 | A6T-6102 | A6T-6104 | ||||
7
|
25
|
A6T-7101 | A6T-7102 | A6T-7104 | ||||
8
|
22
|
A6T-8101 | A6T-8102 | A6T-8104 | ||||
9
|
20
|
A6T-9101 | A6T-9102 | A6T-9104 | ||||
10
|
18
|
A6T-0101 | A6T-0102 | A6T-0104 |
Note: | Order in multiples of the package quantity. |
Ratings/Characteristics
Rating (resistive load)
|
25 mA at 24 VDC 10 μA (minimum current) at 3.5 VDC |
---|---|
Ambient operating temperature
|
–20 to +70°C at 60% max. (with no icing or condensation) |
Ambient operating humidity
|
35% to 95% (at +5 to +35°C) |
Insulation resistance
|
100 MΩ min. (at 250 VDC with insulation tester) |
Contact resistance
(initial value) |
200 mΩ max. |
Dielectric strength
|
500 VAC for 1 min between terminals |
Vibration resistance
|
Malfunction: 10 to 55 Hz, 1.5-mm double amplitude |
Shock resistance
|
Malfunction: 300 m/s2 min. |
Durability
|
Electrical: 1,000 operations min. |
Washing
|
Standard models: Not possible, Models with seal tape: Possible, Models with raised actuators: Not possible |
Degree of protection
|
IEC IP40 |
Operating force
|
0.29 to 9.8 N {30 to 1,000 gf} |
Weight
|
0.26 g (2 poles), 0.44 g (4 poles), 0.62 g (6 poles), 0.79 g (8 poles), 0.96 g (10 poles) |
Dimensions
(Unit: mm)
Note: Unless otherwise specified, a tolerance of ± 0.4 mm applies to all dimensions.
Internal Connections
Contact Form (Top View)
(Unit: mm)
●Flat Actuator Standard/With Seal Tape |
||||
Flat Actuator Standard |
Flat Actuator With Seal Tape | Raised Actuator |
A6T- A6T- |
||||
PCB Dimensions (Reference) (Top View) P:Number of poles |
||||
●Raised Actuator A6T- |
|
|
|
||
---|---|---|---|---|
|
Actuator |
|||
|
|
|||
1
|
A6T-1101 | A6T-1102 | A6T-1104 | 3.48 |
2
|
A6T-2101 | A6T-2102 | A6T-2104 | 6.02 |
3
|
A6T-3101 | A6T-3102 | A6T-3104 | 8.56 |
4
|
A6T-4101 | A6T-4102 | A6T-4104 | 11.10 |
5
|
A6T-5101 | A6T-5102 | A6T-5104 | 13.64 |
6
|
A6T-6101 | A6T-6102 | A6T-6104 | 16.18 |
7
|
A6T-7101 | A6T-7102 | A6T-7104 | 18.72 |
8
|
A6T-8101 | A6T-8102 | A6T-8104 | 21.26 |
9
|
A6T-9101 | A6T-9102 | A6T-9104 | 23.80 |
10
|
A6T-0101 | A6T-0102 | A6T-0104 | 26.34 |
Internal Connections
Contact Form (Top View)
Precautions
Be sure to read the Safety precautions common to all DIP Switches for correct use.