Product Details Portlet
A6SR Piano DIP Switch
Standard Surface Mounting Piano DIP Switches
- Low-profile design with a height of only 5 mm and a 2.54-mm pitch for continuous mounting.
- Gold-plated twin contacts ensure high reliability.
- Embossed 100 pcs reel type is recommended for flexible demand.
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
List of Models
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Ratings/Characteristics
Rating (resistive load) | 25 mA at 24 VDC 10 μA (minimum current) at 3.5 VDC | |
---|---|---|
Ambient operating temperature | –20 to +70°C at 60% max. (with no icing or condensation) | |
Ambient operating humidity | 35% to 95% (at +5 to +35°C) | |
Insulation resistance | 100 MΩ min. (at 250 VDC with insulation tester) | |
Contact resistance (initial value) | 200 mΩ max. | |
Dielectric strength | Between terminals | 500 VAC for 1 min |
Vibration resistance | Malfunction | 10 to 55 Hz, 1.5-mm double amplitude |
Shock resistance | Malfunction | 300 m/s2 min. |
Durability | Electrical | 1,000 operations min. |
Washing | Not possible | |
Degree of protection | IEC IP40 | |
Operating force | 0.29 to 7.8 N {30 to 795 gf} | |
Weight | 0.24 g (2 poles), 0.48 g (4 poles), 0.73 g (6 poles), 0.97 g (8 poles), 1.22 g (10 poles) |
Dimensions
(Unit: mm)
(Unit: mm)
SMT terminal Short actuator / Long actuator | |
A6TR- A6TR- A6TR- A6TR- A6TR- A6TR- | |
|
Precautions
Be sure to read the Safety precautions common to all DIP Switches for correct use.