Product Details Portlet

A6HF Slide DIP Switch

Slide DIP Switches with a height of 2.3mm and Half-pitch.

  • Gold-plated twin contacts ensures high reliability.
  • Washable, with seal tape available.
  • Embossed taping available for small reel 100 pcs/ 500 pcs.
RoHS Compliant
Model 2D/3D CAD ECAD(Download symbol,FootPrint,3DCAD)
* External site (Ultra Librarian) opens in a new window.
A6HF-4102 Download Download
A6HF-8102 Download Download
(*) Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
List of Models
Type











No. of poles
Flat actuator
With seal tape
Tube packagingEmbossed taping
Standard reelSmall reel


Quantity
per tube


Quantity
per reel


Quantity
per reel


Quantity
per reel

2
125A6HF-21022,000A6HF-2102-P500A6HF-2102-PM100A6HF-2102-R100
4
70A6HF-4102A6HF-4102-PA6HF-4102-PMA6HF-4102-R100
6
50A6HF-6102A6HF-6102-PA6HF-6102-PMA6HF-6102-R100
8
40A6HF-8102A6HF-8102-PA6HF-8102-PMA6HF-8102-R100
10
30A6HF-0102A6HF-0102-PA6HF-0102-PMA6HF-0102-R100
Note: Order in multiples of the package quantity.
Ratings/Characteristics
Rating (resistive load)
25 mA at 24 VDC
10 μA (minimum current) at 3.5 VDC
Ambient operating temperature
-30 to +85 °C at 60% max. (with no icing or condensation)
Ambient operating humidity
35% to 95% (at +5 to +35 °C)
Insulation resistance
100 MΩ min. (at 100 VDC with insulation tester)
Contact resistance (initial value)
200 mΩ max.
Dielectric strength
Between terminals
300 VAC for 1 min
Vibration resistance
Malfunction
10 to 55 Hz, 1.5-mm double amplitude
Shock resistance
Malfunction
490 m/s2 min.
Durability
Electrical
1,000 operations min.
Washing
Possible
Degree of protection
IEC IP40
Operating force
0.29 to 4.9 N {30 to 500 gf}
Weight
0.08g (2 poles)
0.13g (4 poles)
0.19g (6 poles)
0.25g (8 poles)
0.3g (10 poles)
Dimensions
(Unit: mm)
●Flat Actuator
With Seal Tape
A6HF-img102
A6HF-img102-P
A6HF-img102-PM
A6HF-img102-R100
A6HF:Dimensions1

Dimensions of PCB pad (Reference)
(Top View)




Note: Unless otherwise specified, a tolerance of ± 0.4 mm applies to all dimensions.
No. of poles
Model
A
2
A6HF-21023.67
4
A6HF-41026.21
6
A6HF-61028.75
8
A6HF-810211.29
10
A6HF-010213.83


Internal Connections
Contact Form (Top View)


A6HF:Dimensions4

Precautions

Be sure to read the Safety precautions common to all DIP Switches for correct use.