Product Details Portlet
A6HF Slide DIP Switch
Slide DIP Switches with a height of 2.3mm and Half-pitch.
- Gold-plated twin contacts ensures high reliability.
- Washable, with seal tape available.
- Embossed taping available for small reel 100 pcs/ 500 pcs.
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
List of Models
Note: Order in multiples of the package quantity.
| Flat actuator | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
With seal tape | ||||||||||
Tube packaging | Embossed taping | |||||||||
Standard reel | Small reel | |||||||||
per tube | per reel | per reel | per reel | |||||||
2 | 125 | A6HF-2102 | 2,000 | A6HF-2102-P | 500 | A6HF-2102-PM | 100 | A6HF-2102-R100 | ||
4 | 70 | A6HF-4102 | A6HF-4102-P | A6HF-4102-PM | A6HF-4102-R100 | |||||
6 | 50 | A6HF-6102 | A6HF-6102-P | A6HF-6102-PM | A6HF-6102-R100 | |||||
8 | 40 | A6HF-8102 | A6HF-8102-P | A6HF-8102-PM | A6HF-8102-R100 | |||||
10 | 30 | A6HF-0102 | A6HF-0102-P | A6HF-0102-PM | A6HF-0102-R100 |
Ratings/Characteristics
Rating (resistive load) | 25 mA at 24 VDC 10 μA (minimum current) at 3.5 VDC | |
---|---|---|
Ambient operating temperature | -30 to +85 °C at 60% max. (with no icing or condensation) | |
Ambient operating humidity | 35% to 95% (at +5 to +35 °C) | |
Insulation resistance | 100 MΩ min. (at 100 VDC with insulation tester) | |
Contact resistance (initial value) | 200 mΩ max. | |
Dielectric strength | Between terminals | 300 VAC for 1 min |
Vibration resistance | Malfunction | 10 to 55 Hz, 1.5-mm double amplitude |
Shock resistance | Malfunction | 490 m/s2 min. |
Durability | Electrical | 1,000 operations min. |
Washing | Possible | |
Degree of protection | IEC IP40 | |
Operating force | 0.29 to 4.9 N {30 to 500 gf} | |
Weight | 0.08g (2 poles) 0.13g (4 poles) 0.19g (6 poles) 0.25g (8 poles) 0.3g (10 poles) |
Dimensions
(Unit: mm)
●Flat Actuator
(Unit: mm)
●Flat Actuator
With Seal Tape A6HF- A6HF- A6HF- A6HF- | |||||||||||||||||||
Dimensions of PCB pad (Reference) (Top View) Note: Unless otherwise specified, a tolerance of ± 0.4 mm applies to all dimensions. | |||||||||||||||||||
| |||||||||||||||||||
Internal Connections Contact Form (Top View) |
Precautions
Be sure to read the Safety precautions common to all DIP Switches for correct use.