Product Details Portlet
A6E-N Slide DIP Switch
Box type Through-hole Mounting DIP Switch
- Gold-plated twin contacts ensure high reliability.
- Available both ON and OFF-set soldering.
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
List of Models
Tube Packaging
Tube Packaging
|
||||||||||||||||||||||||||||||||||||||||||||||
Note: Order in multiples of the package quantity. |
Rating (resistive load)
|
25 mA at 24 VDC, 10 μA (minimum current) at 3.5 VDC | ||
---|---|---|---|
Ambient operating temperature
|
–20 to +70°C at 60% max. (with no icing or condensation) | ||
Ambient operating humidity
|
35% to 95% (at +5 to +35°C) | ||
Insulation resistance
|
100 MΩ min. (at 250 VDC with insulation tester) | ||
Contact resistance
|
200 mΩ max. (initial value) | ||
Dielectric strength
|
Between terminals 500 VAC for 1 min | ||
Vibration resistance
|
Malfunction: 10 to 55 Hz, 1.5-mm double amplitude | ||
Shock resistance
|
Malfunction: 300 m/s2 min. | ||
Durability
|
Electrical: 1,000 operations min. | ||
Washing | Not possible | ||
Degree of protection | IEC IP40 | ||
Operating force
|
0.29 to 9.8 N {30 to 1,000 gf} | ||
Weight
|
|
(Unit: mm)
|
|||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Precautions
Be sure to read the Safety precautions common to all DIP Switches for correct use.