Product Details Portlet
A6DR Piano DIP Switch
Through-hole Mounting DIP Switch with High Environmental Resistance by Sealed Construction
- Sealed structure equivalent to IP64 (IEC-60529) prevents flux penetration and provides high contact reliability even in dusty locations and locations where water is used.
- Smooth, sure switching action enables comfortable operation.
- Gold-plated twin contacts ensure high reliability.
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
List of Models
Tube packaging Unit box (Piano)
Note:
1. Order in multiples of the package quantity.
2. Contact your OMRON sales representatives to request special markings or designations.
Tube packaging Unit box (Piano)
Type | Piano | |
---|---|---|
No. of poles | Quantity per Unit box | |
2 | 100 | A6DR-2100 |
3 | — | —— |
4 | 50 | A6DR-4100 |
5 | — | —— |
6 | 50 | A6DR-6100 |
7 | — | —— |
8 | 50 | A6DR-8100 |
9 | — | —— |
10 | 50 | A6DR-0100 |
1. Order in multiples of the package quantity.
2. Contact your OMRON sales representatives to request special markings or designations.
Ratings/Characteristics
Rating (resistive load) | 30 mA at 30 VDC |
|
---|---|---|
Ambient operating temperature | -20 to +70℃ at 60% max. (with no icing or condensation) | |
Ambient operating humidity | 35% to 95% (at +5 to +35℃) | |
Insulation resistance | 100 MΩ min. (at 250 VDC with insulation tester) | |
Contact resistance (initial value) | 100 mΩ max. | |
Dielectric strength | Between terminals |
500 VAC for 1 min |
Vibration resistance | Malfunction | 10 to 55 Hz, 1.5-mm double amplitude |
Shock resistance | Malfunction | 300m/s2min. |
Durability | Electrical | 2,000 operations min. |
Washing | Possible | |
Degree of protection | Internally sealed (IEC IP64 equivalency) | |
Operating force | 0.29 to 4.9N | |
Weight | Piano: 0.53 g (2 poles), 0.8 g (4 poles), 1.2 g (6 poles), 1.7 g (8 poles), 2.2 g (10 poles) |
Dimensions
(Unit: mm)
Piano
A6DR-□100
PCB Dimensions (Reference)
(Top View)
(Single-sided PCB, t=1.2 to 1.6)
* 0.9 dia. for automatic insertion.
Note: Unless otherwise specified, a tolerance of ±0.4 mm applies to all dimensions.
(Unit: mm)
Piano
A6DR-□100
PCB Dimensions (Reference)
(Top View)
(Single-sided PCB, t=1.2 to 1.6)
* 0.9 dia. for automatic insertion.
No. of poles |
Model | Dimension A±0.2 |
---|---|---|
2 | A6DR-2100 | 7.1 |
4 | A6DR-4100 | 12.2 |
6 | A6DR-6100 | 17.3 |
8 | A6DR-8100 | 22.4 |
10 | A6DR-0100 | 27.4 |
Internal Connections Contact Form (Top View) |
· Be sure to read the Safety precautions common to all DIP Switches for correct use.