Product Details Portlet

A6D Slide DIP Switch

Through-hole Mounting DIP Switch with High Environmental Resistance by Sealed Construction

  • Sealed structure equivalent to IP64 (IEC-60529) prevents flux penetration and provides high contact reliability even in dusty locations and locations where water is used.
  • Smooth, sure switching action enables comfortable operation.
  • Gold-plated twin contacts ensure high reliability.
RoHS Compliant
Model 2D/3D CAD ECAD(Download symbol,FootPrint,3DCAD)
* External site (Ultra Librarian) opens in a new window.
A6D-4100 Download Download
A6D-6100 Download Download
A6D-8100 Download Download
(*) Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
List of Models
Tube packaging (Slide)
Type Slide
Flat actuator Raised actuator
    img
No. of poles

Quantity per tube

   
2 73 A6D-2100 A6D-2103
3 54 A6D-3100 A6D-3103
4 43 A6D-4100 A6D-4103
5 35 A6D-5100 A6D-5103
6 30 A6D-6100 A6D-6103
7 26 A6D-7100 A6D-7103
8 23 A6D-8100 A6D-8103
9 20 A6D-9100 A6D-9103
10 19 A6D-0100 A6D-0103

Note: 1. Order in multiples of the package quantity.
     2. Contact your OMRON sales representatives to request special markings or designations.

Ratings/Characteristics
Rating (resistive load)

30 mA at 30 VDC
10μA (minimum current) at 3.5 VDC

Ambient operating temperature -20 to +70℃ at 60% max. (with no icing or condensation)
Ambient operating humidity 35% to 95% (at +5 to +35℃)
Insulation resistance 100 MΩ min. (at 250 VDC with insulation tester)
Contact resistance (initial value) 100 mΩ max.
Dielectric strength

Between terminals

500 VAC for 1 min
Vibration resistance Malfunction 10 to 55 Hz, 1.5-mm double amplitude
Shock resistance Malfunction 300m/s2min.
Durability Electrical 2,000 operations min.
Washing Possible
Degree of protection Internally sealed (IEC IP64 equivalency)
Operating force 0.29 to 4.9N
Weight

Slide: 0.28 g (2 poles), 0.45 g (4 poles), 0.65 g (6 poles), 0.80 g (8 poles), 1.0 g (10 poles)

Dimensions
(Unit: mm)


Slide
●Flat Actuator
A6D-□100
形A6A:外形1


No. of poles

Model Dimension A±0.2
2 A6D-2100 7.1
3 A6D-3100 9.7
4 A6D-4100 12.2
5 A6D-5100 14.7
6 A6D-6100 17.3
7 A6D-7100 19.8
8 A6D-8100 22.4
9 A6D-9100 24.9
10 A6D-0100 27.4
●Raised Actuator
A6D-□103
形A6A:外形1


PCB Dimensions (Reference)
(Top View)
(Single-sided PCB, t=1.2 to 1.6)

* 0.9 dia. for automatic insertion.

No. of poles

Model Dimension A±0.2
2 A6D-2103 7.1
3 A6D-3103 9.7
4 A6D-4103 12.2
5 A6D-5103 14.7
6 A6D-6103 17.3
7 A6D-7103 19.8
8 A6D-8103 22.4
9 A6D-9103 24.9
10 A6D-0103 27.4

Internal Connections
Contact Form (Top View)

· Be sure to read the Safety precautions common to all DIP Switches for correct use.