Product Details Portlet
Contact form
D3D Miniature Door Switch
9mm Long Stroke with Its Unique Mechanism (Plunger Model)
- Choose from plunger or lever as the actuator type.
- Crimp-type connector offers an easy wiring work
and efficiency. - Snap-fit attachment for easy installation.
- Providing two colors, black and white.
- Mainly used for refrigerators.
RoHS Compliant
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Actuator | Housing color |
Contact form | ||
---|---|---|---|---|
SPDT | SPST-NC | SPST-NO | ||
Plunger |
White | D3D-111 | D3D-121 | D3D-131 |
Black | D3D-113 | D3D-123 | D3D-133 | |
Lever |
White | D3D-211 | D3D-221 | D3D-231 |
Black | D3D-213 | D3D-223 | D3D-233 |
Contact form
SPDT | SPST-NC | SPST-NO |
---|---|---|
Ratings
Characteristics
|
|
---|---|
125VAC | 1A |
250VAC | 0.5A |
Note: | The ratings values apply under the following test conditions. | ||||||
|
Characteristics
Permissible operating speed | 7.5 mm to 500 mm/s | ||||
---|---|---|---|---|---|
Permissible operating frequency | Mechanical:120 operations/min max. Electrical: 20 operations/min max. |
||||
Insulation resistance
|
100 MΩ min. (at 500 VDC) | ||||
Contact resistance (initial value)
|
100 mΩ max. | ||||
Dielectric strength
|
1,000 VAC, 50/60 Hz for 1 min between terminals of the same polarity 1,500 VAC, 50/60 Hz for 1 min between current-carrying metal parts and ground, and between each terminal and non-current-carrying metal parts |
||||
Vibration resistance *1
|
Malfunction: 10 to 55 Hz, 1.5-mm double amplitude | ||||
Shock resistance
|
Destruction:490 m/s2 {approx. 49G} max. Malfunction *1:300 m/s2 {approx. 30G} max. |
||||
Durability *2
|
|
||||
Degree of protection
|
IEC IP00 | ||||
Degree of protection against electric shock
|
Class I | ||||
Proof tracking index (PTI)
|
250 | ||||
Ambient operating temperature
|
−30°C to +60°C (at ambient humidity of 60% max.) (with no icing or condensation) |
||||
Ambient operating humidity
|
85% max.(for +5 to +35°C) | ||||
Weight
|
Approx. 4 g |
Note: | The given values are initial values. |
*1 Close or open circuit of the contact is 1 ms max. | |
*2 For testing conditions, consult your OMRON sales representative. |
The illustrations are for models with white housing as a representative. The □ is replaced with the code for the housing color that you need. See the "List of Models" for available combinations of models. |
|||||||||||||||||||||||||||||||
|
|||||||||||||||||||||||||||||||
|
|||||||||||||||||||||||||||||||
|
Correct Use
●Mounting
This product does not have a waterproof or drip-proof construc- tion. Ensure that water does not enter the Switch interior.
In particular, do not use the Switch in locations where water may be spilt or flow over the Switch. Doing so may result in deterioration of the insulation.
●Wiring
Do not use the Switch with a large force applied to the connector or lead wire. Doing so may result in rattling or contact failure.
●Operating Stroke
In order to ensure stable contact force for NO contacts, set the total stroke at least 5 mm.
●Using Micro Loads
Even when using the Switch within the operating range, if there are inrush currents or surges, it may decrease the durability of the Switch. If necessary, insert a contact protection circuit.