D3C Ultra Subminiature Detection Switch
Ultra Subminiature Detection Switch with Slide Mechanism and Lever Actuator
- Compact and light weight with 3-mm long stroke.
- Built-in slide mechanism allows selection of shorting or non-shorting switching timing to match the application.
Actuator |
OF 1.28 N {130 gf} | OF 0.39 N {40 gf} | ||
---|---|---|---|---|
Non-shorting Model | Shorting Model | Non-shorting Model | Shorting Model | |
Rotary lever
|
D3C-1210 | D3C-2210 | D3C-1220 | D3C-2220 |
Contact Form |
SPDT |
Electrical ratings | 0.1 A at 30 VDC (resistive load) |
---|
Note: | The ratings values apply under the following test conditions: Ambient temperature: 20 ± 2ºC Ambient humidity: 65 ± 5% Operating frequency: 30 operations/min |
Characteristics
Permissible operating speed | 1 mm to 500 mm/s |
---|---|
Permissible operating frequency | Mechanical: 200 operations/min max. Electrical: 30 operations/min max. |
Insulation resistance | 100 MΩ min. (at 250 VDC) |
Contact resistance (initial value) |
50 mΩ max. |
Dielectric strength | 250 VAC, 50/60 Hz for 1 min between terminals of same polarity 250 VAC, 50/60 Hz for 1 min between current-carrying metal parts and ground |
Vibration resistance *1 | Malfunction: 10 to 55 Hz, 1.5-mm double amplitude |
Shock resistance | Destruction:1,000 m/s2{approx. 100G} max. Malfunction *1: 300 m/s2 {approx. 30G} max. |
Durability *2 | 50,000 operations min.(30 operations/min) |
Degree of protection | IEC IP00 |
Degree of protection against electric shock | Class Ⅲ |
Proof tracking index (PTI) | 175 |
Ambient operating temperature | -20ºC to +80ºC (at ambient humidity of 60% max.) (with no icing or condensation) |
Ambient operating humidity | 85% max. (for +5ºC to +35ºC) |
Weight | Approx. 0.3 g |
Note: | The data given above are initial values. | |
*1 | The given values apply for Total Travel Position. Close or open circuit of the contact is 1 ms max. | |
*2 | For testing conditions, consult your OMRON sales representative. |
D3C-1210/-2210 D3C-1220/-2220 |
||||||||||||||||||||||||||
|
Cautions
●Soldering
For soldering time, we recommend to solder within 3 s at a soldering iron temperature of under 350°C. Soldering at a temperature exceeding 350°C, soldering for more than 3 s, or repeated soldering will degrade the Switch characteristics.
Make sure that flux and liquid surface of the solder does not flow over the edge of the board when soldering. Please complete soldering at a temperature of 260°C within 5 s.
It is also recommended that you apply flux guard to the mounting surface of the Switch.
Correct Use
●Mounting
Use M1.6 mounting screw with plane washers or spring washers to securely mount the Switch. Tighten the screws to a torque of 4.9 to 9.8×10-2 Nm {0.5 to 1 kgfcm}.
●Application of Operation Force to the Lever
Do not apply loads from any other directions other than operating direction of the lever as shown in the following figure. It may damage the Switch or cause malfunction.
●Mounting Plate
Use materials other than ABS or polycarbonate for the mounting plate. Since grease is used for the Switch, cracks may be caused if grease from the Switch comes in contact with such materials.
●Using Micro Loads
Use models that operate in the following range. However, even when using micro load models within the following operating range, if inrush current occurs when the contact is opened or closed, it may increase the contact wear and so decrease durability. Therefore, insert a contact protection circuit where necessary. The N-level reference value applies for the minimum applicable load. This value indicates the malfunction reference level for the reliability level of 60% (λ60). (JIS C5003) The equation, λ60=0.5×10-6/operation indicates that the estimated malfunction rate is less than 1/ 2,000,000 operations with a reliability level of 60%.