Product Details Portlet
D2X Detection Switch
A Switch with Crimp-type Connectors that Greatly Reduces Wiring Work
- Clip-on wiring via AMP crimp-type connectors.
- Snap-fit attachment for easy installation.
- Operation possible from either side to enable mounting in either direction.
RoHS Compliant
Model | 2D/3D CAD | |
---|---|---|
D2X-C | Download |

Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Model | D2X-C |
---|
Contact Form |
SPST-NC |
Ratings
Characteristics
30 VDC | 0.1 A (resistive load) |
---|
Note:
|
The ratings values apply under the following test conditions:
Ambient temperature:20±2°C
Ambient humidity:65±5%
Operating frequency:30 operations/min |
Characteristics
Permissible operating speed | 0.1 mm to 100 mm/s |
---|---|
Permissible operating frequency | Mechanical: 60 operations/min max. Electrical: 30 operations/min max. |
Insulation resistance | 100 MΩ min. (at 250 VDC) |
Contact resistance (initial value) | 200 mΩ max. |
Dielectric strength | 250 VAC, 50/60 Hz for 1 min between terminals of same polarity 250 VAC, 50/60 Hz for 1 min between current-carrying metal part and ground |
Vibration resistance | Malfunction: 10 to 55 Hz, 1.5-mm double amplitude |
Shock resistance | Destruction:500m/s2{approx. 50G} max. Malfunction: 300 m/s2 {approx. 30G} max. |
Durability * | Mechanical: 1,000,000 operations min. Electrical: 50,000 operations min. |
Degree of protection | IEC IP00 |
Degree of protection against electric shock | Class I |
Proof tracking index (PTI) | 175 |
Ambient operating temperature | -10ºC to +70ºC (at ambient humidity of 60% max.) (with no icing or condensation) |
Ambient operating humidity | 45% to 85% (for +5ºC to +35ºC) |
Weight | Approx. 1 g |
Note: | The data given above are initial values. | |
*
|
For testing conditions, consult your OMRON sales representative. |
|
|||||||||||||||||||
Correct Use
●Terminal Connection
Do not use the Switch with Connector mounted and weight load applied to the Connector and lead wire, otherwise it may rattle or may result in connection failure.