D2VW Sealed Miniature Basic Switch
Sealed Miniature Basic Switch Conforms to IP67 (Excluding the terminals on terminal models)
- Use of epoxy resin assures stable sealing, making this switch ideal for places subject to water spray or excessive dust.
- V-series internal mechanism assures high precision and long life.
- Ideal for automobiles, agricultural machines, large-scale home appliances, and industrial equipment, which require high environmental resistance.
- Models available with conformance to safety standards, including UL, CSA and VDE.
Model | 2D/3D CAD | |
---|---|---|
D2VW-01-1 | Download | |
D2VW-01-1M | Download | |
D2VW-01L1-1 | Download | |
D2VW-01L1-1M | Download | |
D2VW-01L1A-1 | Download | |
D2VW-01L1A-1M | Download | |
D2VW-01L1B-1 | Download | |
D2VW-01L1B-1M | Download | |
D2VW-01L2-1 | Download | |
D2VW-01L2-1M | Download | |
D2VW-01L2A-1 | Download | |
D2VW-01L2A-1M | Download | |
D2VW-01L3-1 | Download | |
D2VW-01L3-1M | Download | |
D2VW-5-1 | Download | |
D2VW-5-1M | Download | |
D2VW-5L1-1 | Download | |
D2VW-5L1-1M | Download | |
D2VW-5L1A-1 | Download | |
D2VW-5L1A-1M | Download | |
D2VW-5L1B-1 | Download | |
D2VW-5L1B-1M | Download | |
D2VW-5L2-1 | Download | |
D2VW-5L2-1M | Download | |
D2VW-5L2A-1 | Download | |
D2VW-5L2A-1M | Download | |
D2VW-5L3-1 | Download | |
D2VW-5L3-1M | Download |

Actuator | Terminals |
Rating
Contact form
|
5 A
|
0.1 A
|
---|---|---|---|---|
Pin plunger |
Solder terminals | SPDT | D2VW-5-1 | D2VW-01-1 |
SPST-NC | D2VW-5-2 | D2VW-01-2 | ||
SPST-NO | D2VW-5-3 | D2VW-01-3 | ||
Molded lead wires (300 mm) |
SPDT | D2VW-5-1M | D2VW-01-1M | |
SPST-NC | D2VW-5-2M | D2VW-01-2M | ||
SPST-NO | D2VW-5-3M | D2VW-01-3M | ||
Molded lead wires (1,000 mm) |
SPST | D2VW-5-1M-0 | D2VW-01-1M-0 | |
Short hinge lever |
Solder terminals | SPDT | D2VW-5L1A-1 | D2VW-01L1A-1 |
SPST-NC | D2VW-5L1A-2 | D2VW-01L1A-2 | ||
SPST-NO | D2VW-5L1A-3 | D2VW-01L1A-3 | ||
Molded lead wires (300 mm) |
SPDT | D2VW-5L1A-1M | D2VW-01L1A-1M | |
SPST-NC | D2VW-5L1A-2M | D2VW-01L1A-2M | ||
SPST-NO | D2VW-5L1A-3M | D2VW-01L1A-3M | ||
Molded lead wires (1,000 mm) |
SPST | D2VW-5L1A-1M-0 | D2VW-01L1A-1M-0 | |
Hinge Lever |
Solder terminals | SPDT | D2VW-5L1-1 | D2VW-01L1-1 |
SPST-NC | D2VW-5L1-2 | D2VW-01L1-2 | ||
SPST-NO | D2VW-5L1-3 | D2VW-01L1-3 | ||
Molded lead wires (300 mm) |
SPDT | D2VW-5L1-1M | D2VW-01L1-1M | |
SPST-NC | D2VW-5L1-2M | D2VW-01L1-2M | ||
SPST-NO | D2VW-5L1-3M | D2VW-01L1-3M | ||
Molded lead wires (1,000 mm) |
SPST | D2VW-5L1-1M-0 | D2VW-01L1-1M-0 | |
Long hinge lever |
Solder terminals | SPDT | D2VW-5L1B-1 | D2VW-01L1B-1 |
SPST-NC | D2VW-5L1B-2 | D2VW-01L1B-2 | ||
SPST-NO | D2VW-5L1B-3 | D2VW-01L1B-3 | ||
Molded lead wires (300 mm) |
SPDT | D2VW-5L1B-1M | D2VW-01L1B-1M | |
SPST-NC | D2VW-5L1B-2M | D2VW-01L1B-2M | ||
SPST-NO | D2VW-5L1B-3M | D2VW-01L1B-3M | ||
Molded lead wires (1,000 mm) |
SPST | D2VW-5L1B-1M-0 | D2VW-01L1B-1M-0 | |
Short hinge roller lever |
Solder terminals | SPDT | D2VW-5L2A-1 | D2VW-01L2A-1 |
SPST-NC | D2VW-5L2A-2 | D2VW-01L2A-2 | ||
SPST-NO | D2VW-5L2A-3 | D2VW-01L2A-3 | ||
Molded lead wires (300 mm) |
SPDT | D2VW-5L2A-1M | D2VW-01L2A-1M | |
SPST-NC | D2VW-5L2A-2M | D2VW-01L2A-2M | ||
SPST-NO | D2VW-5L2A-3M | D2VW-01L2A-3M | ||
Molded lead wires (1,000 mm) |
SPST | D2VW-5L2A-1M-0 | D2VW-01L2A-1M-0 | |
Hinge roller lever |
Solder terminals | SPDT | D2VW-5L2-1 | D2VW-01L2-1 |
SPST-NC | D2VW-5L2-2 | D2VW-01L2-2 | ||
SPST-NO | D2VW-5L2-3 | D2VW-01L2-3 | ||
Molded lead wires (300 mm) |
SPDT | D2VW-5L2-1M | D2VW-01L2-1M | |
SPST-NC | D2VW-5L2-2M | D2VW-01L2-2M | ||
SPST-NO | D2VW-5L2-3M | D2VW-01L2-3M | ||
Molded lead wires (1,000 mm) |
SPST | D2VW-5L2-1M-0 | D2VW-01L2-1M-0 | |
Simulated roller hinge lever |
Solder terminals | SPDT | D2VW-5L3-1 | D2VW-01L3-1 |
SPST-NC | D2VW-5L3-2 | D2VW-01L3-2 | ||
SPST-NO | D2VW-5L3-3 | D2VW-01L3-3 | ||
Molded lead wires (300 mm) |
SPDT | D2VW-5L3-1M | D2VW-01L3-1M | |
SPST-NC | D2VW-5L3-2M | D2VW-01L3-2M | ||
SPST-NO | D2VW-5L3-3M | D2VW-01L3-3M | ||
Molded lead wires (1,000 mm) |
SPST | D2VW-5L3-1M-0 | D2VW-01L3-1M-0 |
Actuator | Terminals |
Rating
Contact form
|
5 A
|
0.1 A
|
---|---|---|---|---|
Pin plunger |
Solder terminals | SPDT | D2VW-5-1HS | D2VW-01-1HS |
Molded lead wires (300 mm) |
D2VW-5-1MS | D2VW-01-1MS | ||
Short hinge lever |
Solder terminals | D2VW-5L1A-1HS | D2VW-01L1A-1HS | |
Molded lead wires (300 mm) |
D2VW-5L1A-1MS | D2VW-01L1A-1MS | ||
Hinge Lever |
Solder terminals | D2VW-5L1-1HS | D2VW-01L1-1HS | |
Molded lead wires (300 mm) |
D2VW-5L1-1MS | D2VW-01L1-1MS | ||
Long hinge lever |
Solder terminals | D2VW-5L1B-1HS | D2VW-01L1B-1HS | |
Molded lead wires (300 mm) |
D2VW-5L1B-1MS | D2VW-01L1B-1MS | ||
Short hinge roller lever |
Solder terminals | D2VW-5L2A-1HS | D2VW-01L2A-1HS | |
Molded lead wires (300 mm) |
D2VW-5L2A-1MS | D2VW-01L2A-1MS | ||
Hinge roller lever |
Solder terminals | D2VW-5L2-1HS | D2VW-01L2-1HS | |
Molded lead wires (300 mm) |
D2VW-5L2-1MS | D2VW-01L2-1MS | ||
Simulated roller hinge lever |
Solder terminals | D2VW-5L3-1HS | D2VW-01L3-1HS | |
Molded lead wires (300 mm) |
D2VW-5L3-1MS | D2VW-01L3-1MS |
Contact Form | ||
SPDT | SPST-NC | SPST-NO |
The color in parentheses indicates the color of the lead wire. |
|
|
|||||
---|---|---|---|---|---|---|
D2VW-5 | 250VAC 125VAC |
5A 5A |
||||
30VDC | 5A | |||||
D2VW-01 | 125VAC | 0.1A | ||||
30VDC | 0.1A |
Note: | The ratings values apply under the following test conditions: Ambient temperature: 20 ± 2ºC Ambient humidity: 65 ± 5% Operating frequency: 30 operations/min |
Characteristics
Permissible operating speed | 0.1 mm to 1 m/s (pin plunger models) | ||||
---|---|---|---|---|---|
Permissible operating frequency | Mechanical: 300 operations/min max. Electrical: 30 operations/min max. |
||||
Insulation resistance | 100 MΩ min. (at 500 VDC) | ||||
Contact resistance (initial value) | 50 mΩ max. (100 mΩ max. for molded lead wire models) | ||||
Dielectric strength *1 | 1,000 VAC, 50/60 Hz for 1 min between terminals of same polarity 1,500 VAC, 50/60 Hz for 1 min between current-carrying metal parts and ground 1,500 VAC, 50/60 Hz for 1 min between each terminal and non-current-carrying metal parts |
||||
Vibration resistance *2 | Malfunction: 10 to 55 Hz, 1.5-mm double amplitude | ||||
Shock resistance | Destruction: 1,000m/s2{approx. 100G} max. Malfunction *2: 300 m/s2{approx. 30G} max. |
||||
Durability *3 |
|
||||
Degree of protection | IEC IP67(excluding the terminals on terminal models) | ||||
Degree of protection against electric shock | Class I | ||||
Proof tracking index (PTI) | 175 | ||||
Ambient operating temperature(see note 5) | -40ºC to +85 ºC (at ambient humidity of 60% max.) (with no icing or condensation) |
||||
Ambient operating humidity | 95% max. (for +5ºC to +35ºC) | ||||
Weight | Approx. 7 g (pin plunger models with terminals) |
Note: | The data given above are initial values. | |
*1 | The dielectric strength shown in the table indicates the value for models with a Separator (refer to "Basic Switch Common Accessories"). | |
*2 | For the pin plunger models, the above values apply for use at the free position and total travel position. For the lever models, they apply at the total travel position. Close or open circuit of the contact is 1 ms max. | |
*3 | For testing conditions, consult your OMRON sales representative. |
|
|||||||||||||||||||||||||||
|
|||||||||||||||||||||||||||
|
|||||||||||||||||||||||||||
|
|||||||||||||||||||||||||||
|
|||||||||||||||||||||||||||
|
|||||||||||||||||||||||||||
|
|||||||||||||||||||||||||||
|
Cautions
●Degree of Protection
·Do not use the Switch underwater.The Switch was tested and found to meet the conditions necessary to meet the following standard, however, the test checks for water intrusion after immersion for a specified time period, not for switching operation underwater.
JIS C0920: Degrees of protection provided by enclosures of electrical apparatus (IP Code)
IEC 60529: Degrees of protection provided by enclosures (IP Code)
Degree of protection: IP67
(check water intrusion after immersion for 30 min submerged 1 m underwater)
●Protection Against Chemicals
·Prevent the Switch from coming into contact with oil or chemicals. ·Otherwise, damage to or deterioration of Switch materials may result.
●Soldering
·Connecting to Solder Terminals When soldering the lead wire to the terminal, first insert the lead wire conductor through the terminal hole and then conduct soldering.
Complete the soldering at the iron tip temperature between 350 to 400°C within 3 seconds, and do not apply any external force for 1 minute after soldering. Soldering at a excessively high temperature or soldering for more than 3 s may deteriorate the characteristics of the Switch.
Correct Use
●Mounting
·Use M3 mounting screws with plane washers or spring washers to securely mount the Switch. Tighten the screws to a torque of 0.39 to 0.59 Nm {4 to 6 kgfcm}.
●Operating Body
·With the pin plunger models, set the Switch so that the plunger can be pushed in from directly above. Since the plunger is cov- ered with a rubber cap, applying a force from lateral directions may cause damage to the plunger or reduction in the sealing capability.
●Handling
Handle the Switch carefully so as not to break the sealing rubber of the plunger.
●Using Micro Loads
Using a model for ordinary loads to open or close the contact of a micro load circuit may result in faulty contact. Use models that operate in the following range. However, even when using micro load models within the following operating range, if inrush current occurs when the contact is opened or closed, it may increase the contact wear and so decrease durability. Therefore, insert a contact protection circuit where necessary. The N-level reference value applies for the minimum applicable load. This value indicates the malfunction reference level for the reliability level of 60% (λ60).
(JIS C5003)
The equation, λ60=0.5×10-6/operations indicates that the estimated malfunction rate is less than 1/ 2,000,000 operations with a reliability level of 60%.