Product Details Portlet

D2FW-G Sealed Basic Switch for M4 Screw Mounting

Easy to mount with one single screw. A sealed switch ideal for use in adverse environment conditions

  • Single-point mounting with an M4 screw.
  • Incorporates a fixed leaf lever for tough environments.
  • Molded lead wires are installed using lead-free connections for environmental conservation.
RoHS Compliant
Model 2D/3D CAD ECAD(Download symbol,FootPrint,3DCAD)
* External site (Ultra Librarian) opens in a new window.
D2FW-G071M Download Download
D2FW-G072M Download Download
D2FW-G073M Download Download
D2FW-G081M Download Download
D2FW-G082M Download Download
D2FW-G083M Download Download
D2FW-G271M Download Download
D2FW-G272M Download Download
D2FW-G273M Download Download
D2FW-G281M Download Download
D2FW-G282M Download Download
D2FW-G283M Download Download
(*) Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
Actuator Rated load Contact specifications
(molded lead wires)
Model
Leaf lever
D2FW-G:Ordering Information1
1 A SPDT D2FW-G271M
SPST-NC D2FW-G272M
SPST-NO D2FW-G273M
0.1 A SPDT D2FW-G071M
SPST-NC D2FW-G072M
SPST-NO D2FW-G073M
Long leaf lever
D2FW-G:Ordering Information2
1 A SPDT D2FW-G281M
SPST-NC D2FW-G282M
SPST-NO D2FW-G283M
0.1 A SPDT D2FW-G081M
SPST-NC D2FW-G082M
SPST-NO D2FW-G083M

Contact Form

SPDT SPST-NC SPST-NO
D2FW-G:Ordering Information3 D2FW-G:Ordering Information4 D2FW-G:Ordering Information5
*The color in parentheses indicates the color of the lead wire.
Ratings
Rated voltage
D2FW-G2
(general-load models)
D2FW-G0
(micro load models)
Resistive load
30 VDC 1 A 0.1 A
Note:
The ratings values apply under the following test conditions:
(1)Ambient temperature:20±2°C
(2)Ambient humidity:65 ±5%
(3)Operating frequency:20 operations/min

Characteristics
Item
D2FW-G2
D2FW-G0
Permissible operating speed 1 mm to 500 mm/s
Permissible operating frequency Mechanical:120 operations/min max.
Electrical: 30 operations/min max.
Insulation resistance 100 MΩ min. (at 500 VDC)
Contact resistance 100 mΩ max. 150 mΩ max.
Dielectric strength 600 VAC, 50/60 Hz for 1 min between terminals of the same polarity
1,500 VAC, 50/60 Hz for 1 min between current-carrying metal parts and ground, and between each terminal and non-current-carrying metal parts
Vibration
resistance * 1
Malfunction: 10 to 55 Hz, 1.5-mm double amplitude
Shock
resistance
Destruction: 1,000 m/s2{approx. 100G} max.
Malfunction* 1: 300 m/s2{approx. 30G} max.
Durability * 2
Mechanical: 300,000 operations min.(60 operations/min)
Electrical: 30,000 operations min.(20 operations/min) Electrical: 100,000 operations min.(20 operations/min)
Degree of protection IEC IP67
Ambient operating temperature -40ºC to 85ºC (at ambient humidity of 60% max.)
(with no icing or condensation)
Ambient operating humidity 95% max. (for 5ºC to 35ºC)
Weight Approx. 10.4 g (for SPDT model)
Note:
The data given above are initial values.
 
* 1
The values are at Free Position and Total Travel Position values for pin plunger, and Total Travel Position value for lever. Close or open circuit of the contact is 1ms max.
 
* 2
For testing conditions, consult your OMRON sales representative.
Note: 1. Unless otherwise specified, a tolerance of ± 0.4 mm applies to all dimensions.
  2. The operating characteristics are for operation in the A direction ( ).
Leaf Lever Models
D2FW-G7M
D2FW-5:Dimensions1 D2FW-5:Dimensions2
OF max.
RF min.
2.45 N {250gf}
0.29 N {30gf}
OT min.
MD max.
1.0 mm
1.0 mm
FP max.
OP
TTP
15.5 mm
11.5 ± 2 mm
6.5mm(reference value)

Long Leaf Lever Models
D2FW-G8M
D2FW-5:Dimensions3 D2FW-5:Dimensions4
OF
RF min.
2.94 N {300gf}
0.59 N {60gf}
OT min.
MD max.
1.0 mm
1.0 mm
FP max.
OP
TTP
19 mm
12 ± 2 mm
8.5mm(reference value)

Cautions

Use the Switch within the specified Voltage rating. Using the Switch outside of the rated values will not only shorten its durability but may cause heat generation or fire damage. When turning the power ON or OFF, use the rated voltage and current.

●Degree of Protection

Do not use the Switch underwater.
The Switch was tested and found to meet the conditions necessary to meet the following standards. The test checks for water intrusion after immersion for a specified time period, not for switching operation underwater.
JIS C0920: Degrees of protection provided by enclosures of electrical apparatus (IP Code)
IEC 60529: Degrees of protection provided by enclosures (IP Code)
Degree of protection: IP67(check water intrusion after immersion for 30 min. submerged 1m underwater)

●Protection Against Chemicals

Prevent the Switch from coming into contact with oil or chemicals.
Otherwise, damage to or deterioration of Switch materials may result.


Correct Use

●Mounting

•Turn OFF the power supply before mounting or removing the Switch, wiring, or performing maintenance or inspection. Failure to do so may result in electric shock or burning.
•Use M4 mounting screws with plane washers or spring washers to securely mount the Switch. Tighten the screws to a torque of 1.18 to1.47 Nm {12 to 15 kgfcm}.

●Switch Mounting

When mounting the Switch, do not apply force to the actuator in any direction other than its operating direction.

●Operation

Make sure that the switching object is perfectly separated from the actuator when the switch is not operated and the actuator is pressed appropriately by the switching object when the switch is operated. The switching object must not move beyond its opera- tional limit position, otherwise the Switch may be damaged.
Install the switching object so that its moving direction is the same as that of the actuator.

●Using Micro Loads

•Even when using micro load models within the operating range shown below, if inrush/surge current occurs, it may increase the contact wear and so decrease durability. Therefore, insert a contact protection circuit where necessary.
•The minimum applicable load is the N-level reference value. This value indicates the malfunction reference level for the reliability level of 60% (λ60).
(JIS C5003)
The equation, λ60=0.5×10-6/operations, indicates that the estimated malfunction rate is less than operations with a reliability level of 60%.