SS-P Subminiature Basic Switch
SS Series Compatible Mounting with a Simple Construction and Easy-to-Use Design Concept
- One-piece terminal construction to keep out flux.
- A single leaf movable spring construction.
- Conforms to North American and European safety Standards.
- 1 mm MIN Contact Gap Models available for Interlock applications
Model | 2D/3D CAD | |
---|---|---|
SS-01GL13P | Download | |
SS-01GL13PD | Download | |
SS-01GL13PT | Download | |
SS-01GLP | Download | |
SS-01GLPD | Download | |
SS-01GLPT | Download | |
SS-01GP | Download | |
SS-01GPD | Download | |
SS-01GPT | Download | |
SS-3GL13P | Download | |
SS-3GL13PD | Download | |
SS-3GL13PT | Download | |
SS-3GLP | Download | |
SS-3GLPD | Download | |
SS-3GLPT | Download | |
SS-3GP | Download | |
SS-3GPD | Download | |
SS-3GPT | Download |

|
Solder terminals | Quick-connect terminals (#110) | PCB terminals | |||||||
---|---|---|---|---|---|---|---|---|---|---|
3 A
|
Pin plunger
|
SS-3GP | SS-3GPT | SS-3GPD | ||||||
Hinge lever
|
SS-3GLP | SS-3GLPT | SS-3GLPD | |||||||
Simulated
roller lever |
SS-3GL13P | SS-3GL13PT | SS-3GL13PD | |||||||
0.1 A
|
Pin plunger
|
SS-01GP | SS-01GPT | SS-01GPD | ||||||
Hinge lever
|
SS-01GLP | SS-01GLPT | SS-01GLPD | |||||||
Simulated
roller lever |
SS-01GL13P | SS-01GL13PT | SS-01GL13PD |
1 mm MIN Contact Gap Models
|
Solder terminals | Quick-connect terminals (#110) | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3 A
|
Hinge lever
|
SPST-NO | SS-3FL111P-3 | SS-3FL111P-3T |
Contact Form
SPDT |
Contact Form
SPST-NO (SS-3FP models) |
|
SS-3P / SS-3FP models
|
SS-01P models
|
||||
---|---|---|---|---|---|---|
Resistive load
|
||||||
125 VAC | 3A | 0.1A | ||||
30 VDC | 3A | 0.1A |
Note: | 1. | The above rating values apply under the following test conditions. (1)Ambient temperature: 20±2ºC (2)Ambient humidity: 65±5% (3)Operating frequency: 20 operations/min |
2. | Consult your OMRON sales representative for information on models for other loads. |
Characteristics
|
SS-3P models | SS-01P models | SS-3FP models | |||
---|---|---|---|---|---|---|
Permissible operating speed | 0.1 mm to 1 m/s (pin plunger models) | |||||
Permissible operating frequency
|
Mechanical | 300 operations/min | ||||
Electrical | 30 operations/min | |||||
Insulation resistance
|
100 MΩ min. (at 500 VDC with insulation tester) | |||||
Contact resistance (initial value)
|
50 mΩ max. | 100 mΩ max. | 50 mΩ max. | |||
Dielectric strength *1
|
Between terminals of the same polarity |
1,000 VAC 50/60 Hz for 1 min | ||||
Between current-carrying metal parts and ground |
1,500 VAC 50/60 Hz for 1 min | |||||
Between each terminals and non-current-carrying metal parts |
1,500 VAC 50/60 Hz for 1 min | |||||
Vibration resistance *2
|
Malfunction | 10 to 55 Hz, 1.5 mm double amplitude | ||||
Shock resistance
|
Durability | 1,000 m/s2 {approx. 100G} max. | ||||
Malfunction *2 | 300 m/s2 {approx. 30G} max. | |||||
Durability *3
|
Mechanical | 1,000,000 operations min. (60 operations/min) | 100,000 operations min. (60 operations/min) |
|||
Electrical | 70,000 operations min. (20 operations/min, 125 VAC) |
200,000 operations min. (20 operations/min) |
100,000 operations min. 20 operations/min, 30 VDC) |
|||
100,000 operations min. (20 operations/min, 30 VDC) |
||||||
Degree of protection
|
IEC IP40 | |||||
Degree of protection against electrical shock
|
Class I | |||||
Proof Tracking Index (PTI)
|
250 | |||||
Ambient operating temperature
|
-25ºC to +85ºC (at ambient humidity of 60% max.) (with no icing or condensation) |
|||||
Ambient operating humidity
|
85% max. (for +5 to +35ºC) | |||||
Weight
|
Approx. 1.6 g (pin plunger models) |
Note: | The data given above are initial values. | |
*1 | The values for dielectric strength shown are for models with a Separator (refer to "Micro Switch Common Accessories"). |
|
*2 | The values are at Free Position and Total Travel Position values for pin plunger, and Total Travel Position value for lever. Close or open circuit of the contact is 1 ms max. | |
*3 | For testing conditions, consult your OMRON sales representative. |
Dimensions
(Unit: mm)
Pin Plunger | ||||||||||||||||||||||||||||||||||||||||||||||||
SS-3GP SS-01GP |
||||||||||||||||||||||||||||||||||||||||||||||||
|
Cautions
●Soldering
Connecting to Solder Terminals
Complete the soldering at the iron tip temperature of 350 to 400°C within 5 seconds, and do not apply any external force for 1 minute after soldering. Soldering at an excessively high temperature or soldering for more than 5 seconds may deteriorate the characteristics of the Switch.
Connecting to PCB terminals
When using automatic soldering baths, we recommend soldering at 260±5°C within 5 seconds. Make sure that the liquid surface of the solder does not flow over the edge of the board.
When soldering terminals manually, complete the soldering at the iron tip temperature between 350 to 400°C within 3 seconds, and do not apply any external force for 1 minute after soldering. When applying solder, keep the solder away from the case of the Switch and do not allow solder or flux to flow into the case.
Correct Use
●Mounting
Use M2.3 mounting screw with plane washers or spring washers to securely mount the Switch. Tighten the screws to a torque of 0.23 to 0.26 Nm {2.3 to 2.7 kgf cm}.
●Using Micro Loads
·Using a model for ordinary loads to open or close the contact of a micro load circuit may result in faulty contact. Use models that operate in the following range. However, even when using micro load models within the operating range shown below, if inrush current occurs when the contact is opened or closed, it may increase contact wear and so decrease durability. Therefore, insert a contact protection circuit where necessary.The minimum applicable load is the N-level reference value. This value indicates the malfunction reference level for the reliability level of 60% (λ60).
(JIS C5003)
The equation, λ60 = 0.5 × 10-6/operations indicates that the estimated malfunction rate is less than 1/2,000,000 operations with a reliability level of 60%.