SS Subminiature Basic Switch
Subminiature Basic Switch Offers High Reliability and Security
- The OMRON's best-selling micro switches of a wide variety from 0.1A to 10.1A.
- A variety of models are available, with operating force ranging from low to high.
- Two split springs ensure a high stability and durability of 30,000,000 operations.
- 1 mm MIN Contact Gap Models available for Interlock applications
Model | 2D/3D CAD | |
---|---|---|
SS-01 | Download | |
SS-01-E | Download | |
SS-01-ED | Download | |
SS-01-ET | Download | |
SS-01-F | Download | |
SS-01-FD | Download | |
SS-01-FT | Download | |
SS-01D | Download | |
SS-01GL | Download | |
SS-01GL-E | Download | |
SS-01GL-ED | Download | |
SS-01GL-ET | Download | |
SS-01GL-F | Download | |
SS-01GL-FD | Download | |
SS-01GL-FT | Download | |
SS-01GL13 | Download | |
SS-01GL13-E | Download | |
SS-01GL13-ED | Download | |
SS-01GL13-ET | Download | |
SS-01GL13-F | Download | |
SS-01GL13-FD | Download | |
SS-01GL13-FT | Download | |
SS-01GL13D | Download | |
SS-01GL13P | Download | |
SS-01GL13PD | Download | |
SS-01GL13PT | Download | |
SS-01GL13T | Download | |
SS-01GL2 | Download | |
SS-01GL2-E | Download | |
SS-01GL2-ED | Download | |
SS-01GL2-ET | Download | |
SS-01GL2-F | Download | |
SS-01GL2-FD | Download | |
SS-01GL2-FT | Download | |
SS-01GL2D | Download | |
SS-01GL2T | Download | |
SS-01GLD | Download | |
SS-01GLP | Download | |
SS-01GLPD | Download | |
SS-01GLPT | Download | |
SS-01GLT | Download | |
SS-01GP | Download | |
SS-01GPD | Download | |
SS-01GPT | Download | |
SS-01T | Download | |
SS-10 | Download | |
SS-10D | Download | |
SS-10GL | Download | |
SS-10GL13 | Download | |
SS-10GL13D | Download | |
SS-10GL13T | Download | |
SS-10GL2 | Download | |
SS-10GL2D | Download | |
SS-10GL2T | Download | |
SS-10GLD | Download | |
SS-10GLT | Download | |
SS-10T | Download | |
SS-5 | Download | |
SS-5-F | Download | |
SS-5-FD | Download | |
SS-5-FT | Download | |
SS-5D | Download | |
SS-5GL | Download | |
SS-5GL-F | Download | |
SS-5GL-FD | Download | |
SS-5GL-FT | Download | |
SS-5GL13 | Download | |
SS-5GL13-F | Download | |
SS-5GL13-FD | Download | |
SS-5GL13-FT | Download | |
SS-5GL13D | Download | |
SS-5GL13T | Download | |
SS-5GL2 | Download | |
SS-5GL2-F | Download | |
SS-5GL2-FD | Download | |
SS-5GL2-FT | Download | |
SS-5GL2D | Download | |
SS-5GL2T | Download | |
SS-5GLD | Download | |
SS-5GLT | Download | |
SS-5T | Download |

Standard Models
Actuator | Terminal | Contact Form | Rating OF max. | 10.1 A | 5A | 0.1 A |
---|---|---|---|---|---|---|
Pin plunger | Solder terminal | SPDT | 1.47 N {150 gf} | SS-10 | SS-5 | SS-01 |
SPST-NC | SS-10-2 | SS-5-2 | SS-01-2 | |||
CPST-NO | SS-10-3 | SS-5-3 | SS-01-3 | |||
Quick-connect terminal (#110) | SPDT | SS-10T | SS-5T | SS-01T | ||
SPST-NC | SS-10-2T | SS-5-2T | SS-01-2T | |||
CPST-NO | SS-10-3T | SS-5-3T | SS-01-3T | |||
PCB terminal | SPDT | SS-10D | SS-5D | SS-01D | ||
SPST-NC | SS-10-2D | SS-5-2D | SS-01-2D | |||
CPST-NO | SS-10-3D | SS-5-3D | SS-01-3D | |||
Solder terminal | SPDT | 0.49 N {50 gf} | --- | SS-5-F | SS-01-F | |
SPST-NC | --- | SS-5-F-2 | SS-01-F-2 | |||
CPST-NO | --- | SS-5-F-3 | SS-01-F-3 | |||
Quick-connect terminal (#110) | SPDT | --- | SS-5-FT | SS-01-FT | ||
SPST-NC | --- | SS-5-F-2T | SS-01-F-2T | |||
CPST-NO | --- | SS-5-F-3T | SS-01-F-3T | |||
PCB terminal | SPDT | --- | SS-5-FD | SS-01-FD | ||
SPST-NC | --- | SS-5-F-2D | SS-01-F-2D | |||
CPST-NO | --- | SS-5-F-3D | SS-01-F-3D | |||
Solder terminal | SPDT | 0.25 N {25 gf} | --- | --- | SS-01-E | |
SPST-NC | --- | --- | SS-01-E-2 | |||
CPST-NO | --- | --- | SS-01-E-3 | |||
Quick-connect terminal (#110) | SPDT | --- | --- | SS-01-ET | ||
SPST-NC | --- | --- | SS-01-E-2T | |||
CPST-NO | --- | --- | SS-01-E-3T | |||
PCB terminal | SPDT | --- | --- | SS-01-ED | ||
SPST-NC | --- | --- | SS-01-E-2D | |||
CPST-NO | --- | --- | SS-01-E-3D | |||
Hinge lever | Solder terminal | SPDT | 0.49 N {50 gf} | SS-10GL | SS-5GL | SS-01GL |
SPST-NC | SS-10GL-2 | SS-5GL-2 | SS-01GL-2 | |||
CPST-NO | SS-10GL-3 | SS-5GL-3 | SS-01GL-3 | |||
Quick-connect terminal (#110) | SPDT | SS-10GLT | SS-5GLT | SS-01GLT | ||
SPST-NC | SS-10GL-2T | SS-5GL-2T | SS-01GL-2T | |||
CPST-NO | SS-10GL-3T | SS-5GL-3T | SS-01GL-3T | |||
PCB terminal | SPDT | SS-10GLD | SS-5GLD | SS-01GLD | ||
SPST-NC | SS-10GL-2D | SS-5GL-2D | SS-01GL-2D | |||
CPST-NO | SS-10GL-3D | SS-5GL-3D | SS-01GL-3D | |||
Solder terminal | SPDT | 0.16 N {16 gf} | --- | SS-5GL-F | SS-01GL-F | |
SPST-NC | --- | SS-5GL-F-2 | SS-01GL-F-2 | |||
CPST-NO | --- | SS-5GL-F-3 | SS-01GL-F-3 | |||
Quick-connect terminal (#110) | SPDT | --- | SS-5GL-FT | SS-01GL-FT | ||
SPST-NC | --- | SS-5GL-F-2T | SS-01GL-F-2T | |||
CPST-NO | --- | SS-5GL-F-3T | SS-01GL-F-3T |
Actuator | Terminal | Contact Form | Rating OF max. | 10.1 A | 5A | 0.1 A |
---|---|---|---|---|---|---|
Hinge lever | PCB terminal | SPDT | 0.16 N {16 gf} | --- | SS-5GL-FD | SS-01GL-FD |
SPST-NC | --- | SS-5GL-F-2D | SS-01GL-F-2D | |||
CPST-NO | --- | SS-5GL-F-3D | SS-01GL-F-3D | |||
Solder terminal | SPDT | 0.08 N {8 gf} | --- | --- | SS-01GL-E | |
SPST-NC | --- | --- | SS-01GL-E-2 | |||
CPST-NO | --- | --- | SS-01GL-E-3 | |||
Quick-connect terminal (#110) | SPDT | --- | --- | SS-01GL-ET | ||
SPST-NC | --- | --- | SS-01GL-E-2T | |||
CPST-NO | --- | --- | SS-01GL-E-3T | |||
PCB terminal | SPDT | --- | --- | SS-01GL-ED | ||
SPST-NC | --- | --- | SS-01GL-E-2D | |||
CPST-NO | --- | --- | SS-01GL-E-3D | |||
Long hinge lever | Solder terminal | SPDT | 0.39 N {40 gf} | SS-10GL111 | SS-5GL111 | SS-01GL111 |
SPST-NC | SS-10GL111-2 | SS-5GL111-2 | SS-01GL111-2 | |||
CPST-NO | SS-10GL111-3 | SS-5GL111-3 | SS-01GL111-3 | |||
Quick-connect terminal (#110) | SPDT | SS-10GL111T | SS-5GL111T | SS-01GL111T | ||
SPST-NC | SS-10GL111-2T | SS-5GL111-2T | SS-01GL111-2T | |||
CPST-NO | SS-10GL111-3T | SS-5GL111-3T | SS-01GL111-3T | |||
PCB terminal | SPDT | SS-10GL111D | SS-5GL111D | SS-01GL111D | ||
SPST-NC | SS-10GL111-2D | SS-5GL111-2D | SS-01GL111-2D | |||
CPST-NO | SS-10GL111-3D | SS-5GL111-3D | SS-01GL111-3D | |||
Solder terminal | SPDT | 0.12 N {12 gf} | --- | SS-5GL111-F | SS-01GL111-F | |
SPST-NC | --- | SS-5GL111-F-2 | SS-01GL111-F-2 | |||
CPST-NO | --- | SS-5GL111-F-3 | SS-01GL111-F-3 | |||
Quick-connect terminal (#110) | SPDT | --- | SS-5GL111-FT | SS-01GL111-FT | ||
SPST-NC | --- | SS-5GL111-F-2T | SS-01GL111-F-2T | |||
CPST-NO | --- | SS-5GL111-F-3T | SS-01GL111-F-3T | |||
PCB terminal | SPDT | --- | SS-5GL111-FD | SS-01GL111-FD | ||
SPST-NC | --- | SS-5GL111-F-2D | SS-01GL111-F-2D | |||
CPST-NO | --- | SS-5GL111-F-3D | SS-01GL111-F-3D | |||
Solder terminal | SPDT | 0.06 N {6 gf} | --- | --- | SS-01GL111-E | |
SPST-NC | --- | --- | SS-01GL111-E-2 | |||
CPST-NO | --- | --- | SS-01GL111-E-3 | |||
Quick-connect terminal (#110) | SPDT | --- | --- | SS-01GL111-ET | ||
SPST-NC | --- | --- | SS-01GL111-E-2T | |||
CPST-NO | --- | --- | SS-01GL111-E-3T | |||
PCB terminal | SPDT | --- | --- | SS-01GL111-ED | ||
SPST-NC | --- | --- | SS-01GL111-E-2D | |||
CPST-NO | --- | --- | SS-01GL111-E-3D | |||
Simulated roller lever | Solder terminal | SPDT | 0.49 N {50 gf} | SS-10GL13 | SS-5GL13 | SS-01GL13 |
SPST-NC | SS-10GL13-2 | SS-5GL13-2 | SS-01GL13-2 | |||
CPST-NO | SS-10GL13-3 | SS-5GL13-3 | SS-01GL13-3 | |||
Quick-connect terminal (#110) | SPDT | SS-10GL13T | SS-5GL13T | SS-01GL13T | ||
SPST-NC | SS-10GL13-2T | SS-5GL13-2T | SS-01GL13-2T | |||
CPST-NO | SS-10GL13-3T | SS-5GL13-3T | SS-01GL13-3T | |||
PCB terminal | SPDT | SS-10GL13D | SS-5GL13D | SS-01GL13D | ||
SPST-NC | SS-10GL13-2D | SS-5GL13-2D | SS-01GL13-2D | |||
CPST-NO | SS-10GL13-3D | SS-5GL13-3D | SS-01GL13-3D | |||
Solder terminal | SPDT | 0.16 N {16 gf} | --- | SS-5GL13-F | SS-01GL13-F | |
SPST-NC | --- | SS-5GL13-F-2 | SS-01GL13-F-2 | |||
CPST-NO | --- | SS-5GL13-F-3 | SS-01GL13-F-3 | |||
Quick-connect terminal (#110) | SPDT | --- | SS-5GL13-FT | SS-01GL13-FT | ||
SPST-NC | --- | SS-5GL13-F-2T | SS-01GL13-F-2T | |||
CPST-NO | --- | SS-5GL13-F-3T | SS-01GL13-F-3T | |||
PCB terminal | SPDT | --- | SS-5GL13-FD | SS-01GL13-FD | ||
SPST-NC | --- | SS-5GL13-F-2D | SS-01GL13-F-2D | |||
CPST-NO | --- | SS-5GL13-F-3D | SS-01GL13-F-3D | |||
Solder terminal | SPDT | 0.08 N {8 gf} | --- | --- | SS-01GL13-E | |
SPST-NC | --- | --- | SS-01GL13-E-2 | |||
CPST-NO | --- | --- | SS-01GL13-E-3 | |||
Quick-connect terminal (#110) | SPDT | --- | --- | SS-01GL13-ET | ||
SPST-NC | --- | --- | SS-01GL13-E-2T | |||
CPST-NO | --- | --- | SS-01GL13-E-3T | |||
PCB terminal | SPDT | --- | --- | SS-01GL13-ED | ||
SPST-NC | --- | --- | SS-01GL13-E-2D | |||
CPST-NO | --- | --- | SS-01GL13-E-3D |
Actuator | Terminal | Contact Form | Rating OF max. | 10.1 A | 5A | 0.1 A |
---|---|---|---|---|---|---|
Hinge roller lever | Solder terminal | SPDT | 0.49 N {50 gf} | SS-10GL2 | SS-5GL2 | SS-01GL2 |
SPST-NC | SS-10GL2-2 | SS-5GL2-2 | SS-01GL2-2 | |||
CPST-NO | SS-10GL2-3 | SS-5GL2-3 | SS-01GL2-3 | |||
Quick-connect terminal (#110) | SPDT | SS-10GL2T | SS-5GL2T | SS-01GL2T | ||
SPST-NC | SS-10GL2-2T | SS-5GL2-2T | SS-01GL2-2T | |||
CPST-NO | SS-10GL2-3T | SS-5GL2-3T | SS-01GL2-3T | |||
PCB terminal | SPDT | SS-10GL2D | SS-5GL2D | SS-01GL2D | ||
SPST-NC | SS-10GL2-2D | SS-5GL2-2D | SS-01GL2-2D | |||
CPST-NO | SS-10GL2-3D | SS-5GL2-3D | SS-01GL2-3D | |||
Solder terminal | SPDT | 0.16 N {16 gf} | --- | SS-5GL2-F | SS-01GL2-F | |
SPST-NC | --- | SS-5GL2-F-2 | SS-01GL2-F-2 | |||
CPST-NO | --- | SS-5GL2-F-3 | SS-01GL2-F-3 | |||
Quick-connect terminal (#110) | SPDT | --- | SS-5GL2-FT | SS-01GL2-FT | ||
SPST-NC | --- | SS-5GL2-F-2T | SS-01GL2-F-2T | |||
CPST-NO | --- | SS-5GL2-F-3T | SS-01GL2-F-3T | |||
PCB terminal | SPDT | --- | SS-5GL2-FD | SS-01GL2-FD | ||
SPST-NC | --- | SS-5GL2-F-2D | SS-01GL2-F-2D | |||
CPST-NO | --- | SS-5GL2-F-3D | SS-01GL2-F-3D | |||
Solder terminal | SPDT | 0.08 N {8 gf} | --- | --- | SS-01GL2-E | |
SPST-NC | --- | --- | SS-01GL2-E-2 | |||
CPST-NO | --- | --- | SS-01GL2-E-3 | |||
Quick-connect terminal (#110) | SPDT | --- | --- | SS-01GL2-ET | ||
SPST-NC | --- | --- | SS-01GL2-E-2T | |||
CPST-NO | --- | --- | SS-01GL2-E-3T | |||
PCB terminal | SPDT | --- | --- | SS-01GL2-ED | ||
SPST-NC | --- | --- | SS-01GL2-E-2D | |||
CPST-NO | --- | --- | SS-01GL2-E-3D |
Heat resistive models
Actuator | Terminal | Contact Form | Rating OF max. | 10.1 A | 5A | 0.1 A |
---|---|---|---|---|---|---|
Pin plunger | Solder terminal | SPDT | 1.47 N {150 gf} | SS-10-T | SS-5-T | SS-01-T |
Quick-connect terminal (#110) | SS-10T-T | SS-5T-T | SS-01T-T | |||
PCB terminal | SS-10D-T | SS-5D-T | SS-01D-T | |||
Hinge lever | Solder terminal | 0.49 N {50 gf} | SS-10GL-T | SS-5GL-T | SS-01GL-T | |
Quick-connect terminal (#110) | SS-10GLT-T | SS-5GLT-T | SS-01GLT-T | |||
PCB terminal | SS-10GLD-T | SS-5GLD-T | SS-01GLD-T | |||
Long hinge lever | Solder terminals | 0.39 N {40 gf} | SS-10GL111-T | SS-5GL111-T | SS-01GL111-T | |
Quick-connect terminals (#110) | SS-10GL111T-T | SS-5GL111T-T | SS-01GL111T-T | |||
PCB terminals | SS-10GL111D-T | SS-5GL111D-T | SS-01GL111D-T | |||
Simulated roller lever | Solder terminal | 0.49 N {50 gf} | SS-10GL13-T | SS-5GL13-T | SS-01GL13-T | |
Quick-connect terminal (#110) | SS-10GL13T-T | SS-5GL13T-T | SS-01GL13T-T | |||
PCB terminal | SS-10GL13D-T | SS-5GL13D-T | SS-01GL13D-T | |||
Hinge roller lever | Solder terminal | 0.49 N {50 gf} | SS-10GL02-T | SS-5GL02-T | SS-01GL02-T | |
Quick-connect terminal (#110) | SS-10GL02T-T | SS-5GL02T-T | SS-01GL02T-T | |||
PCB terminal | SS-10GL02D-T | SS-5GL02D-T | SS-01GL02D-T |
Note: | Cousult your OMRON sales representative for details on SPST-NO and SPST-NC models. |
1 mm MIN Contact Gap Models
Actuator | Terminal | Contact Form | Rating OF max. | 10.1 A | 5A | 0.1 A |
---|---|---|---|---|---|---|
Long hinge lever | Solder terminal | SPDT | 0.54 N {55 gf} | - | SS-5FL111-3 | - |
Quick-connect terminal (#110) | - | SS-5FL111-3T | - |
Contact Form
Item
| Resistive load | |||
---|---|---|---|---|
SS-10 models | 250VAC | 10.1A | ||
SS-5 models | 125VAC 250VAC | 5A 3A | ||
SS-01 models | 125VAC | 0.1A | ||
30VDC | 0.1A | |||
SS-5F models | 250 VAC | 3 A | ||
30 VDC | 5 A |
Note: | The ratings values apply under the following test conditions: Ambient temperature: 20±2ºC Ambient humidity: 65±5% Operating frequency: 30 operations/min |
Characteristics
Item | SS-10 models | SS-5 models | SS-01 models | SS-5F models | ||
---|---|---|---|---|---|---|
Permissible operating speed | 0.1 mm to 1 m/s (pin plunger models) | |||||
Permissible operating frequency | Mechanical | 400 operations/min max. | ||||
Electrical | 30 operations/min max. | |||||
Insulation resistance | 100 MΩ min. (at 500 VDC with insulation tester) | |||||
Contact resistance (initial value) | OF 1.47 N models | 30 mΩ max. | 50 mΩ max. | 30 mΩ max. | ||
OF 0.49 N models | - | 50 mΩ max. | 100 mΩ max. | - | ||
OF 0.25 N models | - | 150 mΩ max. | - | |||
Dielectric strength *1 | Between terminals of the same polarity | 1,000 VAC 50/60 Hz for 1 min | 600 VAC 50/60 Hz for 1 min | 1,000 VAC 50/60 Hz for 1 min | ||
Between current-carrying metal parts and ground | 1,500 VAC 50/60 Hz for 1 min | |||||
Between each terminals and non-current-carrying metal parts | 1,500 VAC 50/60 Hz for 1 min | |||||
Vibration resistance *2 | Malfunction | 10 to 55 Hz, 1.5 mm double amplitude | ||||
Shock resistance | Durability | OF 1.47 N models | 1,000 m/s2 {approx. 100G} max. | |||
OF 0.49 N models | 500 m/s2 {approx. 50G} max. | - | ||||
OF 0.25 N models | 500 m/s2 {approx. 50G} max. | - | ||||
Malfunction*2 | OF 1.47 N models | 300 m/s2 {approx. 30G} max. | ||||
OF 0.49 N models | 200 m/s2 {approx. 20G} max. | - | ||||
OF 0.25 N models | 200 m/s2 {approx. 20G} max. | - | ||||
Durability *3 | Mechanical | 10,000,000 operations min. (60 operations/min) | 30,000,000 operations min. (60 operations/min) | 100,000 operations min. (60 operations/min) | ||
Electrical | 50,000 operations min. (30 operations/min) | 200,000 operations min. (30 operations/min) | 100,000 operations min. (30 operations/min) | |||
Degree of protection | IEC IP40 | |||||
Degree of protection against electrical shock | Class Ⅰ | |||||
Proof Tracking Index (PTI) | 175 | |||||
Ambient operating temperature | -25ºC to +85ºC (at ambient humidity of 60% max.) (with no icing or condensation) | |||||
Ambient operating umidity | 85% max. (for +5ºC to +35ºC) | |||||
Weight | Approx. 1.6 g (pin plunger models) |
Note: | The data given above are initial values. | |
*1 | The dielectric strength shown in the table indicates a value for models with a Separator. | |
*2 | The values are at Free Position and Total Travel Position values for pin plunger, and Total Travel Position value for lever. Close or open circuit of the contact is 1ms max. | |
*3 | For testing conditions, consult your OMRON sales representative. |
Dimensions (Unit: mm)
| |||||||||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||||||||
|
Cautions
●Soldering
Complete the soldering at the iron tip temperature below
350°C within 5 seconds, and do not apply any external force for 1 minute after soldering. Soldering at an excessively high temperature or soldering for more than 5 seconds may deteriorate the characteristics of the Switch.
Be sure to apply only the minimum required amount of flux. Switch may have contact failures if flux intrudes into the interior of the Switch.
If the PCB terminal models are soldered in the solder bath, flux will permeate inside the Switch and cause contact failure. Therefore, manually solder the PCB terminal.
Correct Use
●Mounting
Use M2.3 mounting screw with plane washers or spring washers to securely mount the Switch. Tighten the screws to a torque of 0.23 to 0.26 Nm {2.3 to 2.7 kgfcm}.
Mount the Switch onto a flat surface. Mounting on an uneven surface may cause deformation of the Switch, resulting in faulty operation or breakage in the housing.
●Using Micro Loads
Using a model for ordinary loads to open or close the contact of a micro load circuit may result in faulty contact. Use models that operate in the following range. However, even when using micro load models within the following operating range, if inrush current occurs when the contact is opened or closed, it may increase the contact wear and so decrease durability. Therefore, insert a contact protection circuit where necessary. The N-level reference value applies for the minimum applicable load. This value indicates the malfunction reference level for the reliability level of 60% (λ60).
(JIS C5003)
The equation, λ60=0.5×10-6/operation indicates that the estimated malfunction rate is less than1/ 2,000,000 operations with a reliability level of 60%.