Product Details Portlet

VX Miniature Basic Switch

Miniature Basic Switch with Low Operating Force and High Contact Reliability

  • Wide variation extends from micro load to 5-A switching current, with shapes identical to those of the V-series Miniature Basic Switch.
  • A unique internal mechanism enables high contact strength with low operating force. Can be used for detecting lightweight objects.
RoHS Compliant
Model 2D/3D CAD ECAD(Download symbol,FootPrint,3DCAD)
* External site (Ultra Librarian) opens in a new window.
VX-01-1A2 Download Download
VX-01-1A3 Download Download
VX-01-1C22 Download Download
VX-01-1C23 Download Download
VX-01-2A2 Download Download
VX-01-2A3 Download Download
VX-01-2C22 Download Download
VX-01-2C23 Download Download
VX-01-3A2 Download Download
VX-01-3A3 Download Download
VX-01-3C22 Download Download
VX-01-3C23 Download Download
VX-011-1A3 Download Download
VX-011-1C23 Download Download
VX-012-1A3 Download Download
VX-012-1C23 Download Download
VX-012-3A3 Download Download
VX-012-3C23 Download Download
VX-013-1A3 Download Download
VX-013-1C23 Download Download
VX-013-2C23 Download Download
VX-013-3A3 Download Download
VX-013-3C23 Download Download
VX-014-1A3 Download Download
VX-014-1C23 Download Download
VX-014-2A3 Download Download
VX-014-2C23 Download Download
VX-014-3A3 Download Download
VX-015-1A3 Download Download
VX-015-1C23 Download Download
VX-015-2A3 Download Download
VX-015-3C23 Download Download
VX-016-1A3 Download Download
VX-016-1C23 Download Download
VX-016-2C23 Download Download
VX-5-1A2 Download Download
VX-5-1A3 Download Download
VX-5-1C22 Download Download
VX-5-1C23 Download Download
VX-5-2A2 Download Download
VX-5-2A3 Download Download
VX-5-2C22 Download Download
VX-5-2C23 Download Download
VX-5-3A2 Download Download
VX-5-3A3 Download Download
VX-5-3C22 Download Download
VX-5-3C23 Download Download
VX-51-1A3 Download Download
VX-51-1C23 Download Download
VX-52-1A3 Download Download
VX-52-1C23 Download Download
VX-52-3A3 Download Download
VX-53-1A3 Download Download
VX-53-1C23 Download Download
VX-53-2A3 Download Download
VX-53-3C23 Download Download
VX-54-1A3 Download Download
VX-54-1C23 Download Download
VX-54-2A3 Download Download
VX-54-3A3 Download Download
VX-54-3C23 Download Download
VX-55-1A3 Download Download
VX-55-1C23 Download Download
VX-56-1A3 Download Download
VX-56-1C23 Download Download
(*) Ultra Librarian uniquely created ECAD data based on the information provided by OMRON. Please note that OMRON does not guarantee the accuracy, concurrence or completeness of ECAD data.
Note: This web page provides an excerpt from a datasheet. Refer to Product Datasheet and other applicable documents for more information.
List of Models
Actuator Terminals Contact Form Lever mounting position
Maximum Operating Force (OF)
5 A 0.1 A
Standard Position Position K Standard Position Position K
Pin plunger

img
Solder terminals SPDT
0.25 N {25 gf}
VX-5-1A2 -- VX-01-1A2 --
SPST-NC VX-5-2A2 -- VX-01-2A2 --
SPST-NO VX-5-3A2 -- VX-01-3A2 --
SPDT
0.49 N {50 gf}
VX-5-1A3 -- VX-01-1A3 --
SPST-NC VX-5-2A3 -- VX-01-2A3 --
SPST-NO VX-5-3A3 -- VX-01-3A3 --
Quick Connect
Terminal (#187)
SPDT 0.25 N {25 gf} VX-5-1C22 -- VX-01-1C22 --
SPST-NC VX-5-2C22 -- VX-01-2C2 --
SPST-NO VX-5-3C22 -- VX-01-3C22 --
SPDT 0.49 N {50 gf} VX-5-1C23 -- VX-01-1C23 --
SPST-NC VX-5-2C23 -- VX-01-2C23 --
SPST-NO VX-5-3C23 -- VX-01-3C23 --
Short hinge lever
img
Solder terminals
SPDT 0.49 N {50 gf} VX-51-1A3 -- VX-011-1A3 --
SPST-NC VX-51-2A3 -- VX-011-2A3 --
SPST-NO VX-51-3A3 -- VX-011-3A3 --
Quick Connect
Terminal (#187)
SPDT VX-51-1C23 -- VX-011-1C23 --
SPST-NC VX-51-2C23 -- VX-011-2C23 --
SPST-NO VX-51-3C23 -- VX-011-3C23 --
Hinge Lever
img
Solder terminals
SPDT 0.29 N {30 gf} VX-52-1A3 -- VX-012-1A3 --
SPST-NC VX-52-2A3 -- VX-012-2A3 --
SPST-NO VX-52-3A3 -- VX-012-3A3 --
Quick Connect
Terminal (#187)
SPDT VX-52-1C23 -- VX-012-1C23 --
SPST-NC VX-52-2C23 -- VX-012-2C23 --
SPST-NO VX-52-3C23 -- VX-012-3C23 --
Long hinge lever
img
Solder terminals
SPDT 0.20 N {20 gf} VX-53-1A3 VX-53K-1A3 VX-013-1A3 VX-013K-1A3
SPST-NC VX-53-2A3 VX-53K-2A3 VX-013-2A3 VX-013K-2A3
SPST-NO VX-53-3A3 VX-53K-3A3 VX-013-3A3 VX-013K-3A3
Quick Connect
Terminal (#187)
SPDT VX-53-1C23 VX-53K-1C23 VX-013-1C23 VX-013K-1C23
SPST-NC VX-53-2C23 VX-53K-2C23 VX-013-2C23 VX-013K-2C23
SPST-NO VX-53-3C23 VX-53K-3C23 VX-013-3C23 VX-013K-3C23
Simulated roller lever
img
Solder terminals
SPDT 0.29 N {30 gf} VX-54-1A3 VX-54K-1A3 VX-014-1A3 VX-014K-1A3
SPST-NC VX-54-2A3 VX-54K-2A3 VX-014-2A3 VX-014K-2A3
SPST-NO VX-54-3A3 VX-54K-3A3 VX-014-3A3 VX-014K-3A3
Quick Connect
Terminal (#187)
SPDT VX-54-1C23 VX-54K-1C23 VX-014-1C23 VX-014K-1C23
SPST-NC VX-54-2C23 VX-54K-2C23 VX-014-2C23 VX-014K-2C23
SPST-NO VX-54-3C23 VX-54K-3C23 VX-014-3C23 VX-014K-3C23
Short hinge roller lever
img
Solder terminals
SPDT 0.59 N {60 gf} VX-55-1A3 -- VX-015-1A3 --
SPST-NC VX-55-2A3 -- VX-015-2A3 --
SPST-NO VX-55-3A3 -- VX-015-3A3 --
Quick Connect
Terminal (#187)
SPDT VX-55-1C23 -- VX-015-1C23 --
SPST-NC VX-55-2C23 -- VX-015-2C23 --
SPST-NO VX-55-3C23 -- VX-015-3C23 --
Hinge roller lever
img
Solder terminals
SPDT 0.29 N {30 gf} VX-56-1A3 VX-56K-1A3 VX-016-1A3 VX-016K-1A3
SPST-NC VX-56-2A3 VX-56K-2A3 VX-016-2A3 VX-016K-2A3
SPST-NO VX-56-3A3 VX-56K-3A3 VX-016-3A3 VX-016K-3A3
Quick Connect
Terminal (#187)
SPDT VX-56-1C23 VX-56K-1C23 VX-016-1C23 VX-016K-1C23
SPST-NC VX-56-2C23 VX-56K-2C23 VX-016-2C23 VX-016K-2C23
SPST-NO VX-56-3C23 VX-56K-3C23 VX-016-3C23 VX-016K-3C23
 
Contact Form  
SPDT SPST-NC SPST-NO
Ratings
 
Item
Model
Rated voltage
Resisteve load
VX-5 250VAC 5A
VX-01 125VAC 0.1A
30VDC 0.1A
Note: The ratings values apply under the following test conditions:
Ambient temperature: 20±2ºC
Ambient humidity: 65±5%
Operating frequency: 30 operations/min

Characteristics
Item VX-5 VX-01
Operating speed
0.1 mm to 1 m/s (pin plunger models)
Operating
frequency
Mechanical 600 operations/min (for pin plunger models)
Electrical 60 operations/min
Insulation resistance 100 MΩmin.(at 500 VDC with insulation tester)
Contact resistance
(initial value)
30 mΩmax. 50 mΩ max.
Dielectric
strength *1
Between terminals of the
same polarity
1,000 VAC 50/60 Hz for 1 min
Between current-carrying
metal parts and ground
1,500 VAC 50/60 Hz for 1 min
Between terminals and
non-current-carrying
metal parts
1,500 VAC 50/60 Hz for 1 min
Vibration
resistance *2
Malfunction 10 to 55 Hz, 1.5 mm double amplitude
Shock
resistance *2
Durability 400 m/s2 {approx. 40G} max.
Malfunction 100 m/s2 {approx. 10G} max.
  Mechanical 50,000,000 operations min.
(60 operations/min)
10,000,000 operations min.
(60 operations/min)
Durability *3 Electrical 500,000 operations min.
(30 operations/min)
1,000,000 operations min.
(30 operations/min)
Degree of protection IEC IP40
Degree of protection against electric
shock
Class I
Proof tracking index (PTI) 175
Ambient operating temperature -25ºC to +105ºC (at ambient humidity of 60% max.)
(with no icing or condensation)
Ambient operating humidity 85% max. (for +5ºC to +35ºC)
Weight Approx. 6.2 g (pin plunger models)
Note:   The data given above are initial values.
  *1. The values for dielectric strength shown are for models with a Separator (refer to "Micro Switch Common Accessories").
  *2. For the pin plunger models, the above values apply for use at the free position and total travel position. For the lever models, they apply at the total travel position. Close or open circuit of the contact is 1 ms max.
  *3. For testing conditions, consult your OMRON sales representative.
Dimensions
(Unit: mm)
Pin Plunger img
VX-5-12
VX-5-13
VX-01-12
VX-01-13
VX:Dimensions1
Model
VX-5-1 2
VX-01-1 2
VX-5-1 3
VX-01-1 3
OF max.
RF min.
0.25 N {25 gf}
0.03 N {3 gf}
0.49 N {50 gf}
0.05 N {5 gf}
PT max.
OT min.
MD max.
1.2 mm
1.0 mm
0.3 mm
OP
14.7±0.4 mm
 
 
Short Hinge Lever (Standard Position) img
VX-51-13
VX-011-13
VX:dimensions2
Model
VX-51-1 3
VX-011-1 3
OF max.
RF min.
0.49 N {50 gf}
0.04 N {4 gf}(reference value)
PT max.
OT min.
MD max.
1.6 mm
0.8 mm
0.5 mm
OP
15.2±0.5 mm
Note: The values indicated in parentheses are reference values for cases
when the installation direction is such that the lever weight is not
applied to the plunger.
 
Hinge Lever (Standard Position) img
VX-52-13
VX-012-13
VX:dimensions3
Model
VX-52-1 3
VX-012-1 3
OF max.
RF min.
0.29 N {30 gf}
---
PT max.
OT min.
MD max.
4.0 mm
1.6 mm
0.8 mm
OP
15.2±1.2 mm
 
Long Hinge Lever (Standard Position) img
VX-53-13
VX-013-13
VX:dimensions3
Model
VX-53-1 3
VX-013-1 3
OF max.
RF min.
0.20 N {20 gf}
---
PT max.
OT min.
MD max.
9.0 mm
3.2 mm
2.0 mm
OP
15.2±2.6 mm
Long hinge lever (Position K) img
VX-53K-13
VX-013K-13
VX:dimensions3
Model
VX-53K-1 3
VX-013K-1 3
OF max.
RF min.
0.12 N {12 gf}
---
PT max.
OT min.
MD max.
15.0 mm
5.0 mm
4.2 mm
OP
15.2±4.4 mm
 
Simulated Roller Lever (Standard Position) img
VX-54-13
VX-014-13
VX:dimensions5
Model
VX-54-1 3
VX-014-1 3
OF max.
RF min.
0.29 N {30 gf}
0.02 N {2 gf}
PT max.
OT min.
MD max.
4.0 mm
1.6 mm
0.8 mm
OP
18.7±1.2 mm
Simulated Roller Lever(Position K) img
VX-54K-13
VX-014K-13
VX:dimensions5
Model
VX-54K-1 3
VX-014K-1 3
OF max.
RF min.
0.18 N {18 gf}
(0.01 N {1 gf}
PT max.
OT min.
MD max.
7.2 mm
2.5 mm
2.0 mm
OP
18.7±2.2 mm
Short Hinge Roller Lever (Standard Position) img
VX-55-13
VX-015-13
VX:dimensions6
Model
VX-55-1 3
VX-015-1 3
OF max.
RF min.
0.59 N {60 gf}
0.04 N {4 gf}(reference value)
PT max.
OT min.
MD max.
1.6 mm
0.8 mm
0.5 mm
OP
20.7±0.6 mm
Note: The values indicated in parentheses are reference values for cases when the installation direction is such that the lever weight is not applied to the plunger.
 
Hinge Roller Lever (Standard Position) img
VX-56-13
VX-016-13
VX:dimensions7
Model
VX-56-1 3
VX-016-1 3
OF max.
RF min.
0.29 N {30 gf}
---
PT max.
OT min.
MD max.
4.0 mm
1.6 mm
0.8 mm
OP
20.7±1.2 mm
Hinge Roller Lever(Position K) img
VX-56K-13
VX-016K-13
VX:dimensions7
Model
VX-56K-1 3
VX-016K-1 3
OF max.
RF min.
0.18 N {18 gf}
(0.01 N {1 gf}
PT max.
OT min.
MD max.
7.2 mm
2.5 mm
2.0 mm
OP
20.7±2.2 mm

Cautions

●Handling

·Do not apply excessive shock. Doing so may cause damage to the Switch's internal components because it is designed for a small load.

●Soldering

·Terminal connections
Complete the soldering at the iron tip temperature between 250 to 350°C (60W) within 5 seconds, and do not apply any external force for 1 minute after soldering. Apply minimum amount of flux required. It may result in contact failure once the flux penetrates into the internal part of the Switch.

·Connecting to Tab Terminals (#187)
When connecting to the Tab terminal, insert the receptacle of tab #187 straight toward the terminal. Applying excessive external force laterally may cause deformation of terminals and may damage the housings.

Correct Use

●Mounting

·Use M3 mounting screws with plane washers or spring washers to securely mount the Switch. Tighten the screws to a torque of 0.39 to 0.59 Nm {4 to 6 kgfcm}.

●Mounting Direction

·For a Switch with an actuator, mount the Switch in a direction where the actuator weight will not be applied to the Switch.Since the Switch is designed for a small load, its resetting force is small. Therefore, resetting failure may occur if unnecessary load is applied to the Switch.

●Using Micro Loads

·Using a model for ordinary loads to open or close the contact of a micro load circuit may result in faulty contact. Use models that operate in the following range. However, even when using micro load models within the operating range shown below, if inrush current occurs when the contact is opened or closed, it may increase contact wear and so decrease durability. Therefore, insert a contact protection circuit where necessary.
The minimum applicable load is the N-level reference value. This value indicates the malfunction reference level for the reliability level of 60% (λ 60).
(JIS C5003)
The equation, λ 60 = 0.5×106/operations indicates that the estimated malfunction rate is less than 1/ 2,000,000 operations with a reliability level of 60%.